- Products
- Lighting & Controls
- Commercial Indoor Lighting
- Cylinders
- LITEISTRY™ 6" Square Cylinder w/SpectraSync™
Item Added to Your Cart!
LITEISTRY™ 6" Square Cylinder w/SpectraSync™
By Prescolite
LITEISTRY™ 6" Square Cylinder w/SpectraSync™
By Prescolite
The LITEISTRY™ family offers a broad palette of architectural downlighting solutions with consistent aperture appearance, quiet ceiling design, and optical performance. Create spaces with the confidence that LITEISTRY™ will complement your vision to transform every architectural space into a masterpiece.
LITEISTRY™ downlighting with SpectraSync™ Color Tuning technology allows the flexibility to tailor CCT to aesthetic preferences.
LITEISTRY™ downlighting with SpectraSync™ Color Tuning technology allows the flexibility to tailor CCT to aesthetic preferences.
- 6" architectural LED square downlight and wall wash cylinder delivering 600 - 6000 lm
- 4 beam distributions from 0.6 to 1.2 Spacing Criteria
- Quiet reflector appearance with 50º optical cutoff
- Available in Dim to Warm (2200K-3000K) or Tunable White (2700K-5000K or 2700K-6500K), 90+CRI options
- Available in Surface, Wall, Pendant, or Cord Mount configurations
- NX Distributed Intelligence™ wired and wireless controls capability available
- 2 SDCM color consistency
- Long life L90 at 55,000 hrs (TM-21)
- Five year warranty
Product Details
General
Aperture | 6 in |
Application |
|
Controls - Networked | NX Distributed Intelligence |
Dimming Protocol |
|
Dimming Range | 0.05 |
Light Source | LED |
SpectraSync™ Color Tuning |
|
Certifications and Compliance
Compliance | Buy American (TAA) 52.225-11 |
Resources and Downloads
Specifications
Installation/Instruction Manual (IOM)
Please wait, preparing to download your file.
Photometry (40)
Product Name | Color Temp | CRI | Lumens | Lm/W | WattsWatts | Dist. Type | Resources |
---|---|---|---|---|---|---|---|
LTC-6SQD-S-06L2230TD9MD-DMTW-S_30K
|
3000 K | 90 CRI | 641 lm | 64 | 10 W | Medium, 43° FWHM, (0.7 SC) | |
LTC-6SQD-S-06L2230TD9NR-DMTW-S_30K
|
3000 K | 90 CRI | 645 lm | 65 | 9.9 W | Narrow, 25° FWHM, (0.4 SC) | |
LTC-6SQD-S-06L2230TD9WD-DMTW-S_30K
|
3000 K | 90 CRI | 587 lm | 59 | 9.9 W | Wide, 65° FWHM, (1.0 SC) | |
LTC-6SQD-S-06L2230TD9XW-DMTW-S_30K
|
3000 K | 90 CRI | 571 lm | 57 | 10 W | Extra Wide, 69° FWHM, (1.1 SC) | |
LTC-6SQD-S-06L2765T9MD-DMT-S_30K
|
3000 K | 90 CRI | 641 lm | 64 | 10 W | Medium, 43° FWHM, (0.7 SC) | |
LTC-6SQD-S-06L2765T9NR-DMT-S_30K
|
3000 K | 90 CRI | 645 lm | 65 | 9.9 W | Narrow, 25° FWHM, (0.4 SC) | |
LTC-6SQD-S-06L2765T9WD-DMT-S_30K
|
3000 K | 90 CRI | 587 lm | 59 | 9.9 W | Wide, 65° FWHM, (1.0 SC) | |
LTC-6SQD-S-06L2765T9XW-DMT-S_30K
|
3000 K | 90 CRI | 571 lm | 57 | 10 W | Extra Wide, 69° FWHM, (1.1 SC) | |
LTC-6SQD-S-10L2230TD9MD-DMTW-S_30K
|
3000 K | 90 CRI | 1024 lm | 57 | 18 W | Medium, 43° FWHM, (0.7 SC) | |
LTC-6SQD-S-10L2230TD9NR-DMTW-S_30K
|
3000 K | 90 CRI | 1031 lm | 57 | 18.1 W | Narrow, 25° FWHM, (0.4 SC) | |
LTC-6SQD-S-10L2230TD9WD-DMTW-S_30K
|
3000 K | 90 CRI | 938 lm | 52 | 18 W | Wide, 65° FWHM, (1.0 SC) | |
LTC-6SQD-S-10L2230TD9XW-DMTW-S_30K
|
3000 K | 90 CRI | 913 lm | 51 | 17.9 W | Extra Wide, 69° FWHM, (1.1 SC) | |
LTC-6SQD-S-10L2765T9MD-DMT-S_30K
|
3000 K | 90 CRI | 1024 lm | 57 | 18 W | Medium, 43° FWHM, (0.7 SC) | |
LTC-6SQD-S-10L2765T9NR-DMT-S_30K
|
3000 K | 90 CRI | 1031 lm | 57 | 18.1 W | Narrow, 25° FWHM, (0.4 SC) | |
LTC-6SQD-S-10L2765T9WD-DMT-S_30K
|
3000 K | 90 CRI | 938 lm | 52 | 18 W | Wide, 65° FWHM, (1.0 SC) | |
LTC-6SQD-S-10L2765T9XW-DMT-S_30K
|
3000 K | 90 CRI | 913 lm | 51 | 17.9 W | Extra Wide, 69° FWHM, (1.1 SC) | |
LTC-6SQD-S-15L2230TD9MD-DMTW-S_30K
|
3000 K | 90 CRI | 1472 lm | 59 | 24.9 W | Medium, 43° FWHM, (0.7 SC) | |
LTC-6SQD-S-15L2230TD9NR-DMTW-S_30K
|
3000 K | 90 CRI | 1481 lm | 59 | 25.1 W | Narrow, 25° FWHM, (0.4 SC) | |
LTC-6SQD-S-15L2230TD9WD-DMTW-S_30K
|
3000 K | 90 CRI | 1348 lm | 54 | 25 W | Wide, 65° FWHM, (1.0 SC) | |
LTC-6SQD-S-15L2230TD9XW-DMTW-S_30K
|
3000 K | 90 CRI | 1311 lm | 52 | 25.2 W | Extra Wide, 69° FWHM, (1.1 SC) | |
LTC-6SQD-S-15L2765T9MD-DMT-S_30K
|
3000 K | 90 CRI | 1472 lm | 59 | 24.9 W | Medium, 43° FWHM, (0.7 SC) | |
LTC-6SQD-S-15L2765T9NR-DMT-S_30K
|
3000 K | 90 CRI | 1481 lm | 59 | 25.1 W | Narrow, 25° FWHM, (0.4 SC) | |
LTC-6SQD-S-15L2765T9WD-DMT-S_30K
|
3000 K | 90 CRI | 1348 lm | 54 | 25 W | Wide, 65° FWHM, (1.0 SC) | |
LTC-6SQD-S-15L2765T9XW-DMT-S_30K
|
3000 K | 90 CRI | 1311 lm | 52 | 25.2 W | Extra Wide, 69° FWHM, (1.1 SC) | |
LTC-6SQD-S-20L2230TD9MD-DMTW-S_30K
|
3000 K | 90 CRI | 2023 lm | 56 | 36.1 W | Medium, 43° FWHM, (0.7 SC) | |
LTC-6SQD-S-20L2230TD9NR-DMTW-S_30K
|
3000 K | 90 CRI | 2035 lm | 57 | 35.7 W | Narrow, 25° FWHM, (0.4 SC) | |
LTC-6SQD-S-20L2230TD9WD-DMTW-S_30K
|
3000 K | 90 CRI | 1853 lm | 51 | 36.3 W | Wide, 65° FWHM, (1.0 SC) | |
LTC-6SQD-S-20L2230TD9XW-DMTW-S_30K
|
3000 K | 90 CRI | 1802 lm | 50 | 36 W | Extra Wide, 69° FWHM, (1.1 SC) | |
LTC-6SQD-S-20L2765T9MD-DMT-S_30K
|
3000 K | 90 CRI | 2023 lm | 56 | 36.1 W | Medium, 43° FWHM, (0.7 SC) | |
LTC-6SQD-S-20L2765T9NR-DMT-S_30K
|
3000 K | 90 CRI | 2035 lm | 57 | 35.7 W | Narrow, 25° FWHM, (0.4 SC) | |
LTC-6SQD-S-20L2765T9WD-DMT-S_30K
|
3000 K | 90 CRI | 1853 lm | 51 | 36.3 W | Wide, 65° FWHM, (1.0 SC) | |
LTC-6SQD-S-20L2765T9XW-DMT-S_30K
|
3000 K | 90 CRI | 1802 lm | 50 | 36 W | Extra Wide, 69° FWHM, (1.1 SC) | |
LTC-6SQD-S-25L2230TD9MD-DMTW-S_30K
|
3000 K | 90 CRI | 2459 lm | 65 | 37.8 W | Medium, 43° FWHM, (0.7 SC) | |
LTC-6SQD-S-25L2230TD9NR-DMTW-S_30K
|
3000 K | 90 CRI | 2474 lm | 65 | 38.1 W | Narrow, 25° FWHM, (0.4 SC) | |
LTC-6SQD-S-25L2230TD9WD-DMTW-S_30K
|
3000 K | 90 CRI | 2252 lm | 59 | 38.2 W | Wide, 65° FWHM, (1.0 SC) | |
LTC-6SQD-S-25L2230TD9XW-DMTW-S_30K
|
3000 K | 90 CRI | 2191 lm | 58 | 37.8 W | Extra Wide, 69° FWHM, (1.1 SC) | |
LTC-6SQD-S-25L2765T9MD-DMT-S_30K
|
3000 K | 90 CRI | 2459 lm | 65 | 37.8 W | Medium, 43° FWHM, (0.7 SC) | |
LTC-6SQD-S-25L2765T9NR-DMT-S_30K
|
3000 K | 90 CRI | 2474 lm | 65 | 38.1 W | Narrow, 25° FWHM, (0.4 SC) | |
LTC-6SQD-S-25L2765T9WD-DMT-S_30K
|
3000 K | 90 CRI | 2252 lm | 59 | 38.2 W | Wide, 65° FWHM, (1.0 SC) | |
LTC-6SQD-S-25L2765T9XW-DMT-S_30K
|
3000 K | 90 CRI | 2191 lm | 58 | 37.8 W | Extra Wide, 69° FWHM, (1.1 SC) |
Please wait, preparing to download your file.