Item Added to Your Cart!
A2LED
By Prescolite
A2LED
By Prescolite
The A2LED Series of specification grade LED adjustables are designed for use in a variety of architectural, retail, commercial and instituaitonal applications.
- Lumen outputs up to 1200 lumens exceeding 50 watt MR16 Halogen
- Utilizes Xicato Remote Phosphor LED module with color consistency < 2 SDCM
- Dual-slide mechanism allows 360° rotation and 0-30º vertical tilt adjustment
- Completely accessible from below the ceiling
- Non-IC rated. Suitable for damp locations.
- Housing options include IC rated, Air Tight, Chicago Plenum
- Flush mount mud ring accessory allows flange to be flush to ceiling surface
- Minimum of 50,000 hours at 70% lumen maintenance
- Luminaires are certified by a National Recognized Testing Lab (NRTL), either UL or CSA.
Product Details
General
Accessories |
|
Aperture | 1-3 in |
Application |
|
Chicago Code Compliant Life Safety | Yes |
Dimming Protocol |
|
Lamp Type | LED |
Light Source | LED |
Mounting Type | Recessed |
Trim Type | Adjustable |
Type | Downlighting |
Resources and Downloads
Specifications
Installation/Instruction Manual (IOM)
BIM
Please wait, preparing to download your file.
Photometry (3)
Product Name | Color Temp | CRI | Lumens | Lm/W | Watts | Dist. Type | Resources |
---|---|---|---|---|---|---|---|
A2LED-2A9LED12L30K8FL35
|
3000 °K | 80 CRI | 1218 lm | 63 | 19.2 W | Flood 35 Cutoff, 25° FWHM | |
A2LED-2A9LED7L30K8FL35
|
3000 °K | 80 CRI | 702 lm | 61 | 11.6 W | Flood 35 Cutoff, 58° FWHM | |
A2LED-2A9LED9L30K8FL35
|
3000 °K | 80 CRI | 905 lm | 63 | 14.3 W | Flood 35 Cutoff, 58° FWHM |
Please wait, preparing to download your file.