text.skipToContent text.skipToNavigation

A4LED

by Prescolite 

This specification grade LED downlight is suitable for a variety of commercial, retail, and institutional applications, including outdoor cold environments.

  • Light engine with integral heat sink provides excellent thermal management and a minimum of 50,000 hrs at 70% average lumen maintenance
  • Utilizes Xicato® XSM Remote Phosphor LED module. Color consistency < 2 SCDM
  • 35º vertical and 362º horizontal aiming
  • Non-IC rated. Suitable for damp locations.
  • Photometrics tested per IESNA-LM-79-2008 standards
  • Completely accessible from below the ceiling
  • Luminaires are certified by a National Recognized Testing Lab (NRTL), either UL or CSA
  • All trims feature translating center beam optics
  • Hot aiming standard for all trims
  • Horizontal and vertical adjustment can be locked in position without tools
  • B24 and B6 bar hangers sold separately for T-bar ceilings

Product Details

General

Aperture 4 in
Chicago Plenum Yes
Lamp Type LED
Light Source LED
Listings
  • CSA
  • C/US
Trim Type Adjustable
Type
  • Architectural Indoor
  • Downlighting

Certifications and Compliance

Industry Standard(s)
  • CSA C/US Listed
  • Damp Listed
  • Non-IC

Photometry

IES Files
A4LED120V-4A9LED15L30K8FL354C1.ies