Item Added to Your Cart!
AB2LED
By Prescolite
AB2LED
By Prescolite
This specification grade LED "aim from below" adjustable downlight is suitable for a variety of commercial, retail, and institutional applications, including outdoor cold environments.
- Lumen outputs up to 1200 lumens exceeding 50 watt MR16 Halogen
- Utilizes Xicato Remote Phosphor LED module with color consistency <2 SDCM
- Field interchangeable optics in 25°, 35°, or 45° beam spreads
- Aim from below adjustment capability allows 361° rotation and 0-35º vertical tilt
- Completely accessible and adjustable from below the ceiling
- Non-IC rated. Suitable for damp locations
- Housing options include IC rated, Air Tight, Chicago Plenum
- Flush mount mud ring accessory allows flange to be flush to ceiling surface
- Minimum of 50,000 hours at 70% lumen maintenance
- Luminaires are certified by a Nationally Recognized Testing Lab (NRTL), either UL or CSA
Product Details
General
Accessories |
|
Aperture | 2 in |
Application |
|
Chicago Code Compliant Life Safety | Yes |
Dimming Protocol |
|
Lamp Type | LED |
Light Source | LED |
Mounting Type | Recessed |
Trim Type | Adjustable |
Type | Downlighting |
Resources and Downloads
Specifications
Installation/Instruction Manual (IOM)
BIM
Please wait, preparing to download your file.
Photometry (9)
Product Name | Color Temp | CRI | Lumens | Lm/W | Watts | Dist. Type | Resources |
---|---|---|---|---|---|---|---|
AB2LED-2AB9LED12L30K8FL35
|
3000 °K | 80 CRI | 1238 lm | 56 | 22.3 W | Flood 35 Cutoff, 46° FWHM | |
AB2LED-2AB9LED12L30K8MD25
|
3000 °K | 80 CRI | 979 lm | 44 | 22.3 W | Medium 25 Cutoff, 27° FWHM | |
AB2LED-2AB9LED12L30K8WFL45
|
3000 °K | 80 CRI | 1241 lm | 55 | 22.4 W | Wide Flood 45 Cutoff, 62° FWHM | |
AB2LED-2AB9LED7L30K8FL35
|
3000 °K | 80 CRI | 719 lm | 52 | 13.8 W | Flood 35 Cutoff, 46° FWHM | |
AB2LED-2AB9LED7L30K8MD25
|
3000 °K | 80 CRI | 568 lm | 41 | 13.8 W | Medium 25 Cutoff, 27° FWHM | |
AB2LED-2AB9LED7L30K8WFL45
|
3000 °K | 80 CRI | 720 lm | 52 | 13.8 W | Wide Flood 45 Cutoff, 62° FWHM | |
AB2LED-2AB9LED9L30K8FL35
|
3000 °K | 80 CRI | 929 lm | 52 | 17.8 W | Flood 35 Cutoff, 46° FWHM | |
AB2LED-2AB9LED9L30K8MD25
|
3000 °K | 80 CRI | 734 lm | 41 | 17.8 W | Medium 25 Cutoff, 27° FWHM | |
AB2LED-2AB9LED9L30K8WFL45
|
3000 °K | 80 CRI | 931 lm | 52 | 17.8 W | Wide Flood 45 Cutoff, 62° FWHM |
Please wait, preparing to download your file.
Stocked Items
Catalog Number | UPC | Product Description | |
---|---|---|---|
Catalog Number AB2AH | UPC 785235432757 | Product Description AB2 Accessory Holder | Check Inventory |
Catalog Number H11BL | UPC 785235432764 | Product Description Hexcell Louver Black | Check Inventory |
Catalog Number LL11 | UPC 785235432771 | Product Description Linear Spread Lens | Check Inventory |
Catalog Number PL11 | UPC 785235432788 | Product Description Prismatic Diffusion Lens | Check Inventory |
Related Products