text.skipToContent text.skipToNavigation

DBX/DBXQC/RMNICD/RMNICDAT

by Prescolite 

DBX is the flagship downlight within the Prescolite LiteBox family of residential and light-commecial downlights, providing exceptional contractor-preferred features, including dual IC/Non-IC and Air-Tight rating. RMNICD/RMNICDAT is a remodel version with many of the same great features. These products are ideal for residential and multi-family applications.

  • Designed for residential and light commercial applications
  • Dual rated for IC and Non-IC rated applications
  • Use DBX or DBXQC for new construction and RMNICD/RMNICDAT for remodel applications
  • Patented single torsion spring trim retention provides easy trim-out and tight seal to the ceiling.
  • Full reflector design eliminates light leaks, maintains perpendicular lamp position and prevents unsightly view into the housing.
  • Pro-Nail™ Bar Hangers come standard on DBX and DBXQC only

Product Details

General

Aperture 6 in
Application
  • Commerical Indoor
  • Education
  • Healthcare
  • Hospitality
  • Office
  • Lobby
  • Conference Room
  • Classroom
  • Waiting Room
  • Auditorium
  • Guest Room
  • Dining Area
Fire Resistance No
Lamp Type INC
Light Source Incandescent
Listings UL
Style Round
Type Downlighting

Certifications and Compliance

Industry Standard(s)
  • AirShield/AirTight
  • AirShield/AirTight Ready
  • Damp Listed
  • IC
  • Non-IC
  • Pro-Nail Bar Hanger
  • UL
  • Wet Listed

Stocked Items

Catalog Number UPC Product Description
Catalog Number DBX UPC 785235429030 Product Description Downlight housing, Lamp Type: Varies by trim. See spec sheet., Ballast Type: No ballast. Line voltage., Voltage Rating: 120 VAC. Check Inventory
Catalog Number DBXQC UPC 785235428972 Product Description Downlight housing, Lamp Type: Varies by trim. See spec sheet., Ballast Type: No ballast. Line voltage., Voltage Rating: 120 VAC. Check Inventory
Catalog Number RMNICD UPC 785235514309 Product Description 6 IN remodel downlight housing, Lamp Type: Based on Trim, Voltage Rating: 120 VAC. Check Inventory