text.skipToContent text.skipToNavigation

DBXMRI

by Prescolite 

DBXMRI is suitable for new construction, whether or not insulation is present in rooms containing magnetic resonance imaging equipment. The DBXMRI complies with requirements for Air Shield™ applications.

  • Designed for residential and light commercial applications
  • Dual rated for IC and Non-IC rated applications
  • Patented single torsion spring trim retention provides easy trim-out and tight seal to the ceiling.
  • Full reflector design eliminates light leaks, maintains perpendicular lamp position and prevents unsightly view into the housing.

Product Details

General

Aperture 6 in
Application
  • Commerical Indoor
  • Education
  • Healthcare
  • Hospitality
  • Office
  • Lobby
  • Conference Room
  • Classroom
  • Waiting Room
  • Auditorium
  • Guest Room
  • Dining Area
Chicago Plenum No
Fire Resistance No
Lamp Type INC
Light Source Incandescent
Listings UL
Style Round
Type Downlighting

Certifications and Compliance

Industry Standard(s)
  • AirShield/AirTight
  • AirShield/AirTight Ready
  • Damp Listed
  • IC
  • Non-IC
  • Pro-Nail Bar Hanger
  • UL
  • Wet Listed

Resources/Downloads