text.skipToContent text.skipToNavigation

FT6

By Prescolite 
By Prescolite
FireTight downlights are the smart and safe choice for lighting specifiers or electrical contractors, meeting electrical installation requirements and UL tested and proven to maintain ceiling fire ratings. FT6 is a 6" aperture incandescent downlight that is UL Classified for 1 and 2-hour fire ratings in many common construction types.
  • Non-IC rated, new construction
  • UL Classified to maintain fire ratings of up to one hour for all UL P200 and P500 series fire-rated ceiling/floor
  • UL Classified to maintain fire ratings of up to two hours in all UL L500, D500, G500, D200, G200, and L200 series fire-rated ceiling/floor assemblies
  • Includes hardware for mounting to furring channels
  • Trim outside diameter is 7 3/4'' except where indicated

Product Details

General

Aperture 6 in
Application
  • Commerical Indoor
  • Education
  • Healthcare
  • Hospitality
  • Office
  • Lobby
  • Conference Room
  • Classroom
  • Waiting Room
  • Auditorium
  • Guest Room
  • Dining Area
Fire Resistance Yes
Fire Resistant Yes
Light Source Incandescent
Listings UL
Style Round
Type Downlighting

Certifications and Compliance

Industry Standard(s) New York City Compliant
Ratings Fire Rated

Stocked Items

Catalog Number UPC Product Description
Catalog Number FT6 UPC 785235301527 Product Description 6" housing, FireTight Incandescent Line Voltage non-IC rated Check Inventory