text.skipToContent text.skipToNavigation

FT6QLIC

by Prescolite 

FireTight downlights are the smart and safe choice for lighting specifiers or electrical contractors, meeting electrical installation requirements and UL tested and proven to maintain ceiling fire ratings.

  • UL Classified to maintain fire ratings of one hour or less for all UL P200 and P500 series fire-rated ceiling/ floor assemblies
  • UL Classified to maintain fire ratings of two hours or less in all UL L500, D500, G500, D200, and L200 series fire-rated ceiling/floor assemblies
  • Energy saving LED light engine
  • Die cast heat sink to maximize life expectancy and lumen output
  • Suitable for through wiring. IC/Non-IC, AirShield rated. Wet location with LB6LEDA

Product Details

General

Aperture 6 in
Dimming Protocol Phase
Fire Resistant Yes
Light Source LED
Lumens 1 - 2000
Type Downlighting

Certifications and Compliance

Industry Standard(s) AirShield/AirTight

Stocked Items

Catalog Number UPC Product Description
Catalog Number FT6QLIC UPC 785235429177 Product Description FireTight, 6 IN LED downlight housing, Silver, Round, Lamp Type: LED - LB6LEDA series from Prescolite, Number of Lamps: 1, Voltage Rating: 120 V V. Check Inventory