text.skipToContent text.skipToNavigation

IBX4-120, BX4-120, RMN4-120

by Prescolite 

Litebox 4" line voltage downlights are ideal for residential and light commercial lighting projects that desire a small, concealed line-voltage source. Trims allow lamp aiming 360° rotationally and up to 20° vertically for accent lighting.

  • 4'' aperture provides more discreet visual appearance in the ceiling
  • Designed for accent lighting of residential and light commercial applications
  • Trims allow lamp aiming of 360° horizontally and 20° vertically
  • Accommodates line-voltage incandescent lamps including PAR16, PAR20 and R20
  • Full reflector design eliminates light leaks, maintains perpendicular lamp position and prevents unsightly view into the housing.
  • Pro-Nail™ Bar Hangers come standard on IBX4-120 and BX4-120 only

Product Details

General

Aperture 4-5 in
Application
  • Commerical Indoor
  • Education
  • Healthcare
  • Hospitality
  • Office
  • Lobby
  • Conference Room
  • Classroom
  • Waiting Room
  • Auditorium
  • Guest Room
  • Dining Area
Fire Resistance No
Lamp Type INC
Light Source Incandescent
Listings UL
Style Round
Type Downlighting

Certifications and Compliance

Industry Standard(s)
  • AirShield/AirTight
  • Damp Listed
  • IC
  • Non-IC
  • Pro-Nail Bar Hanger
  • UL
  • Wet Listed

Stocked Items

Catalog Number UPC Product Description
Catalog Number BX4-120 UPC 785235043618 Product Description Line voltage incandescent housing, Lamp Type: PAR-16 or R-20 or PAR-20, Ballast Type: No Ballast, Voltage Rating: 120 V V. Check Inventory
Catalog Number IBX4-120 UPC 785235430722 Product Description Line voltage incandescent housing, Lamp Type: PAR-16 or R-20 or PAR-20, Ballast Type: No Ballast, Voltage Rating: 120 V V. Check Inventory
Catalog Number RMN4-120 UPC 785235182355 Product Description 4 IN line voltage remodel downlight housing, Lamp Type: PAR-16 or PAR-20/R-20 Lamp, Voltage Rating: 120 VAC. Check Inventory