- Products
- Lighting & Controls
- Commercial Indoor Lighting
- Recessed Downlights
- IBX4QL-120/BX4QL-120/RMN4QL-120
Item Added to Your Cart!
IBX4QL-120/BX4QL-120/RMN4QL-120
By Prescolite
IBX4QL-120/BX4QL-120/RMN4QL-120
By Prescolite
Litebox 4" LED downlights are ideal for residential and light commercial lighting projects that desire a small, concealed line-voltage source.
- Accommodates 9W LED module
- 4" aperture provides more discreet visual appearance in the ceiling
- Designed for accent lighting of residential and light commercial applications
- Pro-Nail™ Bar Hangers come standard on BX4QL-120 and IBX4QL-120
Product Details
General
Aperture | 4 in |
Application |
|
Chicago Code Compliant Life Safety | Yes |
Dimming Protocol | Phase |
Fire Resistance | No |
Lamp Type | LED |
Light Source | LED |
Listings |
|
Lumens | 1 - 2000 |
Style | Round |
Type | Downlighting |
Certifications and Compliance
Industry Standard(s) |
|
Resources and Downloads
Specifications
Brochures
Installation/Instruction Manual (IOM)
Please wait, preparing to download your file.
Stocked Items
Catalog Number | UPC | Product Description | |
---|---|---|---|
Catalog Number BX4QL-120 | UPC 785235429375 | Product Description 4 in, LED Downlight Housing, Non-IC Rated, 120 V | Check Inventory |
Catalog Number IBX4QL-120 | UPC 785235429566 | Product Description LiteBox, downlight housing Air Shield™ IC Rated, Round, Lamp Type: LED, Voltage Rating: 120 VAC, Options: nail bar hanger. | Check Inventory |