text.skipToContent text.skipToNavigation

IBXHW

by Prescolite 

IBXHW is a high wattage IC-rated housing ideal for residential and multi-family applications, is UL/CUL listed, and approved for use in damp locations and through wiring.

  • Designed for residential and light commercial new construction applications
  • IBXHW is a high wattage housing for use in higher ceilings or when more light is required.
  • Patented single torsion spring trim retention provides easy trim-out and tight seal to the ceiling.
  • Full reflector design eliminates light leaks, maintains perpendicular lamp position and prevents unsightly view into the housing.
  • UL/CUL listed for damp locations & through wiring

Product Details

General

Aperture 6-7 in
Application
  • Commerical Indoor
  • Education
  • Healthcare
  • Hospitality
  • Office
  • Lobby
  • Conference Room
  • Classroom
  • Waiting Room
  • Auditorium
  • Guest Room
  • Dining Area
Chicago Plenum No
Fire Resistance No
Lamp Type INC
Light Source Incandescent
Listings UL
Style Round
Type Downlighting

Certifications and Compliance

ENERGY STAR Certified Yes
Industry Standard(s)
  • AirShield/AirTight
  • AirShield/AirTight Ready
  • Damp Listed
  • IC
  • Pro-Nail Bar Hanger
  • UL
  • Wet Listed