text.skipToContent text.skipToNavigation

LB4 / LBEB4

by Prescolite 

LiteBox LED modules are designed for use in new construction as well as retrofit applications with existing Prescolite or competitive 4" housings.

  • 9 watt input power
  • New Construction with IBX4 Quick Link LED housing; can be used to meet California Title 24 requirements for commercial buildings
  • Retrofit applications with compatible 4" from Prescolite or others using the universal screw base adaptor
  • Dimmable to 10% with most standard dimmers
  • Photometric testing per IESNA LM-79 2008 standards
  • Easy installation with three (3) stainless steel spring clips (pre-installed)
  • Superior glare control with diffused polycarbonate lens
  • Up to 60,000 hours at 70% lumen maintenance per TM-21
  • Integral Aluminum heat sink to maximize life expectancy and lumen output
  • Suitable for wet and damp locations

Product Details

General

Aperture 4 in
Dimming Protocol Phase
ExpressLine Yes
Light Source LED
Lumens 1-2000
Style Round
Type Downlighting

Certifications and Compliance

ENERGY STAR Certified Yes
Industry Standard(s)
  • CSA
  • California Title 24 (commercial)
  • Damp Listed
  • ENERGY STAR® Qualified
  • Wet Listed
  • IC rated
  • Wet Location

Resources/Downloads

Photometry

IES Files
LB4A6L30K9_WH
LBEB4A6L30K9_WH

Stocked Items

Catalog Number UPC Product Description
Catalog Number LB4A6L27K9 WH UPC 785235431828 Product Description 4” Downlight, Light Output: 600 lm, Color Temperature: 2700 K, 90 CRI, Dimming Range: 10%, Wattage: 9 W, Color: White, Voltage Rating: 120 V. Check Inventory
Catalog Number LB4A6L30K9 WH UPC 785235431705 Product Description 4” Downlight, Light Output: 600 lm, Color Temperature: 3000 K, 90 CRI, Dimming Range: 10%, Wattage: 9 W, Color: White, Voltage Rating: 120 VAC. Check Inventory
Catalog Number LB4A6L35K9 WH UPC 785235431712 Product Description 4” Downlight, Light Output: 600 lm, Color Temperature: 3500 K, 90 CRI, Dimming Range: 10%, Wattage: 9 W, Color: White, Voltage Rating: 120 V. Check Inventory
Catalog Number LB4A6L40K9 WH UPC 785235431729 Product Description 4” Downlight, Light Output: 600 lm, Color Temperature: 4000 K, 90 CRI, Dimming Range: 10%, Wattage: 9 W, Color: White, Voltage Rating: 120 VAC. Check Inventory
Catalog Number LBEB4A6L27K9 WH UPC 785235431903 Product Description 4” Eyeball Downlight, Light Output: 600 lm, Color Temperature: 2700 K, 90 CRI, Dimming Range: 10%, Wattage: 9 W, Color: White, Voltage Rating: 120 V. Check Inventory
Catalog Number LBEB4A6L35K9 WH UPC 785235431774 Product Description 4” Eyeball Downlight, Light Output: 600 lm, Color Temperature: 3500 K, 90 CRI, Dimming Range: 10%, Wattage: 9 W, Color: White, Voltage Rating: 120 VAC. Check Inventory