text.skipToContent text.skipToNavigation

LB6 / LBEB6

by Prescolite 

LiteBox LED modules are designed for use in new construction as well as retrofit applications with existing Prescolite or competitive 6" housings.

  • 10 watt input power
  • New Construction with DBX Quick Link LED housing; can be used to meet California Title 24 requirements for commercial buildings
  • Retrofit applications with compatible 6" from Prescolite or others using the universal screw base adaptor
  • Dimmable to 10% with most standard dimmers
  • Photometric testing per IESNA LM-79 2008 standards
  • Easy installation with three (3) stainless steel spring clips (pre-installed)
  • Superior glare control with diffused polycarbonate lens
  • Up to 60,000 hours at 70% lumen maintenance per TM-21
  • Integral Aluminum heat sink to maximize life expectancy and lumen output
  • Suitable for wet and damp locations

Product Details

General

Aperture 6 in
Dimming Protocol Phase
ExpressLine Yes
Light Source LED
Lumens 1 - 2000
Type Downlighting

Certifications and Compliance

Industry Standard(s)
  • CSA C/US Listed
  • California Title 24 (commercial)
  • Damp Listed
  • ENERGY STAR® Qualified
  • Wet Listed

Resources/Downloads

Photometry

IES Files
LB6A7L30K9_WH
IES file
LBEB6A7L30K9_WH
IES file

Stocked Items

Catalog Number UPC Product Description
Catalog Number LB6A7L27K9 WH UPC 785235431866 Product Description 6” Downlight, Light Output: 700 lm, Color Temperature: 2700 K, 90 CRI, Dimming Range: 10%, Wattage: 10 W, Color: White, Voltage Rating: 120 V. Check Inventory
Catalog Number LB6A7L30K9 WH UPC 785235431736 Product Description 6” Downlight, Light Output: 700 lm, Color Temperature: 3000 K, 90 CRI, Dimming Range: 10%, Wattage: 10 W, Color: White, Voltage Rating: 120 V. Check Inventory
Catalog Number LB6A7L35K9 WH UPC 785235431743 Product Description 6” Downlight, Light Output: 700 lm, Color Temperature: 3500 K, 90 CRI, Dimming Range: 10%, Wattage: 10 W, Color: White, Voltage Rating: 120 VAC. Check Inventory
Catalog Number LB6A7L40K9 WH UPC 785235431750 Product Description 6” Downlight, Light Output: 700 lm, Color Temperature: 4000 K, 90 CRI, Dimming Range: 10%, Wattage: 10 W, Color: White, Voltage Rating: 120 V. Check Inventory
Catalog Number LBEB6A7L27K9 WH UPC 785235431941 Product Description 6” Eyeball Downlight, Light Output: 700 lm, Color Temperature: 2700 K, 90 CRI, Dimming Range: 10%, Wattage: 10 W, Color: White, Voltage Rating: 120 V. Check Inventory
Catalog Number LBEB6A7L30K9 WH UPC 785235431798 Product Description 6” Downlight, Light Output: 700 lm, Color Temperature: 3000 K, 90 CRI, Dimming Range: 10%, Wattage: 10 W, Color: White, Voltage Rating: 120 V. Check Inventory
Catalog Number LBEB6A7L35K9 WH UPC 785235431804 Product Description 6” Eyeball Downlight, Light Output: 700 lm, Color Temperature: 3500 K, 90 CRI, Dimming Range: 10%, Wattage: 10 W, Color: White, Voltage Rating: 120 VAC. Check Inventory