text.skipToContent text.skipToNavigation

LB6LEDA

by Prescolite 

Performs like 65W BR30 or 18W compact fluorescent, using only 13.5 watts of power. LB6LEDA features excellent glare control and optical cutoff, color quality and a warm white color temperature.

  • 12-13 watt input power
  • ENERGY STAR® Qualified (WH)
  • New Construction with DBXQL housing; can be used to meet California Title 24 requirements for commercial buildings
  • Retrofit applications with compatible 6" housings from Prescolite or others using the universal screw base adapter
  • Photometric testing per IESNA LM-79 2008 standards
  • Lumen output and distribution comparable up to a 75W PAR incandescent lamp or a 26 watt CFL lamp
  • Dimmable to 15% with most standard dimmers
  • Easy installation with (3) friction spring clips and diffuse polycarbonate lens controls direct glare
  • Up to 60,000 hours at 70% lumen maintenance per TM-21
  • Integral Aluminum heat sink to maximize life expectancy and lumen output
  • UL/cUL classified or cCSAus listed in Prescolite and many competitive housings
  • Suitable for wet locations

Product Details

General

Aperture 6 in
Application
  • Commerical Indoor
  • Education
  • Healthcare
  • Hospitality
  • Office
  • Lobby
  • Conference Room
  • Classroom
  • Waiting Room
  • Auditorium
  • Guest Room
  • Dining Area
Dimming Protocol Phase
Dimming Range 10%
ExpressLine Yes
Fire Resistance No
Lamp Type LED
Light Source LED
Listings
  • CSA
  • C/US
Lumens 1-2000
Style Round
Trim Type Lensed
Type Downlighting

Certifications and Compliance

ENERGY STAR Certified Yes
Energy Star Yes
Industry Standard(s)
  • CSA C/US Listed
  • California Title 24 (commercial)
  • ENERGY STAR® Qualified
  • UL/cUL Classified
  • Wet Listed

Photometry

Stocked Items

Catalog Number UPC Product Description
Catalog Number LB6LEDA10L30K WH UPC 785235429337 Product Description Litebox 6 in LED module, Light Output: 1,000 lm, Color Temperature: 3000 K, 80 CRI, Dimming Range: 15%, Wattage: 12 W, Color: White, Voltage Rating: 120 VAC. Check Inventory
Catalog Number LB6LEDA10L35K WH UPC 785235429344 Product Description Litebox 6 in LED module, Light Output: 1,000 lm, Color Temperature: 3500 K, 80 CRI, Dimming Range: 15%, Wattage: 12 W, Color: White, Voltage Rating: 120 VAC. Check Inventory
Catalog Number LB6LEDA10L40K WH UPC 785235431071 Product Description Litebox 6 in LED module, Light Output: 1,000 lm, Color Temperature: 4000 K, 80 CRI, Dimming Range: 15%, Wattage: 12 W, Color: White, Voltage Rating: 120 VAC. Check Inventory