text.skipToContent text.skipToNavigation

LBP6

by Prescolite 

LiteBox Plus is an entry level commercial downlight and wall wash targeting distributors and contractors that remain price sensitive to using LEDs for general downlighting applications.

  • 3 Lumen output levels that are comparable to 26 and 32 watt CFL
  • 4 CCT color choices offer the user a variety of both warm and cool environmental settings
  • Standard 90+ CRI COB for natural color rendering with the space
  • Standard 5% dimming with 0-10V and 120 Triac dimming
  • Offered in two trim choices, standard downlight and optional wall wash
  • Rapid installation of trim with driver quick connect system, and standard retention springs
  • 8L, 11L IC rated, and 15L Non IC rated, suitable for wet locations
  • ENERGY STAR® Qualified

Product Details

General

Aperture 6 in
Application
  • Commercial Indoor
  • Classrooms and Offices
  • Halls/Dorms
  • Lobby
  • Meeting Room
  • Common Areas
  • Canopy
Chicago Plenum Yes
Dimming Protocol
  • 0-10V
  • Phase
ExpressLine Yes
Fire Resistance No
Light Source LED
Listings CSA
Lumens 1-2000
Style Round
Trim Type
  • Wall Wash
  • Downlight

Certifications and Compliance

ENERGY STAR Certified Yes
Energy Star Yes
Industry Standard(s)
  • CSA
  • California Title 24 (commercial)
  • ENERGY STAR® Qualified
  • IC
  • Non-IC
  • Wet Listed

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
LBP6 6LBP11L30KWH
IES file
3000 °K 90 CRI 1100 lm 88 12 W
LBP6 6LBP11L30KWHWW
IES file
3000 °K 90 CRI 1100 lm 88 12 W
LBP6 6LBP15L30KWH
IES file
3000 °K 90 CRI 1500 lm 76 20 W
LBP6 6LBP15L30KWHWW
IES file
3000 °K 90 CRI 1500 lm 76 20 W
LBP6 6LBP8L30KWH
IES file
3000 K 90 CRI 800 lm 78 10 W
LBP6 6LBP8L30KWHWW
IES file
3000 °K 90 CRI 800 lm 78 10 W

Stocked Items

Catalog Number UPC Product Description
Catalog Number 6LBP11L30KWH UPC 785235431323 Product Description LiteBox Plus, Size Type: 6 in, 6 IN LED downlight, white, Round, Lamp Type: LED, Mounting Type: Installation uses Pro-Nail™ bar hangers with integral nail compatible with joist systems and materials, 0-10V/ Triac/ ELV Dimming, Light Output: 1,050 lm, 3000 K, 90 CRI, Voltage Rating: 120-277 VAC. Check Inventory
Catalog Number 6LBP11L35KAZ UPC 785235432689 Product Description LiteBox Plus, Size Type: 6 in, 6 IN LED downlight, clear annodized, Round, Lamp Type: LED, Mounting Type: Installation uses Pro-Nail™ bar hangers with integral nail compatible with joist systems and materials, 0-10V/ Triac/ ELV Dimming, Light Output: 1,050 lm, 3500 K, 90 CRI, Voltage Rating: 120-277 VAC. Check Inventory
Catalog Number 6LBP11L35KWH UPC 785235431330 Product Description LiteBox Plus, Size Type: 6 in, 6 IN LED downlight, white, Round, Lamp Type: LED, Mounting Type: Installation uses Pro-Nail™ bar hangers with integral nail compatible with joist systems and materials, 0-10V/ Triac/ ELV Dimming, Light Output: 1,050 lm, 3500 K, 90 CRI, Voltage Rating: 120-277 VAC. Check Inventory
Catalog Number 6LBP11L40KWH UPC 785235432665 Product Description LiteBox Plus, Size Type: 6 in, 6 IN LED downlight, white, Round, Lamp Type: LED, Mounting Type: Installation uses Pro-Nail™ bar hangers with integral nail compatible with joist systems and materials, 0-10V/ Triac/ ELV Dimming, Light Output: 1,050 lm, 4000 K, 90 CRI, Voltage Rating: 120-277 VAC. Check Inventory
Catalog Number 6LBP15L30KWH UPC 785235431347 Product Description LiteBox Plus, Size Type: 6 in, 6 IN LED downlight, white, Round, Lamp Type: LED, Mounting Type: Installation uses Pro-Nail™ bar hangers with integral nail compatible with joist systems and materials, 0-10V/ Triac/ ELV Dimming, Light Output: 1,539 lm, 3000 K, 90 CRI, Voltage Rating: 120-277 VAC. Check Inventory
Catalog Number 6LBP15L35KAZ UPC 785235432207 Product Description LiteBox Plus, Size Type: 6 in, 6 IN LED downlight, clear annodized, Round, Lamp Type: LED, Mounting Type: Installation uses Pro-Nail™ bar hangers with integral nail compatible with joist systems and materials, 0-10V/ Triac/ ELV Dimming, Light Output: 1,539 lm, 3500 K, 90 CRI, Voltage Rating: 120-277 VAC. Check Inventory
Catalog Number 6LBP15L35KWH UPC 785235431354 Product Description LiteBox Plus, Size Type: 6 in, 6 IN LED downlight, white, Round, Lamp Type: LED, Mounting Type: Installation uses Pro-Nail™ bar hangers with integral nail compatible with joist systems and materials, 0-10V/ Triac/ ELV Dimming, Light Output: 1,539 lm, 3500 K, 90 CRI, Voltage Rating: 120-277 VAC. Check Inventory
Catalog Number 6LBP15L40KWH UPC 785235432672 Product Description LiteBox Plus, Size Type: 6 in, 6 IN LED downlight, white, Round, Lamp Type: LED, Mounting Type: Installation uses Pro-Nail™ bar hangers with integral nail compatible with joist systems and materials, 0-10V/ Triac/ ELV Dimming, Light Output: 1,539 lm, 4000 K, 90 CRI, Voltage Rating: 120-277 VAC. Check Inventory
Catalog Number 6LBP8L30KWH UPC 785235431361 Product Description LiteBox Plus, Size Type: 6 in, 6 IN LED downlight, white, Round, Lamp Type: LED, Mounting Type: Installation uses Pro-Nail™ bar hangers with integral nail compatible with joist systems and materials, 0-10V/ Triac/ ELV Dimming, Light Output: 808 lm, 3000 K, 90 CRI, Voltage Rating: 120-277 VAC. Check Inventory
Catalog Number 6LBP8L35KWH UPC 785235431378 Product Description LiteBox Plus, Size Type: 6 in, 6 IN LED downlight, white, Round, Lamp Type: LED, Mounting Type: Installation uses Pro-Nail™ bar hangers with integral nail compatible with joist systems and materials, 0-10V/ Triac/ ELV Dimming, Light Output: 808 lm, 3500 K, 90 CRI, Voltage Rating: 120-277 VAC. Check Inventory
Catalog Number 6LBP8L40KWH UPC 785235432658 Product Description LiteBox Plus, Size Type: 6 in, 6 IN LED downlight, white, Round, Lamp Type: LED, Mounting Type: Installation uses Pro-Nail™ bar hangers with integral nail compatible with joist systems and materials, 0-10V/ Triac/ ELV Dimming, Light Output: 808 lm, 4000 K, 90 CRI, Voltage Rating: 120-277 VAC. Check Inventory
Catalog Number LBP6 UPC 785235431316 Product Description LiteBox Plus, Size Type: 6 in, 6 IN LED downlight housing, Round. Check Inventory
Catalog Number LBP6CP UPC 785235432252 Product Description LiteBox Plus, Size Type: 6 in, 6 IN LED downlight housing, Round, Options: Chicago Plenum. Check Inventory