text.skipToContent text.skipToNavigation

LBSLEDA

By Prescolite 
By Prescolite
Designed for use in new construction or retrofit IC or Non-IC applications.
  • 17 watt input power, 1032 lumens
  • Installs to standard 4x4 J-Box
  • Now available in 4 colors and 5 kelvin temperatures
  • ENERGY STAR® certified
  • Retrofit applications with compatible 4", 5", or 6" recessed housings using optional mounting kit
  • Lumen output and distribution comparable up to a 100W incandescent lamp
  • Dimmable to 15% with many LED rated dimmers
  • Up to 42,000 hours at 70% lumen maintenance per TM-21
  • IC/Non-IC rated. Suitable for wet locations
  • CSA C/US listed

Product Details

General

Aperture 7 in
Application
  • Commerical Indoor
  • Education
  • Healthcare
  • Hospitality
  • Office
  • Lobby
  • Conference Room
  • Classroom
  • Waiting Room
  • Auditorium
  • Guest Room
  • Dining AreaCommon Areas
  • Halls/Dorms
  • Hallways
Dimming Protocol Phase
Dimming Range 10%
ExpressLine Yes
Fire Resistance No
Lamp Type LED
Light Source LED
Listings
  • CSA
  • C/US
Lumens 1-2000
Style Round
Trim Type Lensed
Type Downlighting

Certifications and Compliance

ENERGY STAR Certified Yes
Energy Star Yes
Industry Standard(s)
  • CSA C/US Listed
  • ENERGY STAR® Qualified
  • Wet Listed

Resources and Downloads

Photometry (1)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
LBSLEDA10L30K9_WH.ies

Stocked Items

Catalog Number UPC Product Description
Catalog Number LBSLEDA10L27K9WH UPC 785235432726 Product Description 7 in surface mount round LED module, 2700 K, 90 CRI, 1,000 lm, 17 W, 120 VAC, Lens Type: diffuse impact resistant polycarbonate lens, Color: White. Check Inventory
Catalog Number LBSLEDA10L30K9 WH UPC 785235430128 Product Description 7 in surface mount round LED module, 3000 K, 90 CRI, 1,000 lm, 17 W, 120 VAC, Lens Type: diffuse impact resistant polycarbonate lens, Color: White. Check Inventory
Catalog Number LBSLEDA10L35K9WH UPC 785235432719 Product Description 7 in surface mount round LED module, 3500 K, 90 CRI, 1,000 lm, 17 W, 120 VAC, Lens Type: diffuse impact resistant polycarbonate lens, Color: White. Check Inventory
Catalog Number LBSLEDA10L40K9WH UPC 785235432702 Product Description 7 in surface mount round LED module, 4000 K, 90 CRI, 1,000 lm, 17 W, 120 VAC, Lens Type: diffuse impact resistant polycarbonate lens, Color: White. Check Inventory
Catalog Number LBSMTGKIT UPC 785235431064 Product Description Mounting Kit for LiteBox LED Surface fixtures Check Inventory
Catalog Number LBSQLEDA10L30K9 WH UPC 785235430869 Product Description 7 in surface mount square LED module, 3000 K, 90 CRI, 1,000 lm, 17 W, 120 VAC, Lens Type: diffuse impact resistant polycarbonate lens, Color: White.