text.skipToContent text.skipToNavigation

LC4

by Prescolite 

LiteFrame Commercial LED downlights provide the energy efficiency, performance, and long life of our high quality LED downlights at a price comparable to equivalent compact fluorescent fixtures.

  • Light Engine utilizes multiple LED arrays for controlled color consistency fixture to fixture
  • 1000-1800 Lumens delivered
  • Glare free optical control
  • Minimum 50,000 hour at 70% lumen maintenance system life
  • Photometrics tested per IESNA-LM-79-2008 standards
  • Non-IC rated. Suitable for wet locations and through branch wiring
  • Wall Wash and Emergency Options Available
  • ENERGY STAR® Qualified in select configurations
  • Luminaires are certified by a Nationally Recognized Testing Lab (NRTL), either UL or CSA.
  • PowerHUBB™ PoE Lighting and Control options available

Product Details

General

Aperture 4-5 in
Chicago Plenum Yes
Controls - Networked
  • PowerHUBB
  • NX Distributed Intelligence
Dimming Protocol
  • 0-10V
  • DMX
  • Lutron Forward Phase
  • Lutron EcoSystem
Light Source LED
New Products Yes
Trim Type
  • Downlight
  • Wall Wash
Type Downlighting

Certifications and Compliance

Energy Star Yes