text.skipToContent text.skipToNavigation

LC6

by Prescolite 

LiteFrame Commercial LED downlights provide the energy efficiency, performance, and long life of our high quality LED downlights at a price comparable to equivalent compact fluorescent fixtures.

  • Light Engine utilizes multiple LED arrays for controlled color consistency fixture to fixture
  • 1000-6000 Lumens delivered
  • Glare free optical control
  • Minimum 50,000 hour at 70% lumen maintenance system life
  • Photometrics tested per IESNA-LM-79-2008 standards
  • Non-IC rated. Suitable for wet locations and through branch wiring
  • Wall Wash and Emergency Options Available
  • ENERGY STAR® Qualified in select configurations
  • Luminaires are certified by a National Recognized Testing Lab (NRTL), either UL or CSA.
  • PowerHUBB™ PoE Lighting and Control options available

Product Details

General

Aperture 6-7 in
Chicago Plenum Yes
Controls - Networked
  • PowerHUBB
  • NX Distributed Intelligence
Dimming Protocol
  • 0-10V
  • DMX
  • Lutron Forward Phase
  • Lutron EcoSystem
Light Source LED
Trim Type
  • Downlight
  • Wall Wash
Type Downlighting

Certifications and Compliance

Energy Star Yes

Stocked Items

Catalog Number UPC Product Description
Catalog Number 6LCML24L35K8 UPC 785235430982 Product Description LiteFrame Commercial, Size Type: 6 in, LED trim and light engine, Clear Alzak, Round, Light Output: 2,400 lm, 3500 K, 80 CRI, Voltage Rating: 120 V;277 V. Check Inventory
Catalog Number 6LCML30L35K8 UPC 785235430999 Product Description LiteFrame Commercial, Size Type: 6 in, LED trim and light engine, Clear Alzak, Light Output: 3,000 lm, 3500 K, 80 CRI, Voltage Rating: 120 V;277 V. Check Inventory
Catalog Number 6LCSL14L35K8 UPC 785235431613 Product Description LiteFrame Commercial, Size Type: 6 in, Downlighting, White. Check Inventory
Catalog Number LC4SL UPC 785235432382 Product Description 4 in, LED, Standard Lumen Downlight Housing, 0-10V 10% dimming, 120-277 V. Check Inventory
Catalog Number LC6ML UPC 785235432139 Product Description LiteFrame Commercial, Size Type: 6 in, Medium Lumen LED downlight housing, gray, Round, Voltage Rating: 120-277 VAC. Check Inventory
Catalog Number LC6SL UPC 785235432115 Product Description LiteFrame Commercial, Size Type: 6 in, standard lumen LED downlight housing, gray, Round, 0-10 V 10% dimming, Voltage Rating: 120-277 VAC. Check Inventory
Catalog Number LC6SLCP UPC 785235432085 Product Description LiteFrame Commercial, Size Type: 6 in, standard lumen LED downlight housing, gray, Round, Chicago Plenum, Voltage Rating: 120-277 VAC. Check Inventory