- Products
- Products
-
Resources
SupportTechnical DataCompany
-
Resources
-
Resources
- Support
- Technical Data
- Company
- Marketing
-
-
Brands
Hubbell Lighting Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
Hubbell Lighting Brands
- Alera Lighting
- Architectural Area Lighting
- Beacon Products
- Columbia Lighting
- Compass® Products
- Dual-Lite
- Hubbell Control Solutions
- Hubbell Healthcare Solutions
- Hubbell Industrial Lighting
- Hubbell Lighting
- Hubbell Outdoor Lighting
- Kim Lighting
- Kurt Versen
- Litecontrol
- Prescolite
- Security Lighting
- Whiteway Lighting
-
-
- Products
- Products
-
Resources
SupportTechnical DataCompany
-
Resources
-
Resources
- Support
- Technical Data
- Company
- Marketing
-
-
Brands
Hubbell Lighting Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
Hubbell Lighting Brands
- Alera Lighting
- Architectural Area Lighting
- Beacon Products
- Columbia Lighting
- Compass® Products
- Dual-Lite
- Hubbell Control Solutions
- Hubbell Healthcare Solutions
- Hubbell Industrial Lighting
- Hubbell Lighting
- Hubbell Outdoor Lighting
- Kim Lighting
- Kurt Versen
- Litecontrol
- Prescolite
- Security Lighting
- Whiteway Lighting
-
-
Item Added to Your Cart!
LC8
by Prescolite
LC8
by Prescolite
LiteFrame Commercial LED downlights provide the energy efficiency, performance, and long life of our high quality LED downlights at a price comparable to equivalent compact fluorescent fixtures.
- Light Engine utilizes multiple LED arrays for controlled color consistency fixture to fixture
- 1000-6000 Lumens delivered
- Glare free optical control
- Minimum 50,000 hours at 70% lumen maintenance
- Photometrics tested per IESNA-LM-79-2008 standards
- Non-IC rated. Suitable for wet locations and through branch wiring (EM is damp location)
- Luminaires are certified by a National Recognized Testing Lab (NRTL), either UL or CSA.
- PowerHUBB™ PoE Lighting and Control options available
Product Details
General
Aperture | 8-12 in |
Application |
|
Chicago Plenum | Yes |
Controls - Networked |
|
Dimming Protocol |
|
Fire Resistance | No |
Light Source | LED |
Lumens | 1000-6000 |
Style | Round |
Trim Type |
|
Certifications and Compliance
ENERGY STAR Certified | Yes |
Resources/Downloads
Specifications
Brochures
Installation/Instruction Manual (IOM)
Availability Documents
Please wait, preparing to download your file.
Photometry
Please wait, preparing to download your file.
Related Products