text.skipToContent text.skipToNavigation

LF4

by Healthcare Solutions 

Designed for optimal life and lumen maintenance, the LF4 is a 4" architectural LED downlight with color consistency from fixture to fixture.

  • Light Engine utilizes Philips Fortimo LED module and provides controlled color consistency
  • Universal 120-277V high efficiency LED driver with 0-10V dimming standard
  • Photometrics tested per IESNA-LM-79-2008 standards
  • Minimum 50,000 hours at 70% lumen maintenance
  • 5-year warranty
  • Clear or Diffuse regressed lens option available with multiple colors and trim options.
  • SpectraSync™ Color Tuning Technology available
  • NX Distributed Intelligence™ wired and wireless controls capability available

Product Details

General

Aperture 4 in
Chicago Plenum Yes
Controls - Networked NX Distributed Intelligence
Dimming Protocol
  • 0-10V
  • DMX
  • Lutron Forward Phase
  • Lutron EcoSystem
Light Source LED
SpectraSync™ Color Tuning
  • Dim-to-Warm
  • Tunable White
Trim Type
  • Downlight
  • Wall Wash

Certifications and Compliance

Industry Standard(s)
  • CSA
  • Wet Listed

Resources/Downloads

Availability Documents

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
LF4ML-4LFML30L30K8
IES file
3000 K 80 CRI 3242 lm 99 32.7 W
LF4ML-4LFML30L30K8DL
IES file
3000 °K 80 CRI 2953 lm 90 32.7 W
LF4ML-4LFML30L30K8WW
IES file
3000 °K 80 CRI 2723 lm 83 32.7 W
LF4SL-4LFSL11L30K8
IES file
3000 °K 80 CRI 1055 lm 83 12.7 W
LF4SL-4LFSL11L30K8CL
IES file
3000 °K 80 CRI 1055 lm 83 12.7 W
LF4SL-4LFSL11L30K8DL
IES file
3000 °K 80 CRI 961 lm 77 12.5 W
LF4SL-4LFSL11L30K8FLUDL
IES file
3000 °K 80 CRI 917 lm 72 12.7 W
LF4SL-4LFSL11L30K8VR
IES file
3000 °K 80 CRI 1022 lm 80 12.7 W
LF4SL-4LFSL11L30K8WW
IES file
3000 °K 80 CRI 886 lm 70 12.6 W
LF4SL-4LFSL15L30K8
IES file
3000 °K 80 CRI 1390 lm 86 16.2 W
LF4SL-4LFSL15L30K8CL
IES file
3000 °K 80 CRI 1390 lm 86 16.2 W
LF4SL-4LFSL15L30K8DL
IES file
3000 °K 80 CRI 1266 lm 78 16.2 W
LF4SL-4LFSL15L30K8FLUDL
IES file
3000 °K 80 CRI 1208 lm 76 15.8 W
LF4SL-4LFSL15L30K8VR
IES file
3000 °K 80 CRI 1346 lm 85 15.9 W
LF4SL-4LFSL15L30K8WW
IES file
3000 °K 80 CRI 1167 lm 72 16.2 W
LF4SL-4LFSL20L30K8
IES file
3000 °K 80 CRI 1893 lm 87 21.7 W
LF4SL-4LFSL20L30K8CL
IES file
3000 °K 80 CRI 1771 lm 82 21.6 W
LF4SL-4LFSL20L30K8DL
IES file
3000 °K 80 CRI 1681 lm 78 21.6 W
LF4SL-4LFSL20L30K8FLUDL
IES file
3000 °K 80 CRI 1603 lm 74 21.6 W
LF4SL-4LFSL20L30K8VR
IES file
3000 °K 80 CRI 1787 lm 83 21.6 W
LF4SL-4LFSL20L30K8WW
IES file
3000 °K 80 CRI 1590 lm 73 21.7 W