text.skipToContent text.skipToNavigation

LF4SQ

by Healthcare Solutions 

LF4SQ is a 4" architectural LED square downlight designed with a 6 degree rotation adjustment to ensure perfect alignment after installation.

  • Light Engine utilizes Philips Fortimo LED module and provides controlled color consistency
  • Universal 120-277V high efficiency LED driver with 0-10V dimming standard
  • Shipped with pre-installed light commercial bar hangers
  • Minimum 50,000 hours at 70% lumen maintenance
  • Photometrics tested per IESNA-LM-79-2008 standards
  • Luminaires are certified by a National Recognized Testing Lab (NRTL), either UL or CSA.
  • SpectraSync™ Color Tuning Technology available
  • NX Distributed Intelligence™ wired and wireless controls capability available

Product Details

General

Aperture 4 in
Application
  • Commerical Indoor
  • Education
  • Healthcare
  • Hospitality
  • Office
  • Lobby
  • Conference Room
  • Classroom
  • Waiting Room
  • Auditorium
  • Guest Room
  • Dining Area
Chicago Plenum Yes
Controls - Networked NX Distributed Intelligence
Dimming Protocol
  • 0-10V
  • DMX
  • Lutron Forward Phase
  • Lutron EcoSystem
Light Source LED
Listings CSA
Lumens 1000-3000
SpectraSync™ Color Tuning
  • Dim-to-Warm
  • Tunable White
Style Square
Trim Type
  • Downlight
  • Lensed Wall Wash
Type Downlighting

Certifications and Compliance

ENERGY STAR Certified Yes
Industry Standard(s)
  • CSA
  • ENERGY STAR® Qualified

Resources/Downloads

Availability Documents

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
LF4SQML-4SQML30L30K8
IES file
3000 K 80 CRI 3047 lm 94 32.3 W
LF4SQML-4SQML30L30K8CL
IES file
3000 °K 80 CRI 3194 lm 99 32.3 W
LF4SQML-4SQML30L30K8DL
IES file
3000 °K 80 CRI 2356 lm 73 32.3 W
LF4SQML-4SQML30L30K8PL
IES file
3000 °K 80 CRI 2486 lm 77 32.3 W
LF4SQML-4SQML30L30K8WW
IES file
3000 °K 80 CRI 3194 lm 98 32.7 W
LF4SQSL-4SQSL11L30K8
IES file
3000 °K 80 CRI 1080 lm 85 12.7 W
LF4SQSL-4SQSL11L30K8CL
IES file
3000 °K 80 CRI 998 lm 80 12.5 W
LF4SQSL-4SQSL11L30K8DL
IES file
3000 °K 80 CRI 835 lm 67 12.5 W
LF4SQSL-4SQSL11L30K8PL
IES file
3000 °K 80 CRI 881 lm 71 12.4 W
LF4SQSL-4SQSL11L30K8WW
IES file
3000 °K 80 CRI 1132 lm 91 12.5 W
LF4SQSL-4SQSL15L30K8
IES file
3000 °K 80 CRI 1409 lm 88 16.1 W
LF4SQSL-4SQSL15L30K8WW
IES file
3000 °K 80 CRI 1477 lm 91 16.2 W
LF4SQSL-4SQSL20L30K8
IES file
3000 °K 80 CRI 1939 lm 87 22.3 W
LF4SQSL-4SQSL20L30K8WW
IES file
3000 °K 80 CRI 2031 lm 94 21.7 W