text.skipToContent text.skipToNavigation

LFA6

by Prescolite 

Designed for optimal life and lumen maintenance, the LFA6 is a 6" architectural Adjustable LED downlight with color consistency from fixture to fixture.

  • Light Engine utilizes Philips Fortimo LED module and provides controlled color consistency
  • All trims feature 35º vertical aiming and 362º rotational aiming
  • Universal 120-277V high efficiency LED driver with 0-10V dimming standard
  • 67 Lumens per watt delivered
  • Glare free optical control
  • Shipped with pre-installed light commercial bar hangers. (see below for optional Commercial grade bar hangers)
  • Minimum 50,000 hours at 70% lumen maintenance
  • Photometrics tested per IESNA-LM-79-2008 standards
  • Non-IC rated. Suitable for damp locations and through wiring.
  • Luminaires are certified by a National Recognized Testing Lab (NRTL), either UL or CSA

Product Details

General

Aperture 6 in
Application
  • Commerical Indoor
  • Education
  • Healthcare
  • Hospitality
  • Office
  • Lobby
  • Conference Room
  • Classroom
  • Waiting Room
  • Auditorium
  • Guest Room
  • Dining Area
Chicago Plenum Yes
Controls - Networked NX Distributed Intelligence
Dimming Protocol
  • 0-10V
  • DMX
  • Lutron Forward Phase
  • Lutron EcoSystem
Fire Resistance No
Light Source LED
Lumens 0-2000
Style Round
Trim Type
  • Wall Wash
  • Lensed
  • Open

Photometry

IES Files
LFA6SL-6LFASL15L30K8WFL45