- Products
- Lighting & Controls
- Commercial Indoor Lighting
- Recessed Downlights
- LITEISTRY™ 3" Round Adjustable w/ SpectraSync™
Item Added to Your Cart!
LITEISTRY™ 3" Round Adjustable w/ SpectraSync™
By Prescolite
LITEISTRY™ 3" Round Adjustable w/ SpectraSync™
By Prescolite
The LITEISTRY™ family offers a broad palette of architectural downlighting solutions with consistent aperture appearance, quiet ceiling design, and optical performance. Create spaces with the confidence that LITEISTRY™ will complement your vision to transform every architectural space into a masterpiece.
LITEISTRY™ downlighting with SpectraSync™ Color Tuning technology allows the flexibility to tailor CCT to aesthetic preferences.
LITEISTRY™ downlighting with SpectraSync™ Color Tuning technology allows the flexibility to tailor CCT to aesthetic preferences.
- 3" architectural LED round adjustable accent delivering 600–1000 lm
- Four field interchangeable beam distributions from 15° to 45°
- Translating center beam optic allows 0–35° vertical tilt, 362° horizontal rotation
- Select from three lower trim styles: Full Cut Cone, Pinhole or Slot
- Accommodates up to two lens media including hexcell louver option
- Available in Dim to Warm (2200K-3000K) or Tunable White (2700K-5000K or 2700K-6500K), 90+CRI options
- NX Distributed Intelligence™ wired and wireless controls capability available
- 2 SDCM color consistency
- Long life L90 at 55,000 hrs (TM-21)
- Five year warranty
Product Details
General
Aperture | 3 in |
Application |
|
Controls - Networked | NX Distributed Intelligence |
Dimming Protocol |
|
Dimming Range | 5% |
Light Source | LED |
SpectraSync™ Color Tuning |
|
Certifications and Compliance
Compliance | Buy American (TAA) 52.225-11 |
Resources and Downloads
Specifications
Please wait, preparing to download your file.
Photometry (16)
Product Name | Color Temp | CRI | Lumens | Lm/W | WattsWatts | Dist. Type | Resources |
---|---|---|---|---|---|---|---|
LTR-3RA-H-06L2230TD9MD-DMTW_LTR-3RA-T-S_30K_Tilted_30_Deg
|
3000 K | 90 CRI | 584 lm | 51.7 | 11.3 W | Medium, 27° FWHM | |
LTR-3RA-H-06L2230TD9NR-DMTW_LTR-3RA-T-S_30K_Tilted_30_Deg
|
3000 K | 90 CRI | 640 lm | 56.6 | 11.3 W | Narrow, 19° FWHM | |
LTR-3RA-H-06L2230TD9WD-DMTW_LTR-3RA-T-S_30K_Tilted_30_Deg
|
3000 K | 90 CRI | 547 lm | 48.4 | 11.3 W | Wide, 32° FWHM | |
LTR-3RA-H-06L2230TD9XW-DMTW_LTR-3RA-T-S_30K_Tilted_30_Deg
|
3000 K | 90 CRI | 454 lm | 40.1 | 11.3 W | Extra Wide, 43° FWHM | |
LTR-3RA-H-06L2765T9MD-DMT_LTR-3RA-T-S_30K_Tilted_30_Deg
|
3000 K | 90 CRI | 584 lm | 51.7 | 11.3 W | Medium, 27° FWHM | |
LTR-3RA-H-06L2765T9NR-DMT_LTR-3RA-T-S_30K_Tilted_30_Deg
|
3000 K | 90 CRI | 640 lm | 56.6 | 11.3 W | Narrow, 19° FWHM | |
LTR-3RA-H-06L2765T9WD-DMT_LTR-3RA-T-S_30K_Tilted_30_Deg
|
3000 K | 90 CRI | 547 lm | 48.4 | 11.3 W | Wide, 32° FWHM | |
LTR-3RA-H-06L2765T9XW-DMT_LTR-3RA-T-S_30K_Tilted_30_Deg
|
3000 K | 90 CRI | 454 lm | 40.1 | 11.3 W | Extra Wide, 43° FWHM | |
LTR-3RA-H-10L2230TD9MD-DMTW_LTR-3RA-T-S_30K_Tilted_30_Deg
|
3000 K | 90 CRI | 940 lm | 46.5 | 20.2 W | Medium, 27° FWHM | |
LTR-3RA-H-10L2230TD9NR-DMTW_LTR-3RA-T-S_30K_Tilted_30_Deg
|
3000 K | 90 CRI | 1030 lm | 51 | 20.2 W | Narrow, 19° FWHM | |
LTR-3RA-H-10L2230TD9WD-DMTW_LTR-3RA-T-S_30K_Tilted_30_Deg
|
3000 K | 90 CRI | 880 lm | 43.6 | 20.2 W | Wide, 32° FWHM | |
LTR-3RA-H-10L2230TD9XW-DMTW_LTR-3RA-T-S_30K_Tilted_30_Deg
|
3000 K | 90 CRI | 730 lm | 36.1 | 20.2 W | Extra Wide, 43° FWHM | |
LTR-3RA-H-10L2765T9MD-DMT_LTR-3RA-T-S_30K_Tilted_30_Deg
|
3000 K | 90 CRI | 940 lm | 46.5 | 20.2 W | Medium, 27° FWHM | |
LTR-3RA-H-10L2765T9NR-DMT_LTR-3RA-T-S_30K_Tilted_30_Deg
|
3000 K | 90 CRI | 1030 lm | 51 | 20.2 W | Narrow, 19° FWHM | |
LTR-3RA-H-10L2765T9WD-DMT_LTR-3RA-T-S_30K_Tilted_30_Deg
|
3000 K | 90 CRI | 880 lm | 43.6 | 20.2 W | Wide, 32° FWHM | |
LTR-3RA-H-10L2765T9XW-DMT_LTR-3RA-T-S_30K_Tilted_30_Deg
|
3000 K | 90 CRI | 730 lm | 36.1 | 20.2 W | Extra Wide, 43° FWHM |
Please wait, preparing to download your file.