- Products
- Lighting & Controls
- Commercial Indoor Lighting
- Recessed Downlights
- LITEISTRY™ 3" Round Adjustable
Item Added to Your Cart!
LITEISTRY™ 3" Round Adjustable
By Prescolite
LITEISTRY™ 3" Round Adjustable
By Prescolite
The LITEISTRY™ family offers a broad palette of architectural downlighting solutions with consistent aperture appearance, quiet ceiling design, and optical performance. Create spaces with the confidence that LITEISTRY™ will complement your vision to transform every architectural space into a masterpiece.
- 3" architectural LED round adjustable accent delivering 600–2000 lm
- Four field interchangeable beam distributions from 15° to 45°
- Translating center beam optic allows 0–35° vertical tilt, 362° horizontal rotation
- Select from three lower trim styles: Full Cut Cone, Pinhole or Slot
- Accommodates up to two lens media including hexcell louver option
- 2700K - 5000K, 80+ and 90+ CRI options
- Variety of dimming protocol options including 0-10V, DALI, DMX, Lutron Forward Phase and EcoSystem
- NX Distributed Intelligence™ wired and wireless controls capability available
- 2 SDCM color consistency
- Long life L90 at 55,000 hrs (TM-21)
- Five year warranty
Product Details
General
Aperture | 3 in |
Application |
|
Controls - Networked | NX Distributed Intelligence |
Dimming Protocol |
|
Dimming Range |
|
Light Source | LED |
Certifications and Compliance
Compliance | Buy American (TAA) 52.225-11 |
Resources and Downloads
Specifications
Installation/Instruction Manual (IOM)
BIM
Please wait, preparing to download your file.
Photometry (16)
Product Name | Color Temp | CRI | Lumens | Lm/W | WattsWatts | Dist. Type | Resources |
---|---|---|---|---|---|---|---|
LTR-3RA-H-06L35K8MD-DM1_LTR-3RA-T-S_Tilted_30_Deg
|
3500 K | 80 CRI | 412 lm | 53 | 7.8 W | Medium, 27° FWHM | |
LTR-3RA-H-06L35K8NR-DM1_LTR-3RA-T-S_Tilted_30_Deg
|
3500 K | 80 CRI | 459 lm | 59 | 7.8 W | Narrow, 19° FWHM | |
LTR-3RA-H-06L35K8WD-DM1_LTR-3RA-T-S_Tilted_30_Deg
|
3500 K | 80 CRI | 386 lm | 50 | 7.8 W | Wide, 32° FWHM | |
LTR-3RA-H-06L35K8XW-DM1_LTR-3RA-T-S_Tilted_30_Deg
|
3500 K | 80 CRI | 294 lm | 38 | 7.8 W | Extra Wide, 43° FWHM | |
LTR-3RA-H-10L35K8MD-DM1_LTR-3RA-T-S_Tilted_30_Deg
|
3500 K | 80 CRI | 687 lm | 58 | 11.9 W | Medium, 27° FWHM | |
LTR-3RA-H-10L35K8NR-DM1_LTR-3RA-T-S_Tilted_30_Deg
|
3500 K | 80 CRI | 765 lm | 65 | 11.9 W | Narrow, 19° FWHM | |
LTR-3RA-H-10L35K8WD-DM1_LTR-3RA-T-S_Tilted_30_Deg
|
3500 K | 80 CRI | 644 lm | 55 | 11.9 W | Wide, 32° FWHM | |
LTR-3RA-H-10L35K8XW-DM1_LTR-3RA-T-S_Tilted_30_Deg
|
3500 K | 80 CRI | 490 lm | 42 | 11.9 W | Extra Wide, 43° FWHM | |
LTR-3RA-H-15L35K8MD-DM1_LTR-3RA-T-S_Tilted_30_Deg
|
3500 K | 80 CRI | 1030 lm | 56 | 18.6 W | Medium, 27° FWHM | |
LTR-3RA-H-15L35K8NR-DM1_LTR-3RA-T-S_Tilted_30_Deg
|
3500 K | 80 CRI | 1147 lm | 62 | 18.6 W | Narrow, 19° FWHM | |
LTR-3RA-H-15L35K8WD-DM1_LTR-3RA-T-S_Tilted_30_Deg
|
3500 K | 80 CRI | 966 lm | 52 | 18.6 W | Wide, 32° FWHM | |
LTR-3RA-H-15L35K8XW-DM1_LTR-3RA-T-S_Tilted_30_Deg
|
3500 K | 80 CRI | 735 lm | 40 | 18.6 W | Extra Wide, 43° FWHM | |
LTR-3RA-H-20L35K8MD-DM1_LTR-3RA-T-S_Tilted_30_Deg
|
3500 K | 80 CRI | 1374 lm | 56 | 24.6 W | Medium, 27° FWHM | |
LTR-3RA-H-20L35K8NR-DM1_LTR-3RA-T-S_Tilted_30_Deg
|
3500 K | 80 CRI | 1529 lm | 63 | 24.6 W | Narrow, 19° FWHM | |
LTR-3RA-H-20L35K8WD-DM1_LTR-3RA-T-S_Tilted_30_Deg
|
3500 K | 80 CRI | 1288 lm | 53 | 24.6 W | Wide, 32° FWHM | |
LTR-3RA-H-20L35K8XW-DM1_LTR-3RA-T-S_Tilted_30_Deg
|
3500 K | 80 CRI | 980 lm | 40 | 24.6 W | Extra Wide, 43° FWHM |
Please wait, preparing to download your file.