- Products
- Lighting & Controls
- Commercial Indoor Lighting
- Recessed Downlights
- LITEISTRY™ 3" Round Downlight
Item Added to Your Cart!
LITEISTRY™ 3" Round Downlight
By Prescolite
LITEISTRY™ 3" Round Downlight
By Prescolite
The LITEISTRY™ family offers a broad palette of architectural downlighting solutions with consistent aperture appearance, quiet ceiling design, and optical performance. Create spaces with the confidence that LITEISTRY™ will complement your vision to transform every architectural space into a masterpiece.
- 3" architectural LED round downlight delivering 600-2000 lumens
- 4 beam distributions from 0.4 to 1.1 Spacing Criteria
- Quiet reflector appearance with superior 50° optical cutoff
- 2700K–5000K, 80+ and 90+ CRI options
- Available in New Construction (non-IC), Remodel (non-IC), Remodel (non-IC), IC and Chicago Plenum applications
- Variety of dimming protocol options including 0-10V, DALI, DMX, Lutron Forward Phase, and EcoSystem
- NX Distributed Intelligence™ wired and wireless controls capability available
- 2 SDCM color consistency
- Long life L90 at 55,000 hrs (TM-21)
- Five year warranty
Product Details
General
Aperture | 3 in |
Application |
|
Controls - Networked | NX Distributed Intelligence |
Dimming Protocol |
|
Dimming Range |
|
Light Source | LED |
Certifications and Compliance
Compliance | Buy American (TAA) 52.225-11 |
Resources and Downloads
Specifications
Installation/Instruction Manual (IOM)
BIM
Please wait, preparing to download your file.
Photometry (19)
Product Name | Color Temp | CRI | Lumens | Lm/W | WattsWatts | Dist. Type | Resources |
---|---|---|---|---|---|---|---|
LTR-3RD-H-ML20L-DM1_LTR-3RD-T-ML35K8MDS
|
3500 K | 80 CRI | 1952 lm | 78 | 25.1 W | Medium, 53° FWHM, (0.8 SC) | |
LTR-3RD-H-ML20L-DM1_LTR-3RD-T-ML35K8NRS
|
3500 K | 80 CRI | 2103 lm | 84 | 25.1 W | Narrow, 29° FWHM, (0.5 SC) | |
LTR-3RD-H-ML20L-DM1_LTR-3RD-T-ML35K8WDS
|
3500 K | 80 CRI | 1985 lm | 80 | 25.1 W | Wide, 59° FWHM, (0.9 SC) | |
LTR-3RD-H-ML20L-DM1_LTR-3RD-T-ML35K8XWS
|
3500 K | 80 CRI | 1945 lm | 78 | 25.1 W | Extra Wide, 66° FWHM, (1.1 SC) | |
LTR-3RD-H-SL06L-DM1_LTR-3RD-T-SL35K8MDS
|
3500 K | 80 CRI | 641 lm | 83 | 7.8 W | Medium, 53° FWHM, (0.8 SC) | |
LTR-3RD-H-SL06L-DM1_LTR-3RD-T-SL35K8NRS
|
3500 K | 80 CRI | 744 lm | 96 | 7.8 W | Narrow, 29° FWHM, (0.5 SC) | |
LTR-3RD-H-SL06L-DM1_LTR-3RD-T-SL35K8VNRS
|
3500 K | 80 CRI | 689 lm | 87 | 8.0 W | Very Narrow, 20° FWHM, (0.3 SC) | |
LTR-3RD-H-SL06L-DM1_LTR-3RD-T-SL35K8WDS
|
3500 K | 80 CRI | 663 lm | 85 | 7.8 W | Wide, 59° FWHM, (0.9 SC) | |
LTR-3RD-H-SL06L-DM1_LTR-3RD-T-SL35K8XWS
|
3500 K | 80 CRI | 636 lm | 82 | 7.8 W | Extra Wide, 66° FWHM, (1.1 SC) | |
LTR-3RD-H-SL10L-DM1_LTR-3RD-T-SL35K8MDS
|
3500 K | 80 CRI | 1032 lm | 87 | 11.9 W | Medium, 53° FWHM, (0.8 SC) | |
LTR-3RD-H-SL10L-DM1_LTR-3RD-T-SL35K8NRS
|
3500 K | 80 CRI | 1198 lm | 101 | 11.9 W | Narrow, 29° FWHM, (0.5 SC) | |
LTR-3RD-H-SL10L-DM1_LTR-3RD-T-SL35K8VNRS
|
3500 K | 80 CRI | 1099 lm | 87 | 12.6 W | Very Narrow, 20° FWHM, (0.3 SC) | |
LTR-3RD-H-SL10L-DM1_LTR-3RD-T-SL35K8WDS
|
3500 K | 80 CRI | 1067 lm | 90 | 11.9 W | Wide, 59° FWHM, (0.9 SC) | |
LTR-3RD-H-SL10L-DM1_LTR-3RD-T-SL35K8XWS
|
3500 K | 80 CRI | 1024 lm | 87 | 11.9 W | Extra Wide, 66° FWHM, (1.1 SC) | |
LTR-3RD-H-SL15L-DM1_LTR-3RD-T-SL35K8MDS
|
3500 K | 80 CRI | 1493 lm | 81 | 18.6 W | Medium, 53° FWHM, (0.8 SC) | |
LTR-3RD-H-SL15L-DM1_LTR-3RD-T-SL35K8NRS
|
3500 K | 80 CRI | 1733 lm | 94 | 18.6 W | Narrow, 29° FWHM, (0.5 SC) | |
LTR-3RD-H-SL15L-DM1_LTR-3RD-T-SL35K8VNRS
|
3500 K | 80 CRI | 1502 lm | 81 | 18.6 W | Very Narrow, 20° FWHM, (0.3 SC) | |
LTR-3RD-H-SL15L-DM1_LTR-3RD-T-SL35K8WDS
|
3500 K | 80 CRI | 1544 lm | 84 | 18.6 W | Wide, 59° FWHM, (0.9 SC) | |
LTR-3RD-H-SL15L-DM1_LTR-3RD-T-SL35K8XWS
|
3500 K | 80 CRI | 1482 lm | 80 | 18.6 W | Extra Wide, 66° FWHM, (1.1 SC) |
Please wait, preparing to download your file.
Stocked Items
Catalog Number | UPC | Product Description | |
---|---|---|---|
Catalog Number LTR-3RD-RH-ML20L-DM1/LTR-3RD-T-ML35K8WDSS | UPC 785235432979 | Product Description LED, 3” Downlight Housing and Trim, Remodel, Round, 2000 LMS, 0-10V 1% Dimming Driver, 120-277V, 80+ CRI, 3500K, Wide, Semi-Specular Clear Reflector | Check Inventory |
Catalog Number LTR-3RD-RH-SL06L-DM1/LTR-3RD-T-SL35K8WDSS | UPC 785235432948 | Product Description LED, 3” Downlight Housing and Trim, Remodel, Round, 600 LMS, 0-10V 1% Dimming Driver, 120-277V, 80+ CRI, 3500K, Wide, Semi-Specular Clear Reflector | Check Inventory |
Catalog Number LTR-3RD-RH-SL10L-DM1/LTR-3RD-T-SL35K8WDSS | UPC 785235432955 | Product Description LED, 3” Downlight Housing and Trim, Remodel, Round, 1000 LMS, 0-10V 1% Dimming Driver, 120-277V, 80+ CRI, 3500K, Wide, Semi-Specular Clear Reflector | Check Inventory |