- Products
- Lighting & Controls
- Commercial Indoor Lighting
- Recessed Downlights
- LITEISTRY™ 3" Round Lensed WW w/SpectraSync™
Item Added to Your Cart!
LITEISTRY™ 3" Round Lensed WW w/SpectraSync™
By Prescolite
LITEISTRY™ 3" Round Lensed WW w/SpectraSync™
By Prescolite
The LITEISTRY™ family offers a broad palette of architectural downlighting solutions with consistent aperture appearance, quiet ceiling design, and optical performance. Create spaces with the confidence that LITEISTRY™ will complement your vision to transform every architectural space into a masterpiece.
LITEISTRY™ downlighting with SpectraSync™ Color Tuning technology allows the flexibility to tailor CCT to aesthetic preferences.
LITEISTRY™ downlighting with SpectraSync™ Color Tuning technology allows the flexibility to tailor CCT to aesthetic preferences.
- 3" architectural LED lensed round wall wash delivering 600–1300 lm
- Provides smooth uniform vertical illumination
- Available in Dim to Warm (2200K-3000K) or Tunable White (2700K-5000K or 2700K-6500K), 90+CRI options
- Available for New Construction (non-IC) applications
- NX Distributed Intelligence™ wired and wireless controls capability available
- 2 SDCM color consistency
- Long life L90 at 55,000 hrs (TM-21)
- Five year warranty
Product Details
General
Aperture | 3 in |
Application |
|
Controls - Networked | NX Distributed Intelligence |
Dimming Protocol |
|
Dimming Range | 5% |
Light Source | LED |
SpectraSync™ Color Tuning |
|
Certifications and Compliance
Compliance | Buy American (TAA) 52.225-11 |
Resources and Downloads
Specifications
Installation/Instruction Manual (IOM)
Please wait, preparing to download your file.
Photometry (6)
Product Name | Color Temp | CRI | Lumens | Lm/W | WattsWatts | Dist. Type | Resources |
---|---|---|---|---|---|---|---|
LTR-3RD-H-SL06L-DMTW_LTR-3RW-T-SL2230TD9LWWS_30K
|
3000 K | 90 CRI | 590 lm | 59 | 10 W | Lensed Wall Wash | |
LTR-3RD-H-SL06L-DMT_LTR-3RW-T-SL2765T9LWWS_30K
|
3000 K | 90 CRI | 590 lm | 59 | 10 W | Lensed Wall Wash | |
LTR-3RD-H-SL10L-DMTW_LTR-3RW-T-SL2230TD9LWWS_30K
|
3000 K | 90 CRI | 950 lm | 53 | 17.9 W | Lensed Wall Wash | |
LTR-3RD-H-SL10L-DMT_LTR-3RW-T-SL2765T9LWWS_30K
|
3000 K | 90 CRI | 950 lm | 53 | 17.9 W | Lensed Wall Wash | |
LTR-3RD-H-SL13L-DMTW_LTR-3RW-T-SL2230TD9LWWS_30K
|
3000 K | 90 CRI | 1211 lm | 53 | 22.8 W | Lensed Wall Wash | |
LTR-3RD-H-SL13L-DMT_LTR-3RW-T-SL2765T9LWWS_30K
|
3000 K | 90 CRI | 1211 lm | 53 | 22.8 W | Lensed Wall Wash |
Please wait, preparing to download your file.