text.skipToContent text.skipToNavigation

LITEISTRY™ 3" Round Lensed Wall Wash

by Prescolite 

The LITEISTRY™ family offers a broad palette of architectural downlighting solutions with consistent aperture appearance, quiet ceiling design, and optical performance. Create spaces with the confidence that LITEISTRY™ will complement your vision to transform every architectural space into a masterpiece. 

  • 3" architectural LED lensed round wall wash delivering 600–2000 lm
  • Provides smooth uniform vertical illumination
  • 2700K–5000K, 80+ and 90+ CRI options
  • Available for New Construction (non-IC), IC and Chicago Plenum applications
  • Variety of dimming protocol options including 0-10V, DALI, DMX, Lutron Forward Phase and EcoSystem
  • NX Distributed Intelligence™ wired and wireless controls capability available
  • 2 SDCM color consistency
  • Long life L90 at 55,000 hrs (TM-21)
  • Five year warranty

Product Details

General

Aperture 3 in
Application
  • Education
  • Healthcare
  • Hospitality
  • Office
  • Lobby
  • Conference Room
  • Classroom
  • Waiting Room
  • Auditorium
  • Guest Room
  • Dining Area
Controls - Networked NX Distributed Intelligence
Dimming Protocol
  • 0-10V
  • DALI
  • DMX
  • Lutron Forward Phase
  • Lutron EcoSystem Digital
Dimming Range
  • 1%
  • <1%
  • <0.1%
Light Source LED

Certifications and Compliance

Compliance Buy American (TAA) 52.225-11

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
LTR-3RD-H-ML20L-DM1_LTR-3RW-T-ML35K8LWWS
IES file
3500 K 80 CRI 1974 lm 79 25 W Lensed Wall Wash
LTR-3RD-H-SL06L-DM1_LTR-3RW-T-SL35K8LWWS
IES file
3500 K 80 CRI 656 lm 85 7.8 W Lensed Wall Wash
LTR-3RD-H-SL10L-DM1_LTR-3RW-T-SL35K8LWWS
IES file
3500 K 80 CRI 1055 lm 89 11.9 W Lensed Wall Wash
LTR-3RD-H-SL15L-DM1_LTR-3RW-T-SL35K8LWWS
IES file
3500 K 80 CRI 1527 lm 83 18.6 W Lensed Wall Wash