text.skipToContent text.skipToNavigation

LITEISTRY™ 3" Round Remodel Downlight

By Prescolite 
By Prescolite
The LITEISTRY™ family offers a broad palette of architectural downlighting solutions with consistent aperture appearance, quiet ceiling design, and optical performance. Create spaces with the confidence that LITEISTRY™ will complement your vision to transform every architectural space into a masterpiece. 
  • 3" architectural LED round remodel downlight delivering 600-2000 lumens
  • 5 beam distributions from 0.3 to 1.1 Spacing Criteria
  • Quiet reflector appearance with superior 50° optical cutoff
  • 2700K–5000K, 80+ and 90+ CRI options
  • For Remodel (non-IC), install from below applications
  • Standard with 0-10V to 1% dimming
  • 2 SDCM color consistency
  • Long life L90 at 55,000 hrs (TM-21)
  • Five year warranty

Product Details

General

Aperture 3 in
Application
  • Education
  • Healthcare
  • Hospitality
  • Office
  • Lobby
  • Conference Room
  • Classroom
  • Waiting Room
  • Auditorium
  • Guest Room
  • Dining Area
Dimming Protocol 0-10V
Dimming Range 1%
Housing Type Remodel/Retrofit
Light Source LED

Certifications and Compliance

Compliance Buy American (TAA) 52.225-11

Photometry (16)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
LTR-3RD-RH-ML20L-DM1_LTR-3RD-T-ML35K8MDS
3500 K 80 CRI 1952 lm 78 25.1 W Medium, 53° FWHM, (0.8 SC)
LTR-3RD-RH-ML20L-DM1_LTR-3RD-T-ML35K8NRS
3500 K 80 CRI 2103 lm 84 25.1 W Narrow, 29° FWHM, (0.5 SC)
LTR-3RD-RH-ML20L-DM1_LTR-3RD-T-ML35K8WDS
3500 K 80 CRI 1985 lm 79 25.1 W Wide, 59° FWHM, (0.9 SC)
LTR-3RD-RH-ML20L-DM1_LTR-3RD-T-ML35K8XWS
3500 K 80 CRI 1945 lm 77 25.1 W Extra Wide, 66° FWHM, (1.1 SC)
LTR-3RD-RH-SL06L-DM1_LTR-3RD-T-SL35K8MDS
3500 K 80 CRI 641 lm 82 7.8 W Medium, 53° FWHM, (0.8 SC)
LTR-3RD-RH-SL06L-DM1_LTR-3RD-T-SL35K8NRS
3500 K 80 CRI 744 lm 95 7.8 W Narrow, 29° FWHM, (0.5 SC)
LTR-3RD-RH-SL06L-DM1_LTR-3RD-T-SL35K8WDS
3500 K 80 CRI 663 lm 85 7.8 W Wide, 59° FWHM, (0.9 SC)
LTR-3RD-RH-SL06L-DM1_LTR-3RD-T-SL35K8XWS
3500 K 80 CRI 636 lm 82 7.8 W Extra Wide, 66° FWHM, (1.1 SC)
LTR-3RD-RH-SL10L-DM1_LTR-3RD-T-SL35K8MDS
3500 K 80 CRI 1032 lm 87 11.9 W Medium, 53° FWHM, (0.8 SC)
LTR-3RD-RH-SL10L-DM1_LTR-3RD-T-SL35K8NRS
3500 K 80 CRI 1198 lm 101 11.9 W Narrow, 29° FWHM, (0.5 SC)
LTR-3RD-RH-SL10L-DM1_LTR-3RD-T-SL35K8WDS
3500 K 80 CRI 1067 lm 90 11.9 W Wide, 59° FWHM, (0.9 SC)
LTR-3RD-RH-SL10L-DM1_LTR-3RD-T-SL35K8XWS
3500 K 80 CRI 1024 lm 86 11.9 W Extra Wide, 66° FWHM, (1.1 SC)
LTR-3RD-RH-SL15L-DM1_LTR-3RD-T-SL35K8MDS
3500 K 80 CRI 1493 lm 80 18.6 W Medium, 53° FWHM, (0.8 SC)
LTR-3RD-RH-SL15L-DM1_LTR-3RD-T-SL35K8NRS
3500 K 80 CRI 1733 lm 93 18.6 W Narrow, 29° FWHM, (0.5 SC)
LTR-3RD-RH-SL15L-DM1_LTR-3RD-T-SL35K8WDS
3500 K 80 CRI 1544 lm 83 18.6 W Wide, 59° FWHM, (0.9 SC)
LTR-3RD-RH-SL15L-DM1_LTR-3RD-T-SL35K8XWS
3500 K 80 CRI 1482 lm 80 18.6 W Extra Wide, 66° FWHM, (1.1 SC)

Stocked Items

Catalog Number UPC Product Description
Catalog Number LTR-3RD-RH-ML20L-DM1/LTR-3RD-T-ML35K8WDSS UPC 785235432979 Product Description LED, 3” Downlight Housing and Trim, Remodel, Round, 2000 LMS, 0-10V 1% Dimming Driver, 120-277V, 80+ CRI, 3500K, Wide, Semi-Specular Clear Reflector Check Inventory
Catalog Number LTR-3RD-RH-SL06L-DM1/LTR-3RD-T-SL35K8WDSS UPC 785235432948 Product Description LED, 3” Downlight Housing and Trim, Remodel, Round, 600 LMS, 0-10V 1% Dimming Driver, 120-277V, 80+ CRI, 3500K, Wide, Semi-Specular Clear Reflector Check Inventory
Catalog Number LTR-3RD-RH-SL10L-DM1/LTR-3RD-T-SL35K8WDSS UPC 785235432955 Product Description LED, 3” Downlight Housing and Trim, Remodel, Round, 1000 LMS, 0-10V 1% Dimming Driver, 120-277V, 80+ CRI, 3500K, Wide, Semi-Specular Clear Reflector Check Inventory