text.skipToContent text.skipToNavigation

LITEISTRY™ 3" Round Remodel Lensed Wall Wash

By Prescolite 
By Prescolite
The LITEISTRY™ family offers a broad palette of architectural downlighting solutions with consistent aperture appearance, quiet ceiling design, and optical performance. Create spaces with the confidence that LITEISTRY™ will complement your vision to transform every architectural space into a masterpiece. 
  • 3" architectural LED lensed round remodel wall wash delivering 600–2000 lm
  • Provides smooth uniform vertical illumination
  • 2700K–5000K, 80+ and 90+ CRI options
  • For Remodel (non-IC), install from below applications
  • Standard 0-10V to 1% dimming
  • 2 SDCM color consistency
  • Long life L90 at 55,000 hrs (TM-21)
  • Five year warranty

Product Details

General

Aperture 3 in
Application
  • Education
  • Healthcare
  • Hospitality
  • Office
  • Lobby
  • Conference Room
  • Classroom
  • Waiting Room
  • Auditorium
  • Guest Room
  • Dining Area
Dimming Protocol 0-10V
Dimming Range 1%
Housing Type Remodel/Retrofit
Light Source LED

Certifications and Compliance

Compliance Buy American (TAA) 52.225-11

Resources and Downloads

Photometry (4)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
LTR-3RD-RH-ML20L-DM1_LTR-3RW-T-ML35K8LWWS
3500 K 80 CRI 1974 lm 79 25.0 W Lensed Wall Wash
LTR-3RD-RH-SL06L-DM1_LTR-3RW-T-SL35K8LWWS
3500 K 80 CRI 656 lm 84 7.8 W Lensed Wall Wash
LTR-3RD-RH-SL10L-DM1_LTR-3RW-T-SL35K8LWWS
3500 K 80 CRI 1055 lm 89 11.9 W Lensed Wall Wash
LTR-3RD-RH-SL15L-DM1_LTR-3RW-T-SL35K8LWWS
3500 K 80 CRI 1527 lm 82 18.6 W Lensed Wall Wash