text.skipToContent text.skipToNavigation

LITEISTRY™ 3" Round Remodel Shower Downlight

By Prescolite 
By Prescolite
The LITEISTRY™ family offers a broad palette of architectural downlighting solutions with consistent aperture appearance, quiet ceiling design, and optical performance. Create spaces with the confidence that LITEISTRY™ will complement your vision to transform every architectural space into a masterpiece. 
  • 3" architectural LED round remodel shower downlight delivering 600-1500 lumens
  • Non-conductive dead-front trim
  • Available with four regressed lens options
  • Suitable for wet locations, covered ceiling
  • IP65 rated (room side)
  • Anti-microbial finish, optional
  • 2700K - 5000K, 80+ and 90+ CRI options
  • For Remodel (non-IC) install from below applications
  • Standard with 0-10V to 1% dimming

Product Details

General

Aperture 3 in
Application
  • Education
  • Healthcare
  • Hospitality
  • Office
  • Lobby
  • Conference Room
  • Classroom
  • Waiting Room
  • Auditorium
  • Guest Room
  • Dining Area
Dimming Protocol 0-10V
Dimming Range 1%
Housing Type Remodel/Retrofit
Light Source LED
New Products Yes

Photometry (12)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
LTR-3RD-RH-SL06LDM1_LTR-3RD-T-SHSL35K8-WTACL
3500 K 80 CRI 258 lm 33 7.8 W Acrylic Clear
LTR-3RD-RH-SL06LDM1_LTR-3RD-T-SHSL35K8-WTAML
3500 K 80 CRI 259 lm 33 7.8 W Acrylic Micro-prism
LTR-3RD-RH-SL06LDM1_LTR-3RD-T-SHSL35K8-WTGML
3500 K 80 CRI 258 lm 33 7.8 W Tempered Glass Micro-prism
LTR-3RD-RH-SL06LDM1_LTR-3RD-T-SHSL35K8-WTPML
3500 K 80 CRI 248 lm 32 7.8 W Polycarbonate Micro-prism
LTR-3RD-RH-SL10LDM1_LTR-3RD-T-SHSL35K8-WTACL
3500 K 80 CRI 415 lm 35 12.0 W Acrylic Clear
LTR-3RD-RH-SL10LDM1_LTR-3RD-T-SHSL35K8-WTAML
3500 K 80 CRI 416 lm 35 12.0 W Acrylic Micro-prism
LTR-3RD-RH-SL10LDM1_LTR-3RD-T-SHSL35K8-WTGML
3500 K 80 CRI 415 lm 35 12.0 W Tempered Glass Micro-prism
LTR-3RD-RH-SL10LDM1_LTR-3RD-T-SHSL35K8-WTPML
3500 K 80 CRI 399 lm 33 12.0 W Polycarbonate Micro-prism
LTR-3RD-RH-SL15LDM1_LTR-3RD-T-SHSL35K8-WTACL
3500 K 80 CRI 600 lm 34 17.4 W Acrylic Clear
LTR-3RD-RH-SL15LDM1_LTR-3RD-T-SHSL35K8-WTAML
3500 K 80 CRI 602 lm 35 17.4 W Acrylic Micro-prism
LTR-3RD-RH-SL15LDM1_LTR-3RD-T-SHSL35K8-WTGML
3500 K 80 CRI 601 lm 35 17.4 W Tempered Glass Micro-prism
LTR-3RD-RH-SL15LDM1_LTR-3RD-T-SHSL35K8-WTPML
3500 K 80 CRI 578 lm 33 17.4 W Polycarbonate Micro-prism