text.skipToContent text.skipToNavigation

LITEISTRY™ 3" Square Adjustable w/ SpectraSync™

by Prescolite 

The LITEISTRY™ family offers a broad palette of architectural downlighting solutions with consistent aperture appearance, quiet ceiling design, and optical performance. Create spaces with the confidence that LITEISTRY™ will complement your vision to transform every architectural space into a masterpiece.

LITEISTRY™ downlighting with SpectraSync™ Color Tuning technology allows the flexibility to tailor CCT to aesthetic preferences.

  • 3" architectural LED square adjustable accent delivering 600–1000 lm
  • Four field interchangeable beam distributions from 15° to 45°
  • Translating center beam optic allows 0–35° vertical tilt, 362° horizontal rotation
  • Accommodates up to two lens media including hexcell louver option
  • Available in Dim to Warm (2200K-3000K) or Tunable White (2700K-5000K or 2700K-6500K), 90+CRI options
  • NX Distributed Intelligence™ wired and wireless controls capability available
  • 2 SDCM color consistency
  • Long life L90 at 55,000 hrs (TM-21)
  • Five year warranty

Product Details

General

Aperture 3 in
Application
  • Education
  • Healthcare
  • Hospitality
  • Office
  • Lobby
  • Conference Room
  • Classroom
  • Waiting Room
  • Auditorium
  • Guest Room
  • Dining Area
Controls - Networked NX Distributed Intelligence
Dimming Protocol
  • SpectraSync™ Tunable White
  • SpectraSync™ Tunable Dim-to-Warm
Dimming Range 5%
Light Source LED
SpectraSync™ Color Tuning
  • Tunable White
  • Dim-to-Warm

Certifications and Compliance

Compliance Buy American (TAA) 52.225-11

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
LTR-3SQA-H-06L2230TD9MD-DMTW_LTR-3SQA-T-S_30K_Tilted_30_Deg
IES file
3000 K 90 CRI 597 lm 52.8 11.3 W Medium, 25° FWHM
LTR-3SQA-H-06L2230TD9NR-DMTW_LTR-3SQA-T-S_30K_Tilted_30_Deg
IES file
3000 K 90 CRI 656 lm 58 11.3 W Narrow, 20° FWHM
LTR-3SQA-H-06L2230TD9WD-DMTW_LTR-3SQA-T-S_30K_Tilted_30_Deg
IES file
3000 K 90 CRI 569 lm 50.3 11.3 W Wide, 35° FWHM
LTR-3SQA-H-06L2230TD9XW-DMTW_LTR-3SQA-T-S_30K_Tilted_30_Deg
IES file
3000 K 90 CRI 503 lm 44.5 11.3 W Extra Wide, 45° FWHM
LTR-3SQA-H-06L2765T9MD-DMT_LTR-3SQA-T-S_30K_Tilted_30_Deg
IES file
3000 K 90 CRI 597 lm 52.8 11.3 W Medium, 25° FWHM
LTR-3SQA-H-06L2765T9NR-DMT_LTR-3SQA-T-S_30K_Tilted_30_Deg
IES file
3000 K 90 CRI 656 lm 58 11.3 W Narrow, 20° FWHM
LTR-3SQA-H-06L2765T9WD-DMT_LTR-3SQA-T-S_30K_Tilted_30_Deg
IES file
3000 K 90 CRI 569 lm 50.3 11.3 W Wide, 35° FWHM
LTR-3SQA-H-06L2765T9XW-DMT_LTR-3SQA-T-S_30K_Tilted_30_Deg
IES file
3000 K 90 CRI 503 lm 44.5 11.3 W Extra Wide, 45° FWHM
LTR-3SQA-H-10L2230TD9MD-DMTW_LTR-3SQA-T-S_30K_Tilted_30_Deg
IES file
3000 K 90 CRI 960 lm 47.5 20.2 W Medium, 25° FWHM
LTR-3SQA-H-10L2230TD9NR-DMTW_LTR-3SQA-T-S_30K_Tilted_30_Deg
IES file
3000 K 90 CRI 1055 lm 52.2 20.2 W Narrow, 20° FWHM
LTR-3SQA-H-10L2230TD9WD-DMTW_LTR-3SQA-T-S_30K_Tilted_30_Deg
IES file
3000 K 90 CRI 915 lm 45.3 20.2 W Wide, 35° FWHM
LTR-3SQA-H-10L2230TD9XW-DMTW_LTR-3SQA-T-S_30K_Tilted_30_Deg
IES file
3000 K 90 CRI 810 lm 40.1 20.2 W Extra Wide, 45° FWHM
LTR-3SQA-H-10L2765T9MD-DMT_LTR-3SQA-T-S_30K_Tilted_30_Deg
IES file
3000 K 90 CRI 960 lm 47.5 20.2 W Medium, 25° FWHM
LTR-3SQA-H-10L2765T9NR-DMT_LTR-3SQA-T-S_30K_Tilted_30_Deg
IES file
3000 K 90 CRI 1055 lm 52.2 20.2 W Narrow, 20° FWHM
LTR-3SQA-H-10L2765T9WD-DMT_LTR-3SQA-T-S_30K_Tilted_30_Deg
IES file
3000 K 90 CRI 915 lm 45.3 20.2 W Wide, 35° FWHM
LTR-3SQA-H-10L2765T9XW-DMT_LTR-3SQA-T-S_30K_Tilted_30_Deg
IES file
3000 K 90 CRI 810 lm 40.1 20.2 W Extra Wide, 45° FWHM