- Products
- Lighting & Controls
- Commercial Indoor Lighting
- Recessed Downlights
- LITEISTRY™ 3" Square Downlight
Item Added to Your Cart!
LITEISTRY™ 3" Square Downlight
By Prescolite
LITEISTRY™ 3" Square Downlight
By Prescolite
The LITEISTRY™ family offers a broad palette of architectural downlighting solutions with consistent aperture appearance, quiet ceiling design, and optical performance. Create spaces with the confidence that LITEISTRY™ will complement your vision to transform every architectural space into a masterpiece.
- 3” architectural LED square downlight delivering 600-2000 lumens
- 4 beam distributions from 0.6 to 1.2 Spacing Criteria
- Quiet reflector appearance with superior 50° optical cutoff
- 2700K–5000K, 80+ and 90+ CRI options
- Available in New Construction (non-IC), IC and Chicago Plenum applications
- Variety of dimming protocol options including 0-10V, DALI, DMX, Lutron Forward Phase, and EcoSystem
- NX Distributed Intelligence™ wired and wireless controls capability available
- 2 SDCM color consistency
- Long life L90 at 55,000 hrs (TM-21)
- Five year warranty
Product Details
General
Aperture | 3 in |
Application |
|
Controls - Networked | NX Distributed Intelligence |
Dimming Protocol |
|
Dimming Range |
|
Light Source | LED |
Certifications and Compliance
Compliance | Buy American (TAA) 52.225-11 |
Resources and Downloads
Specifications
Installation/Instruction Manual (IOM)
Please wait, preparing to download your file.
Photometry (19)
Product Name | Color Temp | CRI | Lumens | Lm/W | WattsWatts | Dist. Type | Resources |
---|---|---|---|---|---|---|---|
LTR-3SQD-H-ML20L-DM1_LTR-3SQD-T-ML35K8MDS
|
3500 K | 80 CRI | 2018 lm | 81 | 25 W | Medium, 48° FWHM, (0.7 SC) | |
LTR-3SQD-H-ML20L-DM1_LTR-3SQD-T-ML35K8NRS
|
3500 K | 80 CRI | 2060 lm | 83 | 25 W | Narrow, 38° FWHM, (0.6 SC) | |
LTR-3SQD-H-ML20L-DM1_LTR-3SQD-T-ML35K8WDS
|
3500 K | 80 CRI | 1975 lm | 79 | 25 W | Wide, 62° FWHM, (1.0 SC) | |
LTR-3SQD-H-ML20L-DM1_LTR-3SQD-T-ML35K8XWS
|
3500 K | 80 CRI | 1910 lm | 77 | 25 W | Extra Wide, 74° FWHM, (1.1 SC) | |
LTR-3SQD-H-SL06L-DM1_LTR-3SQD-T-SL35K8MDS
|
3500 K | 80 CRI | 685 lm | 88 | 7.8 W | Medium, 48° FWHM, (0.7 SC) | |
LTR-3SQD-H-SL06L-DM1_LTR-3SQD-T-SL35K8NRS
|
3500 K | 80 CRI | 714 lm | 92 | 7.8 W | Narrow, 38° FWHM, (0.6 SC) | |
LTR-3SQD-H-SL06L-DM1_LTR-3SQD-T-SL35K8VNRS
|
3500 K | 80 CRI | 635 lm | 81 | 7.9 W | Very Narrow, 24° FWHM, (0.4 SC) | |
LTR-3SQD-H-SL06L-DM1_LTR-3SQD-T-SL35K8WDS
|
3500 K | 80 CRI | 656 lm | 85 | 7.8 W | Wide, 62° FWHM, (1.0 SC) | |
LTR-3SQD-H-SL06L-DM1_LTR-3SQD-T-SL35K8XWS
|
3500 K | 80 CRI | 614 lm | 79 | 7.8 W | Extra Wide, 74° FWHM, (1.1 SC) | |
LTR-3SQD-H-SL10L-DM1_LTR-3SQD-T-SL35K8MDS
|
3500 K | 80 CRI | 1103 lm | 93 | 11.9 W | Medium, 48° FWHM, (0.7 SC) | |
LTR-3SQD-H-SL10L-DM1_LTR-3SQD-T-SL35K8NRS
|
3500 K | 80 CRI | 1149 lm | 97 | 11.9 W | Narrow, 38° FWHM, (0.6 SC) | |
LTR-3SQD-H-SL10L-DM1_LTR-3SQD-T-SL35K8VNRS
|
3500 K | 80 CRI | 998 lm | 81 | 12.4 W | Very Narrow, 24° FWHM, (0.4 SC) | |
LTR-3SQD-H-SL10L-DM1_LTR-3SQD-T-SL35K8WDS
|
3500 K | 80 CRI | 1056 lm | 89 | 11.9 W | Wide, 62° FWHM, (1.0 SC) | |
LTR-3SQD-H-SL10L-DM1_LTR-3SQD-T-SL35K8XWS
|
3500 K | 80 CRI | 988 lm | 84 | 11.9 W | Extra Wide, 74° FWHM, (1.1 SC) | |
LTR-3SQD-H-SL15L-DM1_LTR-3SQD-T-SL35K8MDS
|
3500 K | 80 CRI | 1596 lm | 86 | 18.6 W | Medium, 48° FWHM, (0.7 SC) | |
LTR-3SQD-H-SL15L-DM1_LTR-3SQD-T-SL35K8NRS
|
3500 K | 80 CRI | 1662 lm | 90 | 18.6 W | Narrow, 38° FWHM, (0.6 SC) | |
LTR-3SQD-H-SL15L-DM1_LTR-3SQD-T-SL35K8VNRS
|
3500 K | 80 CRI | 1348 lm | 74 | 18.2 W | Very Narrow, 24° FWHM, (0.4 SC) | |
LTR-3SQD-H-SL15L-DM1_LTR-3SQD-T-SL35K8WDS
|
3500 K | 80 CRI | 1528 lm | 83 | 18.6 W | Wide, 62° FWHM, (1.0 SC) | |
LTR-3SQD-H-SL15L-DM1_LTR-3SQD-T-SL35K8XWS
|
3500 K | 80 CRI | 1429 lm | 77 | 18.6 W | Extra Wide, 74° FWHM, (1.1 SC) |
Please wait, preparing to download your file.