text.skipToContent text.skipToNavigation

LITEISTRY™ 3" Square Remodel Downlight

By Prescolite 
By Prescolite
The LITEISTRY™ family offers a broad palette of architectural downlighting solutions with consistent aperture appearance, quiet ceiling design, and optical performance. Create spaces with the confidence that LITEISTRY™ will complement your vision to transform every architectural space into a masterpiece. 
  • 3” architectural LED square remodel downlight delivering 600-2000 lumens
  • 5 beam distributions from 0.4 to 1.2 Spacing Criteria
  • Quiet reflector appearance with superior 50° optical cutoff
  • 2700K–5000K, 80+ and 90+ CRI options
  • For Remodel (non-IC), install from below applications
  • Standard with 0-10V to 1% dimming
  • 2 SDCM color consistency
  • Long life L90 at 55,000 hrs (TM-21)
  • Five year warranty

Product Details

General

Aperture 3 in
Application
  • Education
  • Healthcare
  • Hospitality
  • Office
  • Lobby
  • Conference Room
  • Classroom
  • Waiting Room
  • Auditorium
  • Guest Room
  • Dining Area
Dimming Protocol 0-10V
Dimming Range 1%
Housing Type Remodel/Retrofit
Light Source LED

Certifications and Compliance

Compliance Buy American (TAA) 52.225-11

Photometry (16)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
LTR-3SQD-RH-ML20L-DM1_LTR-3SQD-T-ML35K8MDS
3500 K 80 CRI 2018 lm 81 25.0 W Medium, 48° FWHM, (0.7 SC)
LTR-3SQD-RH-ML20L-DM1_LTR-3SQD-T-ML35K8NRS
3500 K 80 CRI 2060 lm 82 25.0 W Narrow, 38° FWHM, (0.6 SC)
LTR-3SQD-RH-ML20L-DM1_LTR-3SQD-T-ML35K8WDS
3500 K 80 CRI 1975 lm 79 25.0 W Wide, 62° FWHM, (1.0 SC)
LTR-3SQD-RH-ML20L-DM1_LTR-3SQD-T-ML35K8XWS
3500 K 80 CRI 1910 lm 76 25.0 W Extra Wide, 74° FWHM, (1.1 SC)
LTR-3SQD-RH-SL06L-DM1_LTR-3SQD-T-SL35K8MDS
3500 K 80 CRI 685 lm 88 7.8 W Medium, 48° FWHM, (0.7 SC)
LTR-3SQD-RH-SL06L-DM1_LTR-3SQD-T-SL35K8NRS
3500 K 80 CRI 714 lm 92 7.8 W Narrow, 38° FWHM, (0.6 SC)
LTR-3SQD-RH-SL06L-DM1_LTR-3SQD-T-SL35K8WDS
3500 K 80 CRI 656 lm 84 7.8 W Wide, 62° FWHM, (1.0 SC)
LTR-3SQD-RH-SL06L-DM1_LTR-3SQD-T-SL35K8XWS
3500 K 80 CRI 614 lm 79 7.8 W Extra Wide, 74° FWHM, (1.1 SC)
LTR-3SQD-RH-SL10L-DM1_LTR-3SQD-T-SL35K8MDS
3500 K 80 CRI 1103 lm 93 11.9 W Medium, 48° FWHM, (0.7 SC)
LTR-3SQD-RH-SL10L-DM1_LTR-3SQD-T-SL35K8NRS
3500 K 80 CRI 1149 lm 97 11.9 W Narrow, 38° FWHM, (0.6 SC)
LTR-3SQD-RH-SL10L-DM1_LTR-3SQD-T-SL35K8WDS
3500 K 80 CRI 1056 lm 89 11.9 W Wide, 62° FWHM, (1.0 SC)
LTR-3SQD-RH-SL10L-DM1_LTR-3SQD-T-SL35K8XWS
3500 K 80 CRI 988 lm 83 11.9 W Extra Wide, 74° FWHM, (1.1 SC)
LTR-3SQD-RH-SL15L-DM1_LTR-3SQD-T-SL35K8MDS
3500 K 80 CRI 1596 lm 86 18.6 W Medium, 48° FWHM, (0.7 SC)
LTR-3SQD-RH-SL15L-DM1_LTR-3SQD-T-SL35K8NRS
3500 K 80 CRI 1662 lm 89 18.6 W Narrow, 38° FWHM, (0.6 SC)
LTR-3SQD-RH-SL15L-DM1_LTR-3SQD-T-SL35K8WDS
3500 K 80 CRI 1528 lm 82 18.6 W Wide, 62° FWHM, (1.0 SC)
LTR-3SQD-RH-SL15L-DM1_LTR-3SQD-T-SL35K8XWS
3500 K 80 CRI 1429 lm 77 18.6 W Extra Wide, 74° FWHM, (1.1 SC)