text.skipToContent text.skipToNavigation

LITEISTRY™ 3" Square Remodel Shower Downlight

By Prescolite 
By Prescolite
The LITEISTRY™ family offers a broad palette of architectural downlighting solutions with consistent aperture appearance, quiet ceiling design, and optical performance. Create spaces with the confidence that LITEISTRY™ will complement your vision to transform every architectural space into a masterpiece. 
  • 3” architectural LED square remodel shower downlight delivering 600-1500 lumens
  • Non-conductive dead-front trim
  • Available with four regressed lens options
  • Suitable for wet locations, covered ceiling
  • IP65 rated (room side)
  • Anti-microbial finish, optional
  • 2700K - 5000K, 80+ and 90+ CRI options
  • For Remodel (non-IC) install from below applications
  • Standard with 0-10V to 1% dimming

Product Details

General

Aperture 3 in
Application
  • Education
  • Healthcare
  • Hospitality
  • Office
  • Lobby
  • Conference Room
  • Classroom
  • Waiting Room
  • Auditorium
  • Guest Room
  • Dining Area
Dimming Protocol 0-10V
Dimming Range 1%
Housing Type Remodel/Retrofit
Light Source LED
New Products Yes

Photometry (4)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
LTR-3SQD-RH-SL06LDM1_LTR-3SQD-T-SHSL35K8-WTAML
3500 K 80 CRI 312 lm 40 7.8 W Acrylic Micro-prism
LTR-3SQD-RH-SL10LDM1_LTR-3SQD-T-SHSL35K8-WTAML
3500 K 80 CRI 502 lm 42 12.0 W Acrylic Micro-prism
LTR-3SQD-RH-SL10LDM1_LTR-3SQD-T-SHSL35K8-WTGML
3500 K 80 CRI 502 lm 42 12.0 W Tempered Glass Micro-prism
LTR-3SQD-RH-SL15LDM1_LTR-3SQD-T-SHSL35K8-WTACL
3500 K 80 CRI 734 lm 42 17.5 W Acrylic Clear