text.skipToContent text.skipToNavigation

LITEISTRY™ 3" Square Shower Downlight

By Prescolite 
By Prescolite
The LITEISTRY™ family offers a broad palette of architectural downlighting solutions with consistent aperture appearance, quiet ceiling design, and optical performance. Create spaces with the confidence that LITEISTRY™ will complement your vision to transform every architectural space into a masterpiece. 
  • 3” architectural LED square shower downlight delivering 600-1500 lumens
  • Non-conductive dead-front trim
  • Available with four regressed lens options
  • Suitable for wet locations, covered ceiling
  • IP65 rated (room side)
  • Anti-microbial finish, optional
  • 2700K - 5000K, 80+ and 90+ CRI options
  • Available in New Construction (non-IC), IC and Chicago Plenum applications
  • Variety of dimming protocol options including 0-10V, DALI, DMX, Lutron Forward Phase and EcoSystem

Product Details

General

Aperture 3 in
Application
  • Education
  • Healthcare
  • Hospitality
  • Office
  • Lobby
  • Conference Room
  • Classroom
  • Waiting Room
  • Auditorium
  • Guest Room
  • Dining Area
Controls - Networked NX Distributed Intelligence
Dimming Protocol
  • 0-10V
  • DALI
  • DMX
  • Lutron Forward Phase
  • Lutron EcoSystem Digital
Dimming Range
  • 1%
  • <1%
  • <0.1%
Light Source LED
New Products Yes

Photometry (4)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
LTR-3SQD-H-SL06LDM1_LTR-3SQD-T-SHSL35K8-WTAML
3500 K 80 CRI 312 lm 40 7.8 W Acrylic Micro-prism
LTR-3SQD-H-SL10LDM1_LTR-3SQD-T-SHSL35K8-WTAML
3500 K 80 CRI 502 lm 42 12.0 W Acrylic Micro-prism
LTR-3SQD-H-SL10LDM1_LTR-3SQD-T-SHSL35K8-WTGML
3500 K 80 CRI 502 lm 42 12.0 W Tempered Glass Micro-prism
LTR-3SQD-H-SL15LDM1_LTR-3SQD-T-SHSL35K8-WTACL
3500 K 80 CRI 734 lm 42 17.5 W Acrylic Clear