- Products
- Lighting & Controls
- Commercial Indoor Lighting
- Recessed Downlights
- LITEISTRY™ 4" Round Adjustable
Item Added to Your Cart!
LITEISTRY™ 4" Round Adjustable
by Prescolite
LITEISTRY™ 4" Round Adjustable
by Prescolite
The LITEISTRY™ family offers a broad palette of architectural downlighting solutions with consistent aperture appearance, quiet ceiling design, and optical performance. Create spaces with the confidence that LITEISTRY™ will complement your vision to transform every architectural space into a masterpiece.
- 4" architectural LED round adjustable accent delivering 600–3500 lm
- Four beam distributions from 15° to 45°
- Translating center beam optic allows 0–35° vertical tilt, 362° horizontal rotation
- Select from three lower trim styles: Full Cut Cone, Pinhole or Slot
- Accommodates up to two lens media including hexcell louver option
- 2700K - 5000K, 80+ and 90+ CRI options
- Variety of dimming protocol options including 0-10V, DALI, DMX, Lutron Forward Phase and EcoSystem
- NX Distributed Intelligence™ wired and wireless controls capability available
- 2 SDCM color consistency
- Long life L90 at 55,000 hrs (TM-21)
- Five year warranty
Product Details
General
Aperture | 4 in |
Application |
|
Controls - Networked | NX Distributed Intelligence |
Dimming Protocol |
|
Dimming Range |
|
Light Source | LED |
Certifications and Compliance
Compliance | Buy American (TAA) 52.225-11 |
Resources/Downloads
Specifications
Installation/Instruction Manual (IOM)
BIM
Please wait, preparing to download your file.
Photometry
IES Files | Color Temperature | CRI | Delivered Lumens | Lm/W | Watts | Distribution Type | Quick Design Tool |
---|---|---|---|---|---|---|---|
LTR-4RA-H-06L35K8MD-DM1_LTR-4RA-T-S_Tilted_30_Deg
IES file |
3500 K | 80 CRI | 575 lm | 74 | 7.8 W | Medium, 23° FWHM |
![]() |
LTR-4RA-H-06L35K8NR-DM1_LTR-4RA-T-S_Tilted_30_Deg
IES file |
3500 K | 80 CRI | 633 lm | 82 | 7.8 W | Narrow, 15° FWHM |
![]() |
LTR-4RA-H-06L35K8WD-DM1_LTR-4RA-T-S_Tilted_30_Deg
IES file |
3500 K | 80 CRI | 548 lm | 71 | 7.8 W | Wide, 35° FWHM |
![]() |
LTR-4RA-H-06L35K8XW-DM1_LTR-4RA-T-S_Tilted_30_Deg
IES file |
3500 K | 80 CRI | 516 lm | 67 | 7.8 W | Extra Wide, 55° FWHM |
![]() |
LTR-4RA-H-10L35K8MD-DM1_LTR-4RA-T-S_Tilted_30_Deg
IES file |
3500 K | 80 CRI | 959 lm | 80 | 12 W | Medium, 23° FWHM |
![]() |
LTR-4RA-H-10L35K8NR-DM1_LTR-4RA-T-S_Tilted_30_Deg
IES file |
3500 K | 80 CRI | 1055 lm | 88 | 12 W | Narrow, 15° FWHM |
![]() |
LTR-4RA-H-10L35K8WD-DM1_LTR-4RA-T-S_Tilted_30_Deg
IES file |
3500 K | 80 CRI | 913 lm | 77 | 12 W | Wide, 35° FWHM |
![]() |
LTR-4RA-H-10L35K8XW-DM1_LTR-4RA-T-S_Tilted_30_Deg
IES file |
3500 K | 80 CRI | 861 lm | 72 | 12 W | Extra Wide, 55° FWHM |
![]() |
LTR-4RA-H-15L35K8MD-DM1_LTR-4RA-T-S_Tilted_30_Deg
IES file |
3500 K | 80 CRI | 1438 lm | 78 | 18.6 W | Medium, 23° FWHM |
![]() |
LTR-4RA-H-15L35K8NR-DM1_LTR-4RA-T-S_Tilted_30_Deg
IES file |
3500 K | 80 CRI | 1583 lm | 86 | 18.6 W | Narrow, 15° FWHM |
![]() |
LTR-4RA-H-15L35K8WD-DM1_LTR-4RA-T-S_Tilted_30_Deg
IES file |
3500 K | 80 CRI | 1370 lm | 74 | 18.6 W | Wide, 35° FWHM |
![]() |
LTR-4RA-H-15L35K8XW-DM1_LTR-4RA-T-S_Tilted_30_Deg
IES file |
3500 K | 80 CRI | 1291 lm | 70 | 18.6 W | Extra Wide, 55° FWHM |
![]() |
LTR-4RA-H-20L35K8MD-DM1_LTR-4RA-T-S_Tilted_30_Deg
IES file |
3500 K | 80 CRI | 1918 lm | 86 | 22.475 W | Medium, 23° FWHM |
![]() |
LTR-4RA-H-20L35K8NR-DM1_LTR-4RA-T-S_Tilted_30_Deg
IES file |
3500 K | 80 CRI | 2111 lm | 94 | 22.475 W | Narrow, 15° FWHM |
![]() |
LTR-4RA-H-20L35K8WD-DM1_LTR-4RA-T-S_Tilted_30_Deg
IES file |
3500 K | 80 CRI | 1826 lm | 82 | 22.475 W | Wide, 35° FWHM |
![]() |
LTR-4RA-H-20L35K8XW-DM1_LTR-4RA-T-S_Tilted_30_Deg
IES file |
3500 K | 80 CRI | 1721 lm | 77 | 22.475 W | Extra Wide, 55° FWHM |
![]() |
LTR-4RA-H-25L35K8MD-DM1_LTR-4RA-T-S_Tilted_30_Deg
IES file |
3500 K | 80 CRI | 2397 lm | 87 | 27.8 W | Medium, 23° FWHM |
![]() |
LTR-4RA-H-25L35K8WD-DM1_LTR-4RA-T-S_Tilted_30_Deg
IES file |
3500 K | 80 CRI | 2283 lm | 83 | 27.8 W | Wide, 35° FWHM |
![]() |
LTR-4RA-H-25L35K8XW-DM1_LTR-4RA-T-S_Tilted_30_Deg
IES file |
3500 K | 80 CRI | 2151 lm | 78 | 27.8 W | Extra Wide, 55° FWHM |
![]() |
LTR-4RA-H-30L35K8MD-DM1_LTR-4RA-T-S_Tilted_30_Deg
IES file |
3500 K | 80 CRI | 2877 lm | 84 | 34.6 W | Medium, 23° FWHM |
![]() |
LTR-4RA-H-30L35K8WD-DM1_LTR-4RA-T-S_Tilted_30_Deg
IES file |
3500 K | 80 CRI | 2739 lm | 80 | 34.6 W | Wide, 35° FWHM |
![]() |
LTR-4RA-H-30L35K8XW-DM1_LTR-4RA-T-S_Tilted_30_Deg
IES file |
3500 K | 80 CRI | 2582 lm | 75 | 34.6 W | Extra Wide, 55° FWHM |
![]() |
LTR-4RA-H-35L35K8MD-DM1_LTR-4RA-T-S_Tilted_30_Deg
IES file |
3500 K | 80 CRI | 3356 lm | 79 | 42.9 W | Medium, 23° FWHM |
![]() |
LTR-4RA-H-35L35K8WD-DM1_LTR-4RA-T-S_Tilted_30_Deg
IES file |
3500 K | 80 CRI | 3196 lm | 75 | 42.9 W | Wide, 35° FWHM |
![]() |
LTR-4RA-H-35L35K8XW-DM1_LTR-4RA-T-S_Tilted_30_Deg
IES file |
3500 K | 80 CRI | 3012 lm | 71 | 42.9 W | Extra Wide, 55° FWHM |
![]() |
Please wait, preparing to download your file.