- Products
- Lighting & Controls
- Commercial Indoor Lighting
- Recessed Downlights
- LITEISTRY™ 4" Round Downlight Retrofit w/SpectraSync™
Item Added to Your Cart!
LITEISTRY™ 4" Round Downlight Retrofit w/SpectraSync™
By Prescolite
LITEISTRY™ 4" Round Downlight Retrofit w/SpectraSync™
By Prescolite
The LITEISTRY™ family offers a broad palette of architectural downlighting solutions with consistent aperture appearance, quiet ceiling design, and optical performance. Create spaces with the confidence that LITEISTRY™ will complement your vision to transform every architectural space into a masterpiece.
LITEISTRY™ downlighting with SpectraSync™ Color Tuning technology allows the flexibility to tailor CCT to aesthetic preferences.
LITEISTRY™ downlighting with SpectraSync™ Color Tuning technology allows the flexibility to tailor CCT to aesthetic preferences.
- 4” architectural LED round retrofit downlight delivering 600-1500 lumens
- 4 beam distributions from 0.4 to 1.2 Spacing Criteria
- Quiet reflector appearance with superior 50° optical cutoff
- Available in Dim to Warm (2200K-3000K) or Tunable White (2700K-5000K or 2700K-6500K), 90+CRI options
- Available in Retrofit (non-IC) applications
- 3 SDCM color consistency
- Long life L70 at >60,000 hrs (TM-21)
- Five year warranty
Product Details
General
Aperture | 4 in |
Application |
|
Dimming Protocol |
|
Dimming Range | 5% |
Housing Type | Remodel/Retrofit |
Light Source | LED |
SpectraSync™ Color Tuning |
|
Certifications and Compliance
Compliance | Buy American (TAA) 52.225-11 |
Resources and Downloads
Specifications
Please wait, preparing to download your file.
Photometry (24)
Product Name | Color Temp | CRI | Lumens | Lm/W | WattsWatts | Dist. Type | Resources |
---|---|---|---|---|---|---|---|
LTR-4RD-RFH-ML15L-DMTW_LTR-4RD-T-ML2230TD9MDS_30K
|
3000 K | 90 CRI | 1480 lm | 59 | 25.1 W | Medium, 44° FWHM, (0.7 SC) | |
LTR-4RD-RFH-ML15L-DMTW_LTR-4RD-T-ML2230TD9NRS_30K
|
3000 K | 90 CRI | 1611 lm | 64 | 25.2 W | Narrow, 29° FWHM, (0.5 SC) | |
LTR-4RD-RFH-ML15L-DMTW_LTR-4RD-T-ML2230TD9WDS_30K
|
3000 K | 90 CRI | 1324 lm | 53 | 25 W | Wide, 61° FWHM, (0.9 SC) | |
LTR-4RD-RFH-ML15L-DMTW_LTR-4RD-T-ML2230TD9XWS_30K
|
3000 K | 90 CRI | 1307 lm | 52 | 25.1 W | Extra Wide, 78° FWHM, (1.2 SC) | |
LTR-4RD-RFH-ML15L-DMT_LTR-4RD-T-ML2765T9MDS_30K
|
3000 K | 90 CRI | 1480 lm | 59 | 25.1 W | Medium, 44° FWHM, (0.7 SC) | |
LTR-4RD-RFH-ML15L-DMT_LTR-4RD-T-ML2765T9NRS_30K
|
3000 K | 90 CRI | 1611 lm | 64 | 25.2 W | Narrow, 29° FWHM, (0.5 SC) | |
LTR-4RD-RFH-ML15L-DMT_LTR-4RD-T-ML2765T9WDS_30K
|
3000 K | 90 CRI | 1324 lm | 53 | 25 W | Wide, 61° FWHM, (0.9 SC) | |
LTR-4RD-RFH-ML15L-DMT_LTR-4RD-T-ML2765T9XWS_30K
|
3000 K | 90 CRI | 1307 lm | 52 | 25.1 W | Extra Wide, 78° FWHM, (1.2 SC) | |
LTR-4RD-RFH-SL06L-DMTW_LTR-4RD-T-SL2230TD9MDS_30K
|
3000 K | 90 CRI | 647 lm | 65 | 10 W | Medium, 44° FWHM, (0.7 SC) | |
LTR-4RD-RFH-SL06L-DMTW_LTR-4RD-T-SL2230TD9NRS_30K
|
3000 K | 90 CRI | 704 lm | 70 | 10.1 W | Narrow, 29° FWHM, (0.5 SC) | |
LTR-4RD-RFH-SL06L-DMTW_LTR-4RD-T-SL2230TD9WDS_30K
|
3000 K | 90 CRI | 579 lm | 58 | 10 W | Wide, 61° FWHM, (0.9 SC) | |
LTR-4RD-RFH-SL06L-DMTW_LTR-4RD-T-SL2230TD9XWS_30K
|
3000 K | 90 CRI | 571 lm | 57 | 10 W | Extra Wide, 78° FWHM, (1.2 SC) | |
LTR-4RD-RFH-SL06L-DMT_LTR-4RD-T-SL2765T9MDS_30K
|
3000 K | 90 CRI | 647 lm | 65 | 10 W | Medium, 44° FWHM, (0.7 SC) | |
LTR-4RD-RFH-SL06L-DMT_LTR-4RD-T-SL2765T9NRS_30K
|
3000 K | 90 CRI | 704 lm | 70 | 10.1 W | Narrow, 29° FWHM, (0.5 SC) | |
LTR-4RD-RFH-SL06L-DMT_LTR-4RD-T-SL2765T9WDS_30K
|
3000 K | 90 CRI | 579 lm | 58 | 10 W | Wide, 61° FWHM, (0.9 SC) | |
LTR-4RD-RFH-SL06L-DMT_LTR-4RD-T-SL2765T9XWS_30K
|
3000 K | 90 CRI | 571 lm | 57 | 10 W | Extra Wide, 78° FWHM, (1.2 SC) | |
LTR-4RD-RFH-SL10L-DMTW_LTR-4RD-T-SL2230TD9MDS_30K
|
3000 K | 90 CRI | 1035 lm | 57 | 18.2 W | Medium, 44° FWHM, (0.7 SC) | |
LTR-4RD-RFH-SL10L-DMTW_LTR-4RD-T-SL2230TD9NRS_30K
|
3000 K | 90 CRI | 1126 lm | 63 | 17.9 W | Narrow, 29° FWHM, (0.5 SC) | |
LTR-4RD-RFH-SL10L-DMTW_LTR-4RD-T-SL2230TD9WDS_30K
|
3000 K | 90 CRI | 926 lm | 51 | 18.2 W | Wide, 61° FWHM, (0.9 SC) | |
LTR-4RD-RFH-SL10L-DMTW_LTR-4RD-T-SL2230TD9XWS_30K
|
3000 K | 90 CRI | 913 lm | 51 | 17.9 W | Extra Wide, 78° FWHM, (1.2 SC) | |
LTR-4RD-RFH-SL10L-DMT_LTR-4RD-T-SL2765T9MDS_30K
|
3000 K | 90 CRI | 1035 lm | 57 | 18.2 W | Medium, 44° FWHM, (0.7 SC) | |
LTR-4RD-RFH-SL10L-DMT_LTR-4RD-T-SL2765T9NRS_30K
|
3000 K | 90 CRI | 1126 lm | 63 | 17.9 W | Narrow, 29° FWHM, (0.5 SC) | |
LTR-4RD-RFH-SL10L-DMT_LTR-4RD-T-SL2765T9WDS_30K
|
3000 K | 90 CRI | 926 lm | 51 | 18.2 W | Wide, 61° FWHM, (0.9 SC) | |
LTR-4RD-RFH-SL10L-DMT_LTR-4RD-T-SL2765T9XWS_30K
|
3000 K | 90 CRI | 913 lm | 51 | 17.9 W | Extra Wide, 78° FWHM, (1.2 SC) |
Please wait, preparing to download your file.