- Products
- Lighting & Controls
- Commercial Indoor Lighting
- Recessed Downlights
- LITEISTRY™ 4" Round Downlight
Item Added to Your Cart!
LITEISTRY™ 4" Round Downlight
by Prescolite
LITEISTRY™ 4" Round Downlight
by Prescolite
The LITEISTRY™ family offers a broad palette of architectural downlighting solutions with consistent aperture appearance, quiet ceiling design, and optical performance. Create spaces with the confidence that LITEISTRY™ will complement your vision to transform every architectural space into a masterpiece.
- 4" architectural LED round downlight delivering 600-4000 lumens
- 4 beam distributions from 0.4 to 1.2 Spacing Criteria
- Quiet reflector appearance with superior 50° optical cutoff
- 2700K–5000K, 80+ and 90+ CRI options
- Available in New Construction (non-IC), IC and Chicago Plenum applications
- Variety of dimming protocol options including 0-10V, DALI, DMX, Lutron Forward Phase, and EcoSystem
- NX Distributed Intelligence™ wired and wireless controls capability available
- 2 SDCM color consistency
- Long life L90 at 55,000 hrs (TM-21)
- Five year warranty
Product Details
General
Aperture | 4 in |
Application |
|
Controls - Networked | NX Distributed Intelligence |
Dimming Protocol |
|
Dimming Range |
|
Light Source | LED |
Certifications and Compliance
Compliance | Buy American (TAA) 52.225-11 |
Resources/Downloads
Specifications
Installation/Instruction Manual (IOM)
BIM
Please wait, preparing to download your file.
Photometry
IES Files | Color Temperature | CRI | Delivered Lumens | Lm/W | Watts | Distribution Type | Quick Design Tool |
---|---|---|---|---|---|---|---|
LTR-4RD-H-HL35L-DM1_LTR-4RD-T-HL35K8MDS
IES file |
3500 K | 80 CRI | 3957 lm | 93 | 42.9 W | Medium, 44° FWHM, (0.7 SC) |
![]() |
LTR-4RD-H-HL35L-DM1_LTR-4RD-T-HL35K8NRS
IES file |
3500 K | 80 CRI | 4280 lm | 100 | 42.9 W | Narrow, 29° FWHM, (0.5 SC) |
![]() |
LTR-4RD-H-HL35L-DM1_LTR-4RD-T-HL35K8WDS
IES file |
3500 K | 80 CRI | 3622 lm | 85 | 42.9 W | Wide, 61° FWHM, (0.9 SC) |
![]() |
LTR-4RD-H-HL35L-DM1_LTR-4RD-T-HL35K8XWS
IES file |
3500 K | 80 CRI | 3514 lm | 82 | 42.9 W | Extra Wide, 78° FWHM, (1.2 SC) |
![]() |
LTR-4RD-H-HL40L-DM1_LTR-4RD-T-HL35K8MDS
IES file |
3500 K | 80 CRI | 4517 lm | 88 | 51.5 W | Medium, 44° FWHM, (0.7 SC) |
![]() |
LTR-4RD-H-HL40L-DM1_LTR-4RD-T-HL35K8NRS
IES file |
3500 K | 80 CRI | 4885 lm | 95 | 51.5 W | Narrow, 29° FWHM, (0.5 SC) |
![]() |
LTR-4RD-H-HL40L-DM1_LTR-4RD-T-HL35K8WDS
IES file |
3500 K | 80 CRI | 4134 lm | 81 | 51.5 W | Wide, 61° FWHM, (0.9 SC) |
![]() |
LTR-4RD-H-HL40L-DM1_LTR-4RD-T-HL35K8XWS
IES file |
3500 K | 80 CRI | 4011 lm | 78 | 51.5 W | Extra Wide, 78° FWHM, (1.2 SC) |
![]() |
LTR-4RD-H-ML20L-DM1_LTR-4RD-T-ML35K8MDS
IES file |
3500 K | 80 CRI | 2152 lm | 96 | 22.5 W | Medium, 44° FWHM, (0.7 SC) |
![]() |
LTR-4RD-H-ML20L-DM1_LTR-4RD-T-ML35K8NRS
IES file |
3500 K | 80 CRI | 2238 lm | 100 | 22.5 W | Narrow, 29° FWHM, (0.5 SC) |
![]() |
LTR-4RD-H-ML20L-DM1_LTR-4RD-T-ML35K8WDS
IES file |
3500 K | 80 CRI | 2059 lm | 92 | 22.5 W | Wide, 61° FWHM, (0.9 SC) |
![]() |
LTR-4RD-H-ML20L-DM1_LTR-4RD-T-ML35K8XWS
IES file |
3500 K | 80 CRI | 2028 lm | 91 | 22.5 W | Extra Wide, 78° FWHM, (1.2 SC) |
![]() |
LTR-4RD-H-ML25L-DM1_LTR-4RD-T-ML35K8MDS
IES file |
3500 K | 80 CRI | 2760 lm | 100 | 27.8 W | Medium, 44° FWHM, (0.7 SC) |
![]() |
LTR-4RD-H-ML25L-DM1_LTR-4RD-T-ML35K8NRS
IES file |
3500 K | 80 CRI | 2985 lm | 108 | 27.8 W | Narrow, 29° FWHM, (0.5 SC) |
![]() |
LTR-4RD-H-ML25L-DM1_LTR-4RD-T-ML35K8WDS
IES file |
3500 K | 80 CRI | 2526 lm | 91 | 27.8 W | Wide, 61° FWHM, (0.9 SC) |
![]() |
LTR-4RD-H-ML25L-DM1_LTR-4RD-T-ML35K8XWS
IES file |
3500 K | 80 CRI | 2451 lm | 89 | 27.8 W | Extra Wide, 78° FWHM, (1.2 SC) |
![]() |
LTR-4RD-H-ML30L-DM1_LTR-4RD-T-ML35K8MDS
IES file |
3500 K | 80 CRI | 3313 lm | 96 | 34.6 W | Medium, 44° FWHM, (0.7 SC) |
![]() |
LTR-4RD-H-ML30L-DM1_LTR-4RD-T-ML35K8NRS
IES file |
3500 K | 80 CRI | 3583 lm | 104 | 34.6 W | Narrow, 29° FWHM, (0.5 SC) |
![]() |
LTR-4RD-H-ML30L-DM1_LTR-4RD-T-ML35K8WDS
IES file |
3500 K | 80 CRI | 3032 lm | 88 | 34.6 W | Wide, 61° FWHM, (0.9 SC) |
![]() |
LTR-4RD-H-ML30L-DM1_LTR-4RD-T-ML35K8XWS
IES file |
3500 K | 80 CRI | 2941 lm | 85 | 34.6 W | Extra Wide, 78° FWHM, (1.2 SC) |
![]() |
LTR-4RD-H-SL06L-DM1_LTR-4RD-T-SL35K8MDS
IES file |
3500 K | 80 CRI | 726 lm | 94 | 7.8 W | Medium, 44° FWHM, (0.7 SC) |
![]() |
LTR-4RD-H-SL06L-DM1_LTR-4RD-T-SL35K8NRS
IES file |
3500 K | 80 CRI | 785 lm | 101 | 7.8 W | Narrow, 29° FWHM, (0.5 SC) |
![]() |
LTR-4RD-H-SL06L-DM1_LTR-4RD-T-SL35K8WDS
IES file |
3500 K | 80 CRI | 664 lm | 86 | 7.8 W | Wide, 61° FWHM, (0.9 SC) |
![]() |
LTR-4RD-H-SL06L-DM1_LTR-4RD-T-SL35K8XWS
IES file |
3500 K | 80 CRI | 644 lm | 83 | 7.8 W | Extra Wide, 78° FWHM, (1.2 SC) |
![]() |
LTR-4RD-H-SL10L-DM1_LTR-4RD-T-SL35K8MDS
IES file |
3500 K | 80 CRI | 1160 lm | 97 | 12 W | Medium, 44° FWHM, (0.7 SC) |
![]() |
LTR-4RD-H-SL10L-DM1_LTR-4RD-T-SL35K8NRS
IES file |
3500 K | 80 CRI | 1255 lm | 105 | 12 W | Narrow, 29° FWHM, (0.5 SC) |
![]() |
LTR-4RD-H-SL10L-DM1_LTR-4RD-T-SL35K8WDS
IES file |
3500 K | 80 CRI | 1062 lm | 89 | 12 W | Wide, 61° FWHM, (0.9 SC) |
![]() |
LTR-4RD-H-SL10L-DM1_LTR-4RD-T-SL35K8XWS
IES file |
3500 K | 80 CRI | 1030 lm | 86 | 12 W | Extra Wide, 78° FWHM, (1.2 SC) |
![]() |
LTR-4RD-H-SL15L-DM1_LTR-4RD-T-SL35K8MDS
IES file |
3500 K | 80 CRI | 1660 lm | 90 | 18.6 W | Medium, 44° FWHM, (0.7 SC) |
![]() |
LTR-4RD-H-SL15L-DM1_LTR-4RD-T-SL35K8NRS
IES file |
3500 K | 80 CRI | 1795 lm | 97 | 18.6 W | Narrow, 29° FWHM, (0.5 SC) |
![]() |
LTR-4RD-H-SL15L-DM1_LTR-4RD-T-SL35K8WDS
IES file |
3500 K | 80 CRI | 1519 lm | 82 | 18.6 W | Wide, 61° FWHM, (0.9 SC) |
![]() |
LTR-4RD-H-SL15L-DM1_LTR-4RD-T-SL35K8XWS
IES file |
3500 K | 80 CRI | 1474 lm | 80 | 18.6 W | Extra Wide, 78° FWHM, (1.2 SC) |
![]() |
Please wait, preparing to download your file.
Stocked Items
Catalog Number | UPC | Product Description | |
---|---|---|---|
Catalog Number LTR-4RD-H-ML20L-DM1 | UPC 785235433013 | Product Description LED, 4” Downlight Housing, New Construction, Round, Medium Lumen, 2000 LMS, 0-10V 1% Dimming Driver, 120-277V | |
Catalog Number LTR-4RD-H-SL10L-DM1 | UPC 785235433037 | Product Description LED, 4” Downlight Housing, New Construction, Round, Standard Lumen, 1000 LMS, 0-10V 1% Dimming Driver, 120-277V | |
Catalog Number LTR-4RD-H-SL15L-DM1 | UPC 785235433044 | Product Description LED, 4” Downlight Housing, New Construction, Round, Standard Lumen, 1500 LMS, 0-10V 1% Dimming Driver, 120-277V | |
Catalog Number LTR-4RD-T-ML35K8WDSS | UPC 785235433105 | Product Description LED, 4” Downlight Trim, Round, Medium Lumen, 80+ CRI, 3500K, Wide, Semi-Specular Clear Reflector | |
Catalog Number LTR-4RD-T-SL35K8WDSS | UPC 785235433068 | Product Description LED, 4” Downlight Trim, Round, Standard Lumen, 80+ CRI, 3500K, Wide, Semi-Specular Clear Reflector |