text.skipToContent text.skipToNavigation

LITEISTRY™ 4" Round Open WW Retrofit w/SpectraSync™

By Prescolite 
By Prescolite
The LITEISTRY™ family offers a broad palette of architectural downlighting solutions with consistent aperture appearance, quiet ceiling design, and optical performance. Create spaces with the confidence that LITEISTRY™ will complement your vision to transform every architectural space into a masterpiece.

LITEISTRY™ downlighting with SpectraSync™ Color Tuning technology allows the flexibility to tailor CCT to aesthetic preferences.
  • 4" architectural LED round retrofit open wall wash delivering 600-1500 lm
  • Provides uniform vertical illumination as well as room side light
  • Quiet reflector appearance with 50º optical cutoff
  • Available in Dim to Warm (2200K-3000K) or Tunable White (2700K-5000K or 2700K-6500K), 90+CRI options
  • Available for Retrofit (non-IC) applications
  • 3 SDCM color consistency
  • Long life L70 at >60,000 hrs (TM-21)
  • Five year warranty

Product Details

General

Aperture 4 in
Application
  • Education
  • Healthcare
  • Hospitality
  • Office
  • Lobby
  • Conference Room
  • Classroom
  • Waiting Room
  • Auditorium
  • Guest Room
  • Dining Area
Dimming Protocol
  • SpectraSync™ Tunable White
  • SpectraSync™ Tunable Dim-to-Warm
Dimming Range 5%
Housing Type Remodel/Retrofit
Light Source LED
SpectraSync™ Color Tuning
  • Dim-to-Warm
  • Tunable White

Certifications and Compliance

Compliance Buy American (TAA) 52.225-11

Photometry (6)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
LTR-4RD-RFH-ML15L-DMTW_LTR-4RW-T-ML2230TD9WWS_30K
3000 K 90 CRI 1279 lm 51 25.1 W Open Single Wall Wash
LTR-4RD-RFH-ML15L-DMT_LTR-4RW-T-ML2765T9WWS_30K
3000 K 90 CRI 1279 lm 51 25.1 W Open Single Wall Wash
LTR-4RD-RFH-SL06L-DMTW_LTR-4RW-T-SL2230TD9WWS_30K
3000 K 90 CRI 559 lm 56 10 W Open Single Wall Wash
LTR-4RD-RFH-SL06L-DMT_LTR-4RW-T-SL2765T9WWS_30K
3000 K 90 CRI 559 lm 56 10 W Open Single Wall Wash
LTR-4RD-RFH-SL10L-DMTW_LTR-4RW-T-SL2230TD9WWS_30K
3000 K 90 CRI 894 lm 50 17.9 W Open Single Wall Wash
LTR-4RD-RFH-SL10L-DMT_LTR-4RW-T-SL2765T9WWS_30K
3000 K 90 CRI 894 lm 50 17.9 W Open Single Wall Wash