text.skipToContent text.skipToNavigation

LITEISTRY™ 4" Round Open WW w/SpectraSync™

By Prescolite 
By Prescolite
The LITEISTRY™ family offers a broad palette of architectural downlighting solutions with consistent aperture appearance, quiet ceiling design, and optical performance. Create spaces with the confidence that LITEISTRY™ will complement your vision to transform every architectural space into a masterpiece.

LITEISTRY™ downlighting with SpectraSync™ Color Tuning technology allows the flexibility to tailor CCT to aesthetic preferences.
  • 4" architectural LED round open wall wash delivering 600-4000 lm
  • Single, double and corner wall wash solutions
  • Provides uniform vertical illumination as well as room side light
  • Quiet reflector appearance with 50º optical cutoff
  • Available in Dim to Warm (2200K-3000K) or Tunable White (2700K-5000K or 2700K-6500K), 90+CRI options
  • Available for New Construction (non-IC), IC and Chicago Plenum applications
  • NX Distributed Intelligence™ wired and wireless controls capability available
  • 2 SDCM color consistency
  • Long life L90 at 55,000 hrs (TM-21)
  • Five year warranty

Product Details

General

Aperture 4 in
Application
  • Education
  • Healthcare
  • Hospitality
  • Office
  • Lobby
  • Conference Room
  • Classroom
  • Waiting Room
  • Auditorium
  • Guest Room
  • Dining Area
Controls - Networked NX Distributed Intelligence
Dimming Protocol
  • SpectraSync™ Tunable White
  • SpectraSync™ Tunable Dim-to-Warm
Dimming Range 0.05
Light Source LED
SpectraSync™ Color Tuning
  • Dim-to-Warm
  • Tunable White

Certifications and Compliance

Compliance Buy American (TAA) 52.225-11

Photometry (8)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
LTR-4RD-H-ML15L-DMTW_LTR-4RW-T-ML2230TD9WWS_30K
3000 K 90 CRI 1279 lm 51 25.1 W Open Single Wall Wash
LTR-4RD-H-ML15L-DMT_LTR-4RW-T-ML2765T9WWS_30K
3000 K 90 CRI 1279 lm 51 25.1 W Open Single Wall Wash
LTR-4RD-H-ML20L-DMTW_LTR-4RW-T-ML2230TD9WWS_30K
3000 K 90 CRI 1734 lm 48 36.1 W Open Single Wall Wash
LTR-4RD-H-ML20L-DMT_LTR-4RW-T-ML2765T9WWS_30K
3000 K 90 CRI 1734 lm 48 36.1 W Open Single Wall Wash
LTR-4RD-H-SL06L-DMTW_LTR-4RW-T-SL2230TD9WWS_30K
3000 K 90 CRI 559 lm 56 10 W Open Single Wall Wash
LTR-4RD-H-SL06L-DMT_LTR-4RW-T-SL2765T9WWS_30K
3000 K 90 CRI 559 lm 56 10 W Open Single Wall Wash
LTR-4RD-H-SL10L-DMTW_LTR-4RW-T-SL2230TD9WWS_30K
3000 K 90 CRI 894 lm 50 17.9 W Open Single Wall Wash
LTR-4RD-H-SL10L-DMT_LTR-4RW-T-SL2765T9WWS_30K
3000 K 90 CRI 894 lm 50 17.9 W Open Single Wall Wash