text.skipToContent text.skipToNavigation

LITEISTRY™ 4" Round Retrofit Downlight

By Prescolite 
By Prescolite
The LITEISTRY™ family offers a broad palette of architectural downlighting solutions with consistent aperture appearance, quiet ceiling design, and optical performance. Create spaces with the confidence that LITEISTRY™ will complement your vision to transform every architectural space into a masterpiece. 
  • 4" architectural LED round retrofit downlight delivering 600-3000 lumens
  • 5 beam distributions from 0.3 to 1.2 Spacing Criteria
  • Quiet reflector appearance with superior 50° optical cutoff
  • 2700K–5000K, 80+ and 90+ CRI options
  • For Retrofit (non-IC), install from below applications
  • Variety of dimming protocol options including 0-10V, DALI, Lutron Forward Phase, and EcoSystem
  • 2 SDCM color consistency
  • Long life L90 at 55,000 hrs (TM-21)
  • Five year warranty

Product Details

General

Aperture 4 in
Application
  • Education
  • Healthcare
  • Hospitality
  • Office
  • Lobby
  • Conference Room
  • Classroom
  • Waiting Room
  • Auditorium
  • Guest Room
  • Dining Area
Dimming Protocol
  • 0-10V
  • DALI
  • Lutron Forward Phase
  • Lutron EcoSystem Digital
Dimming Range
  • 1%
  • <1%
  • <0.1%
Housing Type Remodel/Retrofit
Light Source LED

Certifications and Compliance

Compliance Buy American (TAA) 52.225-11

Photometry (24)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
LTR-4RD-RFH-ML20L-DM1_LTR-4RD-T-ML35K8MDS
3500 K 80 CRI 2152 lm 96 22.5 W Medium, 44° FWHM, (0.7 SC)
LTR-4RD-RFH-ML20L-DM1_LTR-4RD-T-ML35K8NRS
3500 K 80 CRI 2238 lm 99 22.5 W Narrow, 29° FWHM, (0.5 SC)
LTR-4RD-RFH-ML20L-DM1_LTR-4RD-T-ML35K8WDS
3500 K 80 CRI 2059 lm 92 22.5 W Wide, 61° FWHM, (0.9 SC)
LTR-4RD-RFH-ML20L-DM1_LTR-4RD-T-ML35K8XWS
3500 K 80 CRI 2028 lm 90 22.5 W Extra Wide, 78° FWHM, (1.2 SC)
LTR-4RD-RFH-ML25L-DM1_LTR-4RD-T-ML35K8MDS
3500 K 80 CRI 2760 lm 99 27.8 W Medium, 44° FWHM, (0.7 SC)
LTR-4RD-RFH-ML25L-DM1_LTR-4RD-T-ML35K8NRS
3500 K 80 CRI 2985 lm 107 27.8 W Narrow, 29° FWHM, (0.5 SC)
LTR-4RD-RFH-ML25L-DM1_LTR-4RD-T-ML35K8WDS
3500 K 80 CRI 2526 lm 91 27.8 W Wide, 61° FWHM, (0.9 SC)
LTR-4RD-RFH-ML25L-DM1_LTR-4RD-T-ML35K8XWS
3500 K 80 CRI 2451 lm 88 27.8 W Extra Wide, 78° FWHM, (1.2 SC)
LTR-4RD-RFH-ML30L-DM1_LTR-4RD-T-ML35K8MDS
3500 K 80 CRI 3313 lm 96 34.6 W Medium, 44° FWHM, (0.7 SC)
LTR-4RD-RFH-ML30L-DM1_LTR-4RD-T-ML35K8NRS
3500 K 80 CRI 3583 lm 104 34.6 W Narrow, 29° FWHM, (0.5 SC)
LTR-4RD-RFH-ML30L-DM1_LTR-4RD-T-ML35K8WDS
3500 K 80 CRI 3032 lm 88 34.6 W Wide, 61° FWHM, (0.9 SC)
LTR-4RD-RFH-ML30L-DM1_LTR-4RD-T-ML35K8XWS
3500 K 80 CRI 2941 lm 85 34.6 W Extra Wide, 78° FWHM, (1.2 SC)
LTR-4RD-RFH-SL06L-DM1_LTR-4RD-T-SL35K8MDS
3500 K 80 CRI 726 lm 93 7.8 W Medium, 44° FWHM, (0.7 SC)
LTR-4RD-RFH-SL06L-DM1_LTR-4RD-T-SL35K8NRS
3500 K 80 CRI 785 lm 101 7.8 W Narrow, 29° FWHM, (0.5 SC)
LTR-4RD-RFH-SL06L-DM1_LTR-4RD-T-SL35K8WDS
3500 K 80 CRI 664 lm 85 7.8 W Wide, 61° FWHM, (0.9 SC)
LTR-4RD-RFH-SL06L-DM1_LTR-4RD-T-SL35K8XWS
3500 K 80 CRI 644 lm 83 7.8 W Extra Wide, 78° FWHM, (1.2 SC)
LTR-4RD-RFH-SL10L-DM1_LTR-4RD-T-SL35K8MDS
3500 K 80 CRI 1160 lm 97 12.0 W Medium, 44° FWHM, (0.7 SC)
LTR-4RD-RFH-SL10L-DM1_LTR-4RD-T-SL35K8NRS
3500 K 80 CRI 1255 lm 105 12.0 W Narrow, 29° FWHM, (0.5 SC)
LTR-4RD-RFH-SL10L-DM1_LTR-4RD-T-SL35K8WDS
3500 K 80 CRI 1062 lm 89 12.0 W Wide, 61° FWHM, (0.9 SC)
LTR-4RD-RFH-SL10L-DM1_LTR-4RD-T-SL35K8XWS
3500 K 80 CRI 1030 lm 86 12.0 W Extra Wide, 78° FWHM, (1.2 SC)
LTR-4RD-RFH-SL15L-DM1_LTR-4RD-T-SL35K8MDS
3500 K 80 CRI 1660 lm 89 18.6 W Medium, 44° FWHM, (0.7 SC)
LTR-4RD-RFH-SL15L-DM1_LTR-4RD-T-SL35K8NRS
3500 K 80 CRI 1795 lm 97 18.6 W Narrow, 29° FWHM, (0.5 SC)
LTR-4RD-RFH-SL15L-DM1_LTR-4RD-T-SL35K8WDS
3500 K 80 CRI 1519 lm 82 18.6 W Wide, 61° FWHM, (0.9 SC)
LTR-4RD-RFH-SL15L-DM1_LTR-4RD-T-SL35K8XWS
3500 K 80 CRI 1474 lm 79 18.6 W Extra Wide, 78° FWHM, (1.2 SC)