text.skipToContent text.skipToNavigation

LITEISTRY™ 4" Round Retrofit Open Wall Wash

By Prescolite 
By Prescolite
The LITEISTRY™ family offers a broad palette of architectural downlighting solutions with consistent aperture appearance, quiet ceiling design, and optical performance. Create spaces with the confidence that LITEISTRY™ will complement your vision to transform every architectural space into a masterpiece. 
  • 4" architectural LED round open wall wash delivering 600-3000 lm
  • Single and double wall wash solutions
  • Provides uniform vertical illumination as well as room side light
  • Quiet reflector appearance with 50º optical cutoff
  • 2700K–5000K, 80+ and 90+ CRI options
  • For Retrofit (non-IC), install from below applications
  • Variety of dimming protocol options including 0-10V, DALI, Lutron Forward Phase and EcoSystem
  • 2 SDCM color consistency
  • Long life L90 at 55,000 hrs (TM-21)
  • Five year warranty

Product Details

General

Aperture 4 in
Application
  • Education
  • Healthcare
  • Hospitality
  • Office
  • Lobby
  • Conference Room
  • Classroom
  • Waiting Room
  • Auditorium
  • Guest Room
  • Dining Area
Dimming Protocol
  • 0-10V
  • DALI
  • Lutron Forward Phase
  • Lutron EcoSystem Digital
Dimming Range
  • 1%
  • <1%
  • <0.1%
Housing Type Remodel/Retrofit
Light Source LED

Certifications and Compliance

Compliance Buy American (TAA) 52.225-11

Photometry (6)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
LTR-4RD-RFH-ML20L-DM1_LTR-4RW-T-ML35K8WWS
3500 K 80 CRI 1989 lm 88 22.7 W Open Single Wall Wash
LTR-4RD-RFH-ML25L-DM1_LTR-4RW-T-ML35K8WWS
3500 K 80 CRI 2357 lm 85 27.8 W Open Single Wall Wash
LTR-4RD-RFH-ML30L-DM1_LTR-4RW-T-ML35K8WWS
3500 K 80 CRI 2829 lm 82 34.6 W Open Single Wall Wash
LTR-4RD-RFH-SL06L-DM1_LTR-4RW-T-SL35K8WWS
3500 K 80 CRI 620 lm 79 7.8 W Open Single Wall Wash
LTR-4RD-RFH-SL10L-DM1_LTR-4RW-T-SL35K8WWS
3500 K 80 CRI 991 lm 83 12.0 W Open Single Wall Wash
LTR-4RD-RFH-SL15L-DM1_LTR-4RW-T-SL35K8WWS
3500 K 80 CRI 1418 lm 76 18.6 W Open Single Wall Wash