text.skipToContent text.skipToNavigation

LITEISTRY™ 4" Square Adjustable

by Prescolite 

The LITEISTRY™ family offers a broad palette of architectural downlighting solutions with consistent aperture appearance, quiet ceiling design, and optical performance. Create spaces with the confidence that LITEISTRY™ will complement your vision to transform every architectural space into a masterpiece. 

  • 4" architectural LED square adjustable accent delivering 600–3500 lm
  • Four beam distributions from 15° to 45°
  • Translating center beam optic allows 0–35° vertical tilt, 362° horizontal rotation
  • Accommodates up to two lens media including hexcell louver option
  • 2700K - 5000K, 80+ and 90+ CRI options
  • Variety of dimming protocol options including 0-10V, DALI, DMX, Lutron Forward Phase and EcoSystem
  • NX Distributed Intelligence™ wired and wireless controls capability available
  • 2 SDCM color consistency
  • Long life L90 at 55,000 hrs (TM-21)
  • Five year warranty

Product Details

General

Aperture 4 in
Application
  • Education
  • Healthcare
  • Hospitality
  • Office
  • Lobby
  • Conference Room
  • Classroom
  • Waiting Room
  • Auditorium
  • Guest Room
  • Dining Area
Controls - Networked NX Distributed Intelligence
Dimming Protocol
  • 0-10V
  • DALI
  • DMX
  • Lutron Forward Phase
  • Lutron EcoSystem Digital
Dimming Range
  • 1%
  • <1%
  • <0.1%
Light Source LED

Certifications and Compliance

Compliance Buy American (TAA) 52.225-11

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
LTR-4SQA-H-06L35K8MD-DM1_LTR-4SQA-T-S_Tilted_30_Deg
IES file
3500 K 80 CRI 489 lm 63 7.8 W Medium, 24° FWHM
LTR-4SQA-H-06L35K8NR-DM1_LTR-4SQA-T-S_Tilted_30_Deg
IES file
3500 K 80 CRI 640 lm 83 7.8 W Narrow, 15° FWHM
LTR-4SQA-H-06L35K8WD-DM1_LTR-4SQA-T-S_Tilted_30_Deg
IES file
3500 K 80 CRI 469 lm 61 7.8 W Wide, 35° FWHM
LTR-4SQA-H-06L35K8XW-DM1_LTR-4SQA-T-S_Tilted_30_Deg
IES file
3500 K 80 CRI 524 lm 68 7.8 W Extra Wide, 47° FWHM
LTR-4SQA-H-10L35K8MD-DM1_LTR-4SQA-T-S_Tilted_30_Deg
IES file
3500 K 80 CRI 816 lm 68 12 W Medium, 24° FWHM
LTR-4SQA-H-10L35K8NR-DM1_LTR-4SQA-T-S_Tilted_30_Deg
IES file
3500 K 80 CRI 1067 lm 89 12 W Narrow, 15° FWHM
LTR-4SQA-H-10L35K8WD-DM1_LTR-4SQA-T-S_Tilted_30_Deg
IES file
3500 K 80 CRI 782 lm 66 12 W Wide, 35° FWHM
LTR-4SQA-H-10L35K8XW-DM1_LTR-4SQA-T-S_Tilted_30_Deg
IES file
3500 K 80 CRI 873 lm 73 12 W Extra Wide, 47° FWHM
LTR-4SQA-H-15L35K8MD-DM1_LTR-4SQA-T-S_Tilted_30_Deg
IES file
3500 K 80 CRI 1223 lm 66 18.6 W Medium, 24° FWHM
LTR-4SQA-H-15L35K8NR-DM1_LTR-4SQA-T-S_Tilted_30_Deg
IES file
3500 K 80 CRI 1601 lm 87 18.6 W Narrow, 15° FWHM
LTR-4SQA-H-15L35K8WD-DM1_LTR-4SQA-T-S_Tilted_30_Deg
IES file
3500 K 80 CRI 1173 lm 64 18.6 W Wide, 35° FWHM
LTR-4SQA-H-15L35K8XW-DM1_LTR-4SQA-T-S_Tilted_30_Deg
IES file
3500 K 80 CRI 1309 lm 71 18.6 W Extra Wide, 47° FWHM
LTR-4SQA-H-20L35K8MD-DM1_LTR-4SQA-T-S_Tilted_30_Deg
IES file
3500 K 80 CRI 1631 lm 75 21.917 W Medium, 24° FWHM
LTR-4SQA-H-20L35K8NR-DM1_LTR-4SQA-T-S_Tilted_30_Deg
IES file
3500 K 80 CRI 2135 lm 86 24.833 W Narrow, 15° FWHM
LTR-4SQA-H-20L35K8WD-DM1_LTR-4SQA-T-S_Tilted_30_Deg
IES file
3500 K 80 CRI 1564 lm 72 21.904 W Wide, 35° FWHM
LTR-4SQA-H-20L35K8XW-DM1_LTR-4SQA-T-S_Tilted_30_Deg
IES file
3500 K 80 CRI 1745 lm 78 22.398 W Extra Wide, 47° FWHM
LTR-4SQA-H-25L35K8MD-DM1_LTR-4SQA-T-S_Tilted_30_Deg
IES file
3500 K 80 CRI 2039 lm 74 27.8 W Medium, 24° FWHM
LTR-4SQA-H-25L35K8WD-DM1_LTR-4SQA-T-S_Tilted_30_Deg
IES file
3500 K 80 CRI 1955 lm 71 27.8 W Wide, 35° FWHM
LTR-4SQA-H-25L35K8XW-DM1_LTR-4SQA-T-S_Tilted_30_Deg
IES file
3500 K 80 CRI 2182 lm 79 27.8 W Extra Wide, 47° FWHM
LTR-4SQA-H-30L35K8MD-DM1_LTR-4SQA-T-S_Tilted_30_Deg
IES file
3500 K 80 CRI 2447 lm 71 34.6 W Medium, 24° FWHM
LTR-4SQA-H-30L35K8WD-DM1_LTR-4SQA-T-S_Tilted_30_Deg
IES file
3500 K 80 CRI 2346 lm 68 34.6 W Wide, 35° FWHM
LTR-4SQA-H-30L35K8XW-DM1_LTR-4SQA-T-S_Tilted_30_Deg
IES file
3500 K 80 CRI 2618 lm 76 34.6 W Extra Wide, 47° FWHM
LTR-4SQA-H-35L35K8MD-DM1_LTR-4SQA-T-S_Tilted_30_Deg
IES file
3500 K 80 CRI 2855 lm 67 42.9 W Medium, 24° FWHM
LTR-4SQA-H-35L35K8WD-DM1_LTR-4SQA-T-S_Tilted_30_Deg
IES file
3500 K 80 CRI 2737 lm 64 42.9 W Wide, 35° FWHM
LTR-4SQA-H-35L35K8XW-DM1_LTR-4SQA-T-S_Tilted_30_Deg
IES file
3500 K 80 CRI 3054 lm 72 42.9 W Extra Wide, 47° FWHM