- Products
- Lighting & Controls
- Commercial Indoor Lighting
- Recessed Downlights
- LITEISTRY™ 4" Square Downlight w/SpectraSync™
Item Added to Your Cart!
LITEISTRY™ 4" Square Downlight w/SpectraSync™
By Prescolite
LITEISTRY™ 4" Square Downlight w/SpectraSync™
By Prescolite
The LITEISTRY™ family offers a broad palette of architectural downlighting solutions with consistent aperture appearance, quiet ceiling design, and optical performance. Create spaces with the confidence that LITEISTRY™ will complement your vision to transform every architectural space into a masterpiece.
LITEISTRY™ downlighting with SpectraSync™ Color Tuning technology allows the flexibility to tailor CCT to aesthetic preferences.
LITEISTRY™ downlighting with SpectraSync™ Color Tuning technology allows the flexibility to tailor CCT to aesthetic preferences.
- 4” architectural LED square downlight delivering 600-2000 lumens
- 4 beam distributions from 0.6 to 1.2 Spacing Criteria
- Quiet reflector appearance with superior 50° optical cutoff
- Available in Dim to Warm (2200K-3000K) or Tunable White (2700K-5000K or 2700K-6500K), 90+CRI options
- Available in New Construction (non-IC) applications
- NX Distributed Intelligence™ wired and wireless controls capability available
- 2 SDCM color consistency
- Long life L90 at 55,000 hrs (TM-21)
- Five year warranty
Product Details
General
Aperture | 4 in |
Application |
|
Controls - Networked | NX Distributed Intelligence |
Dimming Protocol |
|
Dimming Range | 5% |
Light Source | LED |
SpectraSync™ Color Tuning |
|
Certifications and Compliance
Compliance | Buy American (TAA) 52.225-11 |
Resources and Downloads
Specifications
Installation/Instruction Manual (IOM)
Please wait, preparing to download your file.
Photometry (28)
Product Name | Color Temp | CRI | Lumens | Lm/W | WattsWatts | Dist. Type | Resources |
---|---|---|---|---|---|---|---|
LTR-4SQD-H-ML15L-DMTW_LTR-4SQD-T-ML2230TD9MDS_30K
|
3000 K | 90 CRI | 1519 lm | 61 | 24.9 W | Medium, 45° FWHM, (0.7 SC) | |
LTR-4SQD-H-ML15L-DMTW_LTR-4SQD-T-ML2230TD9NRS_30K
|
3000 K | 90 CRI | 1573 lm | 63 | 25 W | Narrow, 37° FWHM, (0.6 SC) | |
LTR-4SQD-H-ML15L-DMTW_LTR-4SQD-T-ML2230TD9WDS_30K
|
3000 K | 90 CRI | 1338 lm | 54 | 24.8 W | Wide, 60° FWHM, (1.0 SC) | |
LTR-4SQD-H-ML15L-DMTW_LTR-4SQD-T-ML2230TD9XWS_30K
|
3000 K | 90 CRI | 1306 lm | 52 | 25.1 W | Extra Wide, 68° FWHM, (1.1 SC) | |
LTR-4SQD-H-ML15L-DMT_LTR-4SQD-T-ML2765T9MDS_30K
|
3000 K | 90 CRI | 1519 lm | 61 | 24.9 W | Medium, 45° FWHM, (0.7 SC) | |
LTR-4SQD-H-ML15L-DMT_LTR-4SQD-T-ML2765T9NRS_30K
|
3000 K | 90 CRI | 1573 lm | 63 | 25 W | Narrow, 37° FWHM, (0.6 SC) | |
LTR-4SQD-H-ML15L-DMT_LTR-4SQD-T-ML2765T9WDS_30K
|
3000 K | 90 CRI | 1338 lm | 54 | 24.8 W | Wide, 60° FWHM, (1.0 SC) | |
LTR-4SQD-H-ML20L-DMTW_LTR-4SQD-T-ML2230TD9MDS_30K
|
3000 K | 90 CRI | 2059 lm | 57 | 36.1 W | Medium, 45° FWHM, (0.7 SC) | |
LTR-4SQD-H-ML20L-DMTW_LTR-4SQD-T-ML2230TD9NRS_30K
|
3000 K | 90 CRI | 2132 lm | 59 | 36.1 W | Narrow, 37° FWHM, (0.6 SC) | |
LTR-4SQD-H-ML20L-DMTW_LTR-4SQD-T-ML2230TD9WDS_30K
|
3000 K | 90 CRI | 1814 lm | 50 | 36.3 W | Wide, 60° FWHM, (1.0 SC) | |
LTR-4SQD-H-ML20L-DMTW_LTR-4SQD-T-ML2230TD9XWS_30K
|
3000 K | 90 CRI | 1770 lm | 49 | 36.1 W | Extra Wide, 68° FWHM, (1.1 SC) | |
LTR-4SQD-H-ML20L-DMT_LTR-4SQD-T-ML2765T9MDS_30K
|
3000 K | 90 CRI | 2059 lm | 57 | 36.1 W | Medium, 45° FWHM, (0.7 SC) | |
LTR-4SQD-H-ML20L-DMT_LTR-4SQD-T-ML2765T9NRS_30K
|
3000 K | 90 CRI | 2132 lm | 59 | 36.1 W | Narrow, 37° FWHM, (0.6 SC) | |
LTR-4SQD-H-ML20L-DMT_LTR-4SQD-T-ML2765T9WDS_30K
|
3000 K | 90 CRI | 1814 lm | 50 | 36.3 W | Wide, 60° FWHM, (1.0 SC) | |
LTR-4SQD-H-SL06L-DMTW_LTR-4SQD-T-SL2230TD9MDS_30K
|
3000 K | 90 CRI | 664 lm | 66 | 10.1 W | Medium, 45° FWHM, (0.7 SC) | |
LTR-4SQD-H-SL06L-DMTW_LTR-4SQD-T-SL2230TD9NRS_30K
|
3000 K | 90 CRI | 688 lm | 69 | 10 W | Narrow, 37° FWHM, (0.6 SC) | |
LTR-4SQD-H-SL06L-DMTW_LTR-4SQD-T-SL2230TD9WDS_30K
|
3000 K | 90 CRI | 585 lm | 58 | 10.1 W | Wide, 60° FWHM, (1.0 SC) | |
LTR-4SQD-H-SL06L-DMTW_LTR-4SQD-T-SL2230TD9XWS_30K
|
3000 K | 90 CRI | 571 lm | 57 | 10 W | Extra Wide, 68° FWHM, (1.1 SC) | |
LTR-4SQD-H-SL06L-DMT_LTR-4SQD-T-SL2765T9MDS_30K
|
3000 K | 90 CRI | 664 lm | 66 | 10.1 W | Medium, 45° FWHM, (0.7 SC) | |
LTR-4SQD-H-SL06L-DMT_LTR-4SQD-T-SL2765T9NRS_30K
|
3000 K | 90 CRI | 688 lm | 69 | 10 W | Narrow, 37° FWHM, (0.6 SC) | |
LTR-4SQD-H-SL06L-DMT_LTR-4SQD-T-SL2765T9WDS_30K
|
3000 K | 90 CRI | 585 lm | 58 | 10.1 W | Wide, 60° FWHM, (1.0 SC) | |
LTR-4SQD-H-SL10L-DMTW_LTR-4SQD-T-SL2230TD9MDS_30K
|
3000 K | 90 CRI | 1062 lm | 59 | 18 W | Medium, 45° FWHM, (0.7 SC) | |
LTR-4SQD-H-SL10L-DMTW_LTR-4SQD-T-SL2230TD9NRS_30K
|
3000 K | 90 CRI | 1100 lm | 61 | 18 W | Narrow, 37° FWHM, (0.6 SC) | |
LTR-4SQD-H-SL10L-DMTW_LTR-4SQD-T-SL2230TD9WDS_30K
|
3000 K | 90 CRI | 936 lm | 52 | 18 W | Wide, 60° FWHM, (1.0 SC) | |
LTR-4SQD-H-SL10L-DMTW_LTR-4SQD-T-SL2230TD9XWS_30K
|
3000 K | 90 CRI | 913 lm | 51 | 17.9 W | Extra Wide, 68° FWHM, (1.1 SC) | |
LTR-4SQD-H-SL10L-DMT_LTR-4SQD-T-SL2765T9MDS_30K
|
3000 K | 90 CRI | 1062 lm | 59 | 18 W | Medium, 45° FWHM, (0.7 SC) | |
LTR-4SQD-H-SL10L-DMT_LTR-4SQD-T-SL2765T9NRS_30K
|
3000 K | 90 CRI | 1100 lm | 61 | 18 W | Narrow, 37° FWHM, (0.6 SC) | |
LTR-4SQD-H-SL10L-DMT_LTR-4SQD-T-SL2765T9WDS_30K
|
3000 K | 90 CRI | 936 lm | 52 | 18 W | Wide, 60° FWHM, (1.0 SC) |
Please wait, preparing to download your file.