- Products
- Lighting & Controls
- Commercial Indoor Lighting
- Recessed Downlights
- LITEISTRY™ 4" Square Downlight
Item Added to Your Cart!
LITEISTRY™ 4" Square Downlight
By Prescolite
LITEISTRY™ 4" Square Downlight
By Prescolite
The LITEISTRY™ family offers a broad palette of architectural downlighting solutions with consistent aperture appearance, quiet ceiling design, and optical performance. Create spaces with the confidence that LITEISTRY™ will complement your vision to transform every architectural space into a masterpiece.
- 4” architectural LED square downlight delivering 600-4000 lumens
- 5 beam distributions from 0.4 to 1.2 Spacing Criteria
- Quiet reflector appearance with superior 50° optical cutoff
- 2700K–5000K, 80+ and 90+ CRI options
- Available in New Construction (non-IC), IC and Chicago Plenum applications
- Variety of dimming protocol options including 0-10V, DALI, DMX, Lutron Forward Phase, and EcoSystem
- NX Distributed Intelligence™ wired and wireless controls capability available
- 2 SDCM color consistency
- Long life L90 at 55,000 hrs (TM-21)
- Five year warranty
Product Details
General
Aperture | 4 in |
Application |
|
Controls - Networked | NX Distributed Intelligence |
Dimming Protocol |
|
Dimming Range |
|
Light Source | LED |
Certifications and Compliance
Compliance | Buy American (TAA) 52.225-11 |
Resources and Downloads
Specifications
Installation/Instruction Manual (IOM)
Please wait, preparing to download your file.
Photometry (38)
Product Name | Color Temp | CRI | Lumens | Lm/W | Watts | Dist. Type | Resources |
---|---|---|---|---|---|---|---|
LTR-4SQD-H-HL35L-DM1_LTR-4SQD-T-HL35K8MDS
|
3500 K | 80 CRI | 4169 lm | 98 | 42.9 W | Medium, 45° FWHM, (0.7 SC) | |
LTR-4SQD-H-HL35L-DM1_LTR-4SQD-T-HL35K8NRS
|
3500 K | 80 CRI | 4343 lm | 102 | 42.9 W | Narrow, 37° FWHM, (0.6 SC) | |
LTR-4SQD-H-HL35L-DM1_LTR-4SQD-T-HL35K8WDS
|
3500 K | 80 CRI | 3700 lm | 87 | 42.9 W | Wide, 60° FWHM, (1.0 SC) | |
LTR-4SQD-H-HL35L-DM1_LTR-4SQD-T-HL35K8XWS
|
3500 K | 80 CRI | 3507 lm | 82 | 42.9 W | Extra Wide, 68° FWHM, (1.1 SC) | |
LTR-4SQD-H-HL40L-DM1_LTR-4SQD-T-HL35K8MDS
|
3500 K | 80 CRI | 4758 lm | 93 | 51.5 W | Medium, 45° FWHM, (0.7 SC) | |
LTR-4SQD-H-HL40L-DM1_LTR-4SQD-T-HL35K8NRS
|
3500 K | 80 CRI | 4957 lm | 97 | 51.5 W | Narrow, 37° FWHM, (0.6 SC) | |
LTR-4SQD-H-HL40L-DM1_LTR-4SQD-T-HL35K8WDS
|
3500 K | 80 CRI | 4222 lm | 82 | 51.5 W | Wide, 60° FWHM, (1.0 SC) | |
LTR-4SQD-H-HL40L-DM1_LTR-4SQD-T-HL35K8XWS
|
3500 K | 80 CRI | 4003 lm | 78 | 51.5 W | Extra Wide, 68° FWHM, (1.1 SC) | |
LTR-4SQD-H-ML20L-DM1_LTR-4SQD-T-ML35K8MDS
|
3500 K | 80 CRI | 2209 lm | 98 | 22.7 W | Medium, 45° FWHM, (0.7 SC) | |
LTR-4SQD-H-ML20L-DM1_LTR-4SQD-T-ML35K8NRS
|
3500 K | 80 CRI | 2237 lm | 99 | 22.7 W | Narrow, 37° FWHM, (0.6 SC) | |
LTR-4SQD-H-ML20L-DM1_LTR-4SQD-T-ML35K8VNRS
|
3500 K | 80 CRI | 2090 lm | 90 | 23.3 W | Very Narrow, 23° FWHM, (0.4 SC) | |
LTR-4SQD-H-ML20L-DM1_LTR-4SQD-T-ML35K8WDS
|
3500 K | 80 CRI | 2081 lm | 92 | 22.7 W | Wide, 60° FWHM, (1.0 SC) | |
LTR-4SQD-H-ML20L-DM1_LTR-4SQD-T-ML35K8XWS
|
3500 K | 80 CRI | 2026 lm | 90 | 22.7 W | Extra Wide, 68° FWHM, (1.1 SC) | |
LTR-4SQD-H-ML25L-DM1_LTR-4SQD-T-ML35K8MDS
|
3500 K | 80 CRI | 2907 lm | 105 | 27.8 W | Medium, 45° FWHM, (0.7 SC) | |
LTR-4SQD-H-ML25L-DM1_LTR-4SQD-T-ML35K8NRS
|
3500 K | 80 CRI | 3029 lm | 109 | 27.8 W | Narrow, 37° FWHM, (0.6 SC) | |
LTR-4SQD-H-ML25L-DM1_LTR-4SQD-T-ML35K8VNRS
|
3500 K | 80 CRI | 2520 lm | 85 | 29.6 W | Very Narrow, 23° FWHM, (0.4 SC) | |
LTR-4SQD-H-ML25L-DM1_LTR-4SQD-T-ML35K8WDS
|
3500 K | 80 CRI | 2580 lm | 93 | 27.8 W | Wide, 60° FWHM, (1.0 SC) | |
LTR-4SQD-H-ML25L-DM1_LTR-4SQD-T-ML35K8XWS
|
3500 K | 80 CRI | 2446 lm | 88 | 27.8 W | Extra Wide, 68° FWHM, (1.1 SC) | |
LTR-4SQD-H-ML30L-DM1_LTR-4SQD-T-ML35K8MDS
|
3500 K | 80 CRI | 3490 lm | 101 | 34.6 W | Medium, 45° FWHM, (0.7 SC) | |
LTR-4SQD-H-ML30L-DM1_LTR-4SQD-T-ML35K8NRS
|
3500 K | 80 CRI | 3636 lm | 106 | 34.6 W | Narrow, 37° FWHM, (0.6 SC) | |
LTR-4SQD-H-ML30L-DM1_LTR-4SQD-T-ML35K8VNRS
|
3500 K | 80 CRI | 2944 lm | 80 | 37.0 W | Very Narrow, 23° FWHM, (0.4 SC) | |
LTR-4SQD-H-ML30L-DM1_LTR-4SQD-T-ML35K8WDS
|
3500 K | 80 CRI | 3097 lm | 90 | 34.6 W | Wide, 60° FWHM, (1.0 SC) | |
LTR-4SQD-H-ML30L-DM1_LTR-4SQD-T-ML35K8XWS
|
3500 K | 80 CRI | 2936 lm | 85 | 34.6 W | Extra Wide, 68° FWHM, (1.1 SC) | |
LTR-4SQD-H-SL06L-DM1_LTR-4SQD-T-SL35K8MDS
|
3500 K | 80 CRI | 764 lm | 98 | 7.8 W | Medium, 45° FWHM, (0.7 SC) | |
LTR-4SQD-H-SL06L-DM1_LTR-4SQD-T-SL35K8NRS
|
3500 K | 80 CRI | 796 lm | 103 | 7.8 W | Narrow, 37° FWHM, (0.6 SC) | |
LTR-4SQD-H-SL06L-DM1_LTR-4SQD-T-SL35K8VNRS
|
3500 K | 80 CRI | 705 lm | 86 | 8.2 W | Very Narrow, 23° FWHM, (0.4 SC) | |
LTR-4SQD-H-SL06L-DM1_LTR-4SQD-T-SL35K8WDS
|
3500 K | 80 CRI | 678 lm | 87 | 7.8 W | Wide, 60° FWHM, (1.0 SC) | |
LTR-4SQD-H-SL06L-DM1_LTR-4SQD-T-SL35K8XWS
|
3500 K | 80 CRI | 643 lm | 83 | 7.8 W | Extra Wide, 68° FWHM, (1.1 SC) | |
LTR-4SQD-H-SL10L-DM1_LTR-4SQD-T-SL35K8MDS
|
3500 K | 80 CRI | 1222 lm | 102 | 12 W | Medium, 45° FWHM, (0.7 SC) | |
LTR-4SQD-H-SL10L-DM1_LTR-4SQD-T-SL35K8NRS
|
3500 K | 80 CRI | 1273 lm | 107 | 12 W | Narrow, 37° FWHM, (0.6 SC) | |
LTR-4SQD-H-SL10L-DM1_LTR-4SQD-T-SL35K8VNRS
|
3500 K | 80 CRI | 1158 lm | 92 | 12.5 W | Very Narrow, 23° FWHM, (0.4 SC) | |
LTR-4SQD-H-SL10L-DM1_LTR-4SQD-T-SL35K8WDS
|
3500 K | 80 CRI | 1085 lm | 91 | 12 W | Wide, 60° FWHM, (1.0 SC) | |
LTR-4SQD-H-SL10L-DM1_LTR-4SQD-T-SL35K8XWS
|
3500 K | 80 CRI | 1028 lm | 86 | 12 W | Extra Wide, 68° FWHM, (1.1 SC) | |
LTR-4SQD-H-SL15L-DM1_LTR-4SQD-T-SL35K8MDS
|
3500 K | 80 CRI | 1748 lm | 94 | 18.6 W | Medium, 45° FWHM, (0.7 SC) | |
LTR-4SQD-H-SL15L-DM1_LTR-4SQD-T-SL35K8NRS
|
3500 K | 80 CRI | 1821 lm | 98 | 18.6 W | Narrow, 37° FWHM, (0.6 SC) | |
LTR-4SQD-H-SL15L-DM1_LTR-4SQD-T-SL35K8VNRS
|
3500 K | 80 CRI | 1663 lm | 92 | 18.0 W | Very Narrow, 23° FWHM, (0.4 SC) | |
LTR-4SQD-H-SL15L-DM1_LTR-4SQD-T-SL35K8WDS
|
3500 K | 80 CRI | 1552 lm | 84 | 18.6 W | Wide, 60° FWHM, (1.0 SC) | |
LTR-4SQD-H-SL15L-DM1_LTR-4SQD-T-SL35K8XWS
|
3500 K | 80 CRI | 1471 lm | 80 | 18.6 W | Extra Wide, 68° FWHM, (1.1 SC) |
Please wait, preparing to download your file.
Stocked Items
Catalog Number | UPC | Product Description | |
---|---|---|---|
Catalog Number LTR-4SQD-H-ML20L-DM1 | UPC 785235433334 | Product Description LED, 4” Downlight Housing, New Construction, Square, Medium Lumen, 2000 LMS, 0-10V 1% Dimming Driver, 120-277V | Check Inventory |
Catalog Number LTR-4SQD-H-ML20L-DM1CP | UPC 840141402642 | Product Description LED, 4" Downlight Housing, New Construction, Square, Medium Lumen, 2000lm, 0-10V 1% Dimming Driver, 120-277V, Chicago Plenum | Check Inventory |
Catalog Number LTR-4SQD-H-ML25L-DM1 | UPC 840141402611 | Product Description LED, 4" Downlight Housing, New Construction, Square, Medium Lumen, 2500lm, 0-10V 1% Dimming Driver, 120-277V | Check Inventory |
Catalog Number LTR-4SQD-H-SL10L-DM1 | UPC 785235433365 | Product Description LED, 4” Downlight Housing, New Construction, Square, Standard Lumen, 1000 LMS, 0-10V 1% Dimming Driver, 120-277V | Check Inventory |
Catalog Number LTR-4SQD-H-SL10L-DM1CP | UPC 840141402628 | Product Description LED, 4" Downlight Housing, New Construction, Square, Standard Lumen, 1000lm, 0-10V 1% Dimming Driver, 120-277V, Chicago Plenum | Check Inventory |
Catalog Number LTR-4SQD-H-SL15L-DM1 | UPC 785235433372 | Product Description LED, 4” Downlight Housing, New Construction, Square, Standard Lumen, 1500 LMS, 0-10V 1% Dimming Driver, 120-277V | Check Inventory |
Catalog Number LTR-4SQD-H-SL15L-DM1CP | UPC 840141402635 | Product Description LED, 4" Downlight Housing, New Construction, Square, Standard Lumen, 1500lm, 0-10V 1% Dimming Driver, 120-277V, Chicago Plenum | Check Inventory |
Catalog Number LTR-4SQD-T-ML35K8WDSS | UPC 785235433396 | Product Description LED, 4” Downlight Trim, Square, Medium Lumen, 80+ CRI, 3500K, Wide, Semi-Specular Clear Reflector | Check Inventory |
Catalog Number LTR-4SQD-T-ML35K8WDSSWT | UPC 785235433426 | Product Description LED, 4” Downlight Trim, Square, Medium Lumen, 80+ CRI, 3500K, Wide, Semi-Specular Clear Reflector, White Flange | Check Inventory |
Catalog Number LTR-4SQD-T-SL35K8WDSS | UPC 785235433389 | Product Description LED, 4” Downlight Trim, Square, Standard Lumen, 80+ CRI, 3500K, Wide, Semi-Specular Clear Reflector | Check Inventory |