text.skipToContent text.skipToNavigation

LITEISTRY™ 4" Square Shower Downlight

By Prescolite 
By Prescolite
The LITEISTRY™ family offers a broad palette of architectural downlighting solutions with consistent aperture appearance, quiet ceiling design, and optical performance. Create spaces with the confidence that LITEISTRY™ will complement your vision to transform every architectural space into a masterpiece 
  • 4” architectural LED square shower downlight delivering 600-2500 lumens
  • Non-conductive dead-front trim
  • Available with four regressed lens options
  • Suitable for wet locations, covered ceiling
  • IP65 rated (room side)
  • Anti-microbial finish, optional
  • 2700K - 5000K, 80+ and 90+ CRI options
  • Available in New Construction (non-IC), IC and Chicago Plenum applications
  • Variety of dimming protocol options including 0-10V, DALI, DMX, Lutron Forward Phase and EcoSystem

Product Details

General

Aperture 4 in
Application
  • Education
  • Healthcare
  • Hospitality
  • Office
  • Lobby
  • Conference Room
  • Classroom
  • Waiting Room
  • Auditorium
  • Guest Room
  • Dining Area
Controls - Networked NX Distributed Intelligence
Dimming Protocol
  • 0-10V
  • DALI
  • DMX
  • Lutron Forward Phase
  • Lutron EcoSystem Digital
Dimming Range
  • 1%
  • <1%
  • <0.1%
Light Source LED
New Products Yes

Photometry (20)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
LTR-4SQD-H-ML20LDM1_LTR-4SQD-T-SHML35K8-WTACL
3500 K 80 CRI 1297 lm 59 22.1 W Acrylic Clear
LTR-4SQD-H-ML20LDM1_LTR-4SQD-T-SHML35K8-WTAML
3500 K 80 CRI 1290 lm 58 22.1 W Acrylic Micro-prism
LTR-4SQD-H-ML20LDM1_LTR-4SQD-T-SHML35K8-WTGML
3500 K 80 CRI 1289 lm 58 22.1 W Tempered Glass Micro-prism
LTR-4SQD-H-ML20LDM1_LTR-4SQD-T-SHML35K8-WTPML
3500 K 80 CRI 1240 lm 56 22.1 W Polycarbonate Micro-prism
LTR-4SQD-H-ML25LDM1_LTR-4SQD-T-SHML35K8-WTACL
3500 K 80 CRI 1591 lm 57 27.8 W Acrylic Clear
LTR-4SQD-H-ML25LDM1_LTR-4SQD-T-SHML35K8-WTAML
3500 K 80 CRI 1583 lm 57 27.8 W Acrylic Micro-prism
LTR-4SQD-H-ML25LDM1_LTR-4SQD-T-SHML35K8-WTGML
3500 K 80 CRI 1581 lm 57 27.8 W Tempered Glass Micro-prism
LTR-4SQD-H-ML25LDM1_LTR-4SQD-T-SHML35K8-WTPML
3500 K 80 CRI 1521 lm 55 27.8 W Polycarbonate Micro-prism
LTR-4SQD-H-SL06LDM1_LTR-4SQD-T-SHSL35K8-WTACL
3500 K 80 CRI 418 lm 54 7.8 W Acrylic Clear
LTR-4SQD-H-SL06LDM1_LTR-4SQD-T-SHSL35K8-WTAML
3500 K 80 CRI 416 lm 53 7.8 W Acrylic Micro-prism
LTR-4SQD-H-SL06LDM1_LTR-4SQD-T-SHSL35K8-WTGML
3500 K 80 CRI 416 lm 53 7.8 W Tempered Glass Micro-prism
LTR-4SQD-H-SL06LDM1_LTR-4SQD-T-SHSL35K8-WTPML
3500 K 80 CRI 400 lm 51 7.8 W Polycarbonate Micro-prism
LTR-4SQD-H-SL10LDM1_LTR-4SQD-T-SHSL35K8-WTACL
3500 K 80 CRI 669 lm 56 12.0 W Acrylic Clear
LTR-4SQD-H-SL10LDM1_LTR-4SQD-T-SHSL35K8-WTAML
3500 K 80 CRI 665 lm 55 12.0 W Acrylic Micro-prism
LTR-4SQD-H-SL10LDM1_LTR-4SQD-T-SHSL35K8-WTGML
3500 K 80 CRI 665 lm 55 12.0 W Tempered Glass Micro-prism
LTR-4SQD-H-SL10LDM1_LTR-4SQD-T-SHSL35K8-WTPML
3500 K 80 CRI 640 lm 53 12.0 W Polycarbonate Micro-prism
LTR-4SQD-H-SL15LDM1_LTR-4SQD-T-SHSL35K8-WTACL
3500 K 80 CRI 957 lm 51 18.6 W Acrylic Clear
LTR-4SQD-H-SL15LDM1_LTR-4SQD-T-SHSL35K8-WTAML
3500 K 80 CRI 952 lm 51 18.6 W Acrylic Micro-prism
LTR-4SQD-H-SL15LDM1_LTR-4SQD-T-SHSL35K8-WTGML
3500 K 80 CRI 951 lm 51 18.6 W Tempered Glass Micro-prism
LTR-4SQD-H-SL15LDM1_LTR-4SQD-T-SHSL35K8-WTPML
3500 K 80 CRI 915 lm 49 18.6 W Polycarbonate Micro-prism