- Products
- Lighting & Controls
- Commercial Indoor Lighting
- Recessed Downlights
- LITEISTRY™ 6" Round Adjustable
Item Added to Your Cart!
LITEISTRY™ 6" Round Adjustable
by Prescolite
LITEISTRY™ 6" Round Adjustable
by Prescolite
The LITEISTRY™ family offers a broad palette of architectural downlighting solutions with consistent aperture appearance, quiet ceiling design, and optical performance. Create spaces with the confidence that LITEISTRY™ will complement your vision to transform every architectural space into a masterpiece.
- 6" architectural LED round adjustable accent delivering 600–3500 lm
- Four beam distributions from 15° to 45°
- Translating center beam optic allows 0–35° vertical tilt, 362° horizontal rotation
- Select from three lower trim styles: Full Cut Cone, Pinhole or Slot
- Accommodates up to two lens media including hexcell louver option
- 2700K - 5000K, 80+ and 90+ CRI options
- Variety of dimming protocol options including 0-10V, DALI, DMX, Lutron Forward Phase and EcoSystem
- NX Distributed Intelligence™ wired and wireless controls capability available
- 2 SDCM color consistency
- Long life L90 at 55,000 hrs (TM-21)
- Five year warranty
Product Details
General
Aperture | 6 in |
Application |
|
Controls - Networked | NX Distributed Intelligence |
Dimming Protocol |
|
Dimming Range |
|
Light Source | LED |
Certifications and Compliance
Compliance | Buy American (TAA) 52.225-11 |
Resources/Downloads
Specifications
Installation/Instruction Manual (IOM)
BIM
Please wait, preparing to download your file.
Photometry
IES Files | Color Temperature | CRI | Delivered Lumens | Lm/W | Watts | Distribution Type | Quick Design Tool |
---|---|---|---|---|---|---|---|
LTR-6RA-H-06L35K8MD-DM1_LTR-6RA-T-S_Tilted_30_Deg
IES file |
3500 K | 80 CRI | 587 lm | 76 | 7.8 W | Medium, 24° FWHM |
![]() |
LTR-6RA-H-06L35K8NR-DM1_LTR-6RA-T-S_Tilted_30_Deg
IES file |
3500 K | 80 CRI | 536 lm | 69 | 7.8 W | Narrow, 15° FWHM |
![]() |
LTR-6RA-H-06L35K8WD-DM1_LTR-6RA-T-S_Tilted_30_Deg
IES file |
3500 K | 80 CRI | 580 lm | 75 | 7.8 W | Wide, 36° FWHM |
![]() |
LTR-6RA-H-06L35K8XW-DM1_LTR-6RA-T-S_Tilted_30_Deg
IES file |
3500 K | 80 CRI | 583 lm | 75 | 7.8 W | Extra Wide, 52° FWHM |
![]() |
LTR-6RA-H-10L35K8MD-DM1_LTR-6RA-T-S_Tilted_30_Deg
IES file |
3500 K | 80 CRI | 978 lm | 82 | 12 W | Medium, 24° FWHM |
![]() |
LTR-6RA-H-10L35K8NR-DM1_LTR-6RA-T-S_Tilted_30_Deg
IES file |
3500 K | 80 CRI | 893 lm | 75 | 12 W | Narrow, 15° FWHM |
![]() |
LTR-6RA-H-10L35K8WD-DM1_LTR-6RA-T-S_Tilted_30_Deg
IES file |
3500 K | 80 CRI | 966 lm | 81 | 12 W | Wide, 36° FWHM |
![]() |
LTR-6RA-H-10L35K8XW-DM1_LTR-6RA-T-S_Tilted_30_Deg
IES file |
3500 K | 80 CRI | 972 lm | 81 | 12 W | Extra Wide, 52° FWHM |
![]() |
LTR-6RA-H-15L35K8MD-DM1_LTR-6RA-T-S_Tilted_30_Deg
IES file |
3500 K | 80 CRI | 1467 lm | 79 | 18.6 W | Medium, 24° FWHM |
![]() |
LTR-6RA-H-15L35K8NR-DM1_LTR-6RA-T-S_Tilted_30_Deg
IES file |
3500 K | 80 CRI | 1340 lm | 73 | 18.6 W | Narrow, 15° FWHM |
![]() |
LTR-6RA-H-15L35K8WD-DM1_LTR-6RA-T-S_Tilted_30_Deg
IES file |
3500 K | 80 CRI | 1449 lm | 78 | 18.6 W | Wide, 36° FWHM |
![]() |
LTR-6RA-H-15L35K8XW-DM1_LTR-6RA-T-S_Tilted_30_Deg
IES file |
3500 K | 80 CRI | 1458 lm | 79 | 18.6 W | Extra Wide, 52° FWHM |
![]() |
LTR-6RA-H-20L35K8MD-DM1_LTR-6RA-T-S_Tilted_30_Deg
IES file |
3500 K | 80 CRI | 1956 lm | 89 | 22.132 W | Medium, 24° FWHM |
![]() |
LTR-6RA-H-20L35K8NR-DM1_LTR-6RA-T-S_Tilted_30_Deg
IES file |
3500 K | 80 CRI | 1786 lm | 77 | 23.223 W | Narrow, 15° FWHM |
![]() |
LTR-6RA-H-20L35K8WD-DM1_LTR-6RA-T-S_Tilted_30_Deg
IES file |
3500 K | 80 CRI | 1932 lm | 88 | 22.135 W | Wide, 36° FWHM |
![]() |
LTR-6RA-H-20L35K8XW-DM1_LTR-6RA-T-S_Tilted_30_Deg
IES file |
3500 K | 80 CRI | 1944 lm | 87 | 22.473 W | Extra Wide, 52° FWHM |
![]() |
LTR-6RA-H-25L35K8MD-DM1_LTR-6RA-T-S_Tilted_30_Deg
IES file |
3500 K | 80 CRI | 2445 lm | 88 | 27.8 W | Medium, 24° FWHM |
![]() |
LTR-6RA-H-25L35K8WD-DM1_LTR-6RA-T-S_Tilted_30_Deg
IES file |
3500 K | 80 CRI | 2415 lm | 87 | 27.8 W | Wide, 36° FWHM |
![]() |
LTR-6RA-H-25L35K8XW-DM1_LTR-6RA-T-S_Tilted_30_Deg
IES file |
3500 K | 80 CRI | 2430 lm | 88 | 27.8 W | Extra Wide, 52° FWHM |
![]() |
LTR-6RA-H-30L35K8MD-DM1_LTR-6RA-T-S_Tilted_30_Deg
IES file |
3500 K | 80 CRI | 2934 lm | 85 | 34.6 W | Medium, 24° FWHM |
![]() |
LTR-6RA-H-30L35K8WD-DM1_LTR-6RA-T-S_Tilted_30_Deg
IES file |
3500 K | 80 CRI | 2898 lm | 84 | 34.6 W | Wide, 36° FWHM |
![]() |
LTR-6RA-H-30L35K8XW-DM1_LTR-6RA-T-S_Tilted_30_Deg
IES file |
3500 K | 80 CRI | 2916 lm | 85 | 34.6 W | Extra Wide, 52° FWHM |
![]() |
LTR-6RA-H-35L35K8MD-DM1_LTR-6RA-T-S_Tilted_30_Deg
IES file |
3500 K | 80 CRI | 3423 lm | 80 | 42.9 W | Medium, 24° FWHM |
![]() |
LTR-6RA-H-35L35K8WD-DM1_LTR-6RA-T-S_Tilted_30_Deg
IES file |
3500 K | 80 CRI | 3380 lm | 79 | 42.9 W | Wide, 36° FWHM |
![]() |
LTR-6RA-H-35L35K8XW-DM1_LTR-6RA-T-S_Tilted_30_Deg
IES file |
3500 K | 80 CRI | 3403 lm | 80 | 42.9 W | Extra Wide, 52° FWHM |
![]() |
Please wait, preparing to download your file.