- Products
- Lighting & Controls
- Commercial Indoor Lighting
- Recessed Downlights
- LITEISTRY™ 6" Round Downlight w/SpectraSync™
Item Added to Your Cart!
LITEISTRY™ 6" Round Downlight w/SpectraSync™
By Prescolite
LITEISTRY™ 6" Round Downlight w/SpectraSync™
By Prescolite
The LITEISTRY™ family offers a broad palette of architectural downlighting solutions with consistent aperture appearance, quiet ceiling design, and optical performance. Create spaces with the confidence that LITEISTRY™ will complement your vision to transform every architectural space into a masterpiece.
LITEISTRY™ downlighting with SpectraSync™ Color Tuning technology allows the flexibility to tailor CCT to aesthetic preferences.
LITEISTRY™ downlighting with SpectraSync™ Color Tuning technology allows the flexibility to tailor CCT to aesthetic preferences.
- 6” architectural LED round downlight delivering 600-4000 lumens
- 4 beam distributions from 0.3 to 1.1 Spacing Criteria
- Quiet reflector appearance with superior 50° optical cutoff
- Available in Dim to Warm (2200K-3000K) or Tunable White (2700K-5000K or 2700K-6500K), 90+CRI options
- Available in New Construction (non-IC) applications
- NX Distributed Intelligence™ wired and wireless controls capability available
- 2 SDCM color consistency
- Long life L90 at 55,000 hrs (TM-21)
- Five year warranty
Product Details
General
Aperture | 6 in |
Application |
|
Controls - Networked | NX Distributed Intelligence |
Dimming Protocol |
|
Dimming Range | 5% |
Light Source | LED |
SpectraSync™ Color Tuning |
|
Certifications and Compliance
Compliance | Buy American (TAA) 52.225-11 |
Resources and Downloads
Specifications
Installation/Instruction Manual (IOM)
Please wait, preparing to download your file.
Photometry (48)
Product Name | Color Temp | CRI | Lumens | Lm/W | WattsWatts | Dist. Type | Resources |
---|---|---|---|---|---|---|---|
LTR-6RD-H-HL25L-DMTW_LTR-6RD-T-HL2230TD9MDS_30K
|
3000 K | 90 CRI | 2525 lm | 66 | 38.3 W | Medium, 37° FWHM, (0.7 SC) | |
LTR-6RD-H-HL25L-DMTW_LTR-6RD-T-HL2230TD9NRS_30K
|
3000 K | 90 CRI | 2609 lm | 69 | 37.8 W | Narrow, 18° FWHM, (0.4 SC) | |
LTR-6RD-H-HL25L-DMTW_LTR-6RD-T-HL2230TD9WDS_30K
|
3000 K | 90 CRI | 2418 lm | 64 | 37.8 W | Wide, 59° FWHM, (0.9 SC) | |
LTR-6RD-H-HL25L-DMTW_LTR-6RD-T-HL2230TD9XWS_30K
|
3000 K | 90 CRI | 2372 lm | 62 | 38.3 W | Extra Wide, 76° FWHM, (1.1 SC) | |
LTR-6RD-H-HL25L-DMT_LTR-6RD-T-HL2765T9MDS_30K
|
3000 K | 90 CRI | 2525 lm | 66 | 38.3 W | Medium, 37° FWHM, (0.7 SC) | |
LTR-6RD-H-HL25L-DMT_LTR-6RD-T-HL2765T9NRS_30K
|
3000 K | 90 CRI | 2609 lm | 69 | 37.8 W | Narrow, 18° FWHM, (0.4 SC) | |
LTR-6RD-H-HL25L-DMT_LTR-6RD-T-HL2765T9WDS_30K
|
3000 K | 90 CRI | 2418 lm | 64 | 37.8 W | Wide, 59° FWHM, (0.9 SC) | |
LTR-6RD-H-HL25L-DMT_LTR-6RD-T-HL2765T9XWS_30K
|
3000 K | 90 CRI | 2372 lm | 62 | 38.3 W | Extra Wide, 76° FWHM, (1.1 SC) | |
LTR-6RD-H-HL30L-DMTW_LTR-6RD-T-HL2230TD9MDS_30K
|
3000 K | 90 CRI | 3009 lm | 61 | 49.3 W | Medium, 37° FWHM, (0.7 SC) | |
LTR-6RD-H-HL30L-DMTW_LTR-6RD-T-HL2230TD9NRS_30K
|
3000 K | 90 CRI | 3109 lm | 63 | 49.3 W | Narrow, 18° FWHM, (0.4 SC) | |
LTR-6RD-H-HL30L-DMTW_LTR-6RD-T-HL2230TD9WDS_30K
|
3000 K | 90 CRI | 2881 lm | 59 | 48.8 W | Wide, 59° FWHM, (0.9 SC) | |
LTR-6RD-H-HL30L-DMTW_LTR-6RD-T-HL2230TD9XWS_30K
|
3000 K | 90 CRI | 2826 lm | 58 | 48.7 W | Extra Wide, 76° FWHM, (1.1 SC) | |
LTR-6RD-H-HL30L-DMT_LTR-6RD-T-HL2765T9MDS_30K
|
3000 K | 90 CRI | 3009 lm | 61 | 49.3 W | Medium, 37° FWHM, (0.7 SC) | |
LTR-6RD-H-HL30L-DMT_LTR-6RD-T-HL2765T9NRS_30K
|
3000 K | 90 CRI | 3109 lm | 63 | 49.3 W | Narrow, 18° FWHM, (0.4 SC) | |
LTR-6RD-H-HL30L-DMT_LTR-6RD-T-HL2765T9WDS_30K
|
3000 K | 90 CRI | 2881 lm | 59 | 48.8 W | Wide, 59° FWHM, (0.9 SC) | |
LTR-6RD-H-HL30L-DMT_LTR-6RD-T-HL2765T9XWS_30K
|
3000 K | 90 CRI | 2826 lm | 58 | 48.7 W | Extra Wide, 76° FWHM, (1.1 SC) | |
LTR-6RD-H-ML15L-DMTW_LTR-6RD-T-ML2230TD9MDS_30K
|
3000 K | 90 CRI | 1511 lm | 60 | 25.2 W | Medium, 37° FWHM, (0.7 SC) | |
LTR-6RD-H-ML15L-DMTW_LTR-6RD-T-ML2230TD9NRS_30K
|
3000 K | 90 CRI | 1561 lm | 62 | 25.2 W | Narrow, 18° FWHM, (0.4 SC) | |
LTR-6RD-H-ML15L-DMTW_LTR-6RD-T-ML2230TD9WDS_30K
|
3000 K | 90 CRI | 1447 lm | 58 | 24.9 W | Wide, 59° FWHM, (0.9 SC) | |
LTR-6RD-H-ML15L-DMTW_LTR-6RD-T-ML2230TD9XWS_30K
|
3000 K | 90 CRI | 1419 lm | 57 | 24.9 W | Extra Wide, 76° FWHM, (1.1 SC) | |
LTR-6RD-H-ML15L-DMT_LTR-6RD-T-ML2765T9MDS_30K
|
3000 K | 90 CRI | 1511 lm | 60 | 25.2 W | Medium, 37° FWHM, (0.7 SC) | |
LTR-6RD-H-ML15L-DMT_LTR-6RD-T-ML2765T9NRS_30K
|
3000 K | 90 CRI | 1561 lm | 62 | 25.2 W | Narrow, 18° FWHM, (0.4 SC) | |
LTR-6RD-H-ML15L-DMT_LTR-6RD-T-ML2765T9WDS_30K
|
3000 K | 90 CRI | 1447 lm | 58 | 24.9 W | Wide, 59° FWHM, (0.9 SC) | |
LTR-6RD-H-ML15L-DMT_LTR-6RD-T-ML2765T9XWS_30K
|
3000 K | 90 CRI | 1419 lm | 57 | 24.9 W | Extra Wide, 76° FWHM, (1.1 SC) | |
LTR-6RD-H-ML20L-DMTW_LTR-6RD-T-ML2230TD9MDS_30K
|
3000 K | 90 CRI | 2077 lm | 58 | 35.8 W | Medium, 37° FWHM, (0.7 SC) | |
LTR-6RD-H-ML20L-DMTW_LTR-6RD-T-ML2230TD9NRS_30K
|
3000 K | 90 CRI | 2146 lm | 60 | 35.8 W | Narrow, 18° FWHM, (0.4 SC) | |
LTR-6RD-H-ML20L-DMTW_LTR-6RD-T-ML2230TD9WDS_30K
|
3000 K | 90 CRI | 1989 lm | 55 | 36.2 W | Wide, 59° FWHM, (0.9 SC) | |
LTR-6RD-H-ML20L-DMTW_LTR-6RD-T-ML2230TD9XWS_30K
|
3000 K | 90 CRI | 1951 lm | 54 | 36.1 W | Extra Wide, 76° FWHM, (1.1 SC) | |
LTR-6RD-H-ML20L-DMT_LTR-6RD-T-ML2765T9MDS_30K
|
3000 K | 90 CRI | 2077 lm | 58 | 35.8 W | Medium, 37° FWHM, (0.7 SC) | |
LTR-6RD-H-ML20L-DMT_LTR-6RD-T-ML2765T9NRS_30K
|
3000 K | 90 CRI | 2146 lm | 60 | 35.8 W | Narrow, 18° FWHM, (0.4 SC) | |
LTR-6RD-H-ML20L-DMT_LTR-6RD-T-ML2765T9WDS_30K
|
3000 K | 90 CRI | 1989 lm | 55 | 36.2 W | Wide, 59° FWHM, (0.9 SC) | |
LTR-6RD-H-ML20L-DMT_LTR-6RD-T-ML2765T9XWS_30K
|
3000 K | 90 CRI | 1951 lm | 54 | 36.1 W | Extra Wide, 76° FWHM, (1.1 SC) | |
LTR-6RD-H-SL06L-DMTW_LTR-6RD-T-SL2230TD9MDS_30K
|
3000 K | 90 CRI | 658 lm | 66 | 10 W | Medium, 37° FWHM, (0.7 SC) | |
LTR-6RD-H-SL06L-DMTW_LTR-6RD-T-SL2230TD9NRS_30K
|
3000 K | 90 CRI | 680 lm | 68 | 10 W | Narrow, 18° FWHM, (0.4 SC) | |
LTR-6RD-H-SL06L-DMTW_LTR-6RD-T-SL2230TD9WDS_30K
|
3000 K | 90 CRI | 630 lm | 63 | 10 W | Wide, 59° FWHM, (0.9 SC) | |
LTR-6RD-H-SL06L-DMTW_LTR-6RD-T-SL2230TD9XWS_30K
|
3000 K | 90 CRI | 618 lm | 62 | 10 W | Extra Wide, 76° FWHM, (1.1 SC) | |
LTR-6RD-H-SL06L-DMT_LTR-6RD-T-SL2765T9MDS_30K
|
3000 K | 90 CRI | 658 lm | 66 | 10 W | Medium, 37° FWHM, (0.7 SC) | |
LTR-6RD-H-SL06L-DMT_LTR-6RD-T-SL2765T9NRS_30K
|
3000 K | 90 CRI | 680 lm | 68 | 10 W | Narrow, 18° FWHM, (0.4 SC) | |
LTR-6RD-H-SL06L-DMT_LTR-6RD-T-SL2765T9WDS_30K
|
3000 K | 90 CRI | 630 lm | 63 | 10 W | Wide, 59° FWHM, (0.9 SC) | |
LTR-6RD-H-SL06L-DMT_LTR-6RD-T-SL2765T9XWS_30K
|
3000 K | 90 CRI | 618 lm | 62 | 10 W | Extra Wide, 76° FWHM, (1.1 SC) | |
LTR-6RD-H-SL10L-DMTW_LTR-6RD-T-SL2230TD9MDS_30K
|
3000 K | 90 CRI | 1052 lm | 58 | 18.1 W | Medium, 37° FWHM, (0.7 SC) | |
LTR-6RD-H-SL10L-DMTW_LTR-6RD-T-SL2230TD9NRS_30K
|
3000 K | 90 CRI | 1087 lm | 60 | 18.1 W | Narrow, 18° FWHM, (0.4 SC) | |
LTR-6RD-H-SL10L-DMTW_LTR-6RD-T-SL2230TD9WDS_30K
|
3000 K | 90 CRI | 1007 lm | 56 | 18 W | Wide, 59° FWHM, (0.9 SC) | |
LTR-6RD-H-SL10L-DMTW_LTR-6RD-T-SL2230TD9XWS_30K
|
3000 K | 90 CRI | 988 lm | 55 | 18 W | Extra Wide, 76° FWHM, (1.1 SC) | |
LTR-6RD-H-SL10L-DMT_LTR-6RD-T-SL2765T9MDS_30K
|
3000 K | 90 CRI | 1052 lm | 58 | 18.1 W | Medium, 37° FWHM, (0.7 SC) | |
LTR-6RD-H-SL10L-DMT_LTR-6RD-T-SL2765T9NRS_30K
|
3000 K | 90 CRI | 1087 lm | 60 | 18.1 W | Narrow, 18° FWHM, (0.4 SC) | |
LTR-6RD-H-SL10L-DMT_LTR-6RD-T-SL2765T9WDS_30K
|
3000 K | 90 CRI | 1007 lm | 56 | 18 W | Wide, 59° FWHM, (0.9 SC) | |
LTR-6RD-H-SL10L-DMT_LTR-6RD-T-SL2765T9XWS_30K
|
3000 K | 90 CRI | 988 lm | 55 | 18 W | Extra Wide, 76° FWHM, (1.1 SC) |
Please wait, preparing to download your file.