- Products
- Lighting & Controls
- Commercial Indoor Lighting
- Recessed Downlights
- LITEISTRY™ 6" Round Downlight
Item Added to Your Cart!
LITEISTRY™ 6" Round Downlight
By Prescolite
LITEISTRY™ 6" Round Downlight
By Prescolite
The LITEISTRY™ family offers a broad palette of architectural downlighting solutions with consistent aperture appearance, quiet ceiling design, and optical performance. Create spaces with the confidence that LITEISTRY™ will complement your vision to transform every architectural space into a masterpiece.
- 6” architectural LED round downlight delivering 600-9000 lumens
- 4 beam distributions from 0.3 to 1.1 Spacing Criteria
- Quiet reflector appearance with superior 50° optical cutoff
- 2700K–5000K, 80+ and 90+ CRI options
- Available in New Construction (non-IC), retrofit (non-IC), IC and Chicago Plenum applications
- Variety of dimming protocol options including 0-10V, DALI, DMX, Lutron Forward Phase, and EcoSystem
- NX Distributed Intelligence™ wired and wireless controls capability available
- 2 SDCM color consistency
- Long life L90 at 55,000 hrs (TM-21)
- Five year warranty
Product Details
General
Aperture | 6 in |
Application |
|
Controls - Networked | NX Distributed Intelligence |
Dimming Protocol |
|
Dimming Range |
|
Light Source | LED |
Certifications and Compliance
Compliance | Buy American (TAA) 52.225-11 |
Resources and Downloads
Specifications
Installation/Instruction Manual (IOM)
BIM
Please wait, preparing to download your file.
Photometry (75)
Product Name | Color Temp | CRI | Lumens | Lm/W | WattsWatts | Dist. Type | Resources |
---|---|---|---|---|---|---|---|
LTR-6RD-H-HL35L-DM1_LTR-6RD-T-HL35K8MDS
|
3500 K | 80 CRI | 4140 lm | 97 | 43 W | Medium, 37° FWHM, (0.7 SC) | |
LTR-6RD-H-HL35L-DM1_LTR-6RD-T-HL35K8NRS
|
3500 K | 80 CRI | 3942 lm | 93 | 43.0 W | Narrow, 29° FWHM, (0.5 SC) | |
LTR-6RD-H-HL35L-DM1_LTR-6RD-T-HL35K8VNRS
|
3500 K | 80 CRI | 4477 lm | 104 | 43.0 W | Very Narrow,18° FWHM, (0.3 SC) | |
LTR-6RD-H-HL35L-DM1_LTR-6RD-T-HL35K8WDS
|
3500 K | 80 CRI | 3836 lm | 90 | 43 W | Wide, 59° FWHM, (0.9 SC) | |
LTR-6RD-H-HL35L-DM1_LTR-6RD-T-HL35K8XWS
|
3500 K | 80 CRI | 3693 lm | 86 | 43 W | Extra Wide, 76° FWHM, (1.1 SC) | |
LTR-6RD-H-HL40L-DM1_LTR-6RD-T-HL35K8MDS
|
3500 K | 80 CRI | 4733 lm | 92 | 51.6 W | Medium, 37° FWHM, (0.7 SC) | |
LTR-6RD-H-HL40L-DM1_LTR-6RD-T-HL35K8NRS
|
3500 K | 80 CRI | 4552 lm | 88 | 51.6 W | Narrow, 29° FWHM, (0.5 SC) | |
LTR-6RD-H-HL40L-DM1_LTR-6RD-T-HL35K8VNRS
|
3500 K | 80 CRI | 5117 lm | 100 | 51.6 W | Very Narrow,18° FWHM, (0.3 SC) | |
LTR-6RD-H-HL40L-DM1_LTR-6RD-T-HL35K8WDS
|
3500 K | 80 CRI | 4385 lm | 85 | 51.6 W | Wide, 59° FWHM, (0.9 SC) | |
LTR-6RD-H-HL40L-DM1_LTR-6RD-T-HL35K8XWS
|
3500 K | 80 CRI | 4221 lm | 82 | 51.6 W | Extra Wide, 76° FWHM, (1.1 SC) | |
LTR-6RD-H-HL45L-DM1_LTR-6RD-T-HL35K8MDS
|
3500 K | 80 CRI | 4967 lm | 91 | 55.1 W | Medium, 37° FWHM, (0.7 SC) | |
LTR-6RD-H-HL45L-DM1_LTR-6RD-T-HL35K8NRS
|
3500 K | 80 CRI | 4775 lm | 87 | 55.1 W | Narrow, 29° FWHM, (0.5 SC) | |
LTR-6RD-H-HL45L-DM1_LTR-6RD-T-HL35K8VNRS
|
3500 K | 80 CRI | 5371 lm | 98 | 55.1 W | Very Narrow,18° FWHM, (0.3 SC) | |
LTR-6RD-H-HL45L-DM1_LTR-6RD-T-HL35K8WDS
|
3500 K | 80 CRI | 4602 lm | 84 | 55.1 W | Wide, 59° FWHM, (0.9 SC) | |
LTR-6RD-H-HL45L-DM1_LTR-6RD-T-HL35K8XWS
|
3500 K | 80 CRI | 4430 lm | 81 | 55.1 W | Extra Wide, 76° FWHM, (1.1 SC) | |
LTR-6RD-H-ML20L-DM1_LTR-6RD-T-ML35K8MDS
|
3500 K | 80 CRI | 2265 lm | 101 | 22.6 W | Medium, 37° FWHM, (0.7 SC) | |
LTR-6RD-H-ML20L-DM1_LTR-6RD-T-ML35K8NRS
|
3500 K | 80 CRI | 2263 lm | 100 | 22.7 W | Narrow, 29° FWHM, (0.5 SC) | |
LTR-6RD-H-ML20L-DM1_LTR-6RD-T-ML35K8VNRS
|
3500 K | 80 CRI | 2355 lm | 104 | 22.6 W | Very Narrow,18° FWHM, (0.3 SC) | |
LTR-6RD-H-ML20L-DM1_LTR-6RD-T-ML35K8WDS
|
3500 K | 80 CRI | 2180 lm | 97 | 22.7 W | Wide, 59° FWHM, (0.9 SC) | |
LTR-6RD-H-ML20L-DM1_LTR-6RD-T-ML35K8XWS
|
3500 K | 80 CRI | 2139 lm | 95 | 22.7 W | Extra Wide, 76° FWHM, (1.1 SC) | |
LTR-6RD-H-ML25L-DM1_LTR-6RD-T-ML35K8MDS
|
3500 K | 80 CRI | 2860 lm | 104 | 27.7 W | Medium, 37° FWHM, (0.7 SC) | |
LTR-6RD-H-ML25L-DM1_LTR-6RD-T-ML35K8NRS
|
3500 K | 80 CRI | 2751 lm | 99 | 27.7 W | Narrow, 29° FWHM, (0.5 SC) | |
LTR-6RD-H-ML25L-DM1_LTR-6RD-T-ML35K8VNRS
|
3500 K | 80 CRI | 3093 lm | 112 | 27.7 W | Very Narrow,18° FWHM, (0.3 SC) | |
LTR-6RD-H-ML25L-DM1_LTR-6RD-T-ML35K8WDS
|
3500 K | 80 CRI | 2650 lm | 96 | 27.7 W | Wide, 59° FWHM, (0.9 SC) | |
LTR-6RD-H-ML25L-DM1_LTR-6RD-T-ML35K8XWS
|
3500 K | 80 CRI | 2551 lm | 93 | 27.7 W | Extra Wide, 76° FWHM, (1.1 SC) | |
LTR-6RD-H-ML30L-DM1_LTR-6RD-T-ML35K8MDS
|
3500 K | 80 CRI | 3409 lm | 100 | 34.33 W | Medium, 37° FWHM, (0.7 SC) | |
LTR-6RD-H-ML30L-DM1_LTR-6RD-T-ML35K8NRS
|
3500 K | 80 CRI | 3278 lm | 96 | 34.3 W | Narrow, 29° FWHM, (0.5 SC) | |
LTR-6RD-H-ML30L-DM1_LTR-6RD-T-ML35K8VNRS
|
3500 K | 80 CRI | 3686 lm | 107 | 34.3 W | Very Narrow,18° FWHM, (0.3 SC) | |
LTR-6RD-H-ML30L-DM1_LTR-6RD-T-ML35K8WDS
|
3500 K | 80 CRI | 3158 lm | 92 | 34.33 W | Wide, 59° FWHM, (0.9 SC) | |
LTR-6RD-H-ML30L-DM1_LTR-6RD-T-ML35K8XWS
|
3500 K | 80 CRI | 3040 lm | 89 | 34.33 W | Extra Wide, 76° FWHM, (1.1 SC) | |
LTR-6RD-H-SL06L-DM1_LTR-6RD-T-SL35K8MDS
|
3500 K | 80 CRI | 746 lm | 96 | 7.8 W | Medium, 37° FWHM, (0.7 SC) | |
LTR-6RD-H-SL06L-DM1_LTR-6RD-T-SL35K8NRS
|
3500 K | 80 CRI | 717 lm | 92 | 7.8 W | Narrow, 28° FWHM, (0.5 SC) | |
LTR-6RD-H-SL06L-DM1_LTR-6RD-T-SL35K8VNRS
|
3500 K | 80 CRI | 806 lm | 103 | 7.8 W | Very Narrow,18° FWHM, (0.3 SC) | |
LTR-6RD-H-SL06L-DM1_LTR-6RD-T-SL35K8WDS
|
3500 K | 80 CRI | 691 lm | 89 | 7.8 W | Wide, 59° FWHM, (0.9 SC) | |
LTR-6RD-H-SL06L-DM1_LTR-6RD-T-SL35K8XWS
|
3500 K | 80 CRI | 665 lm | 86 | 7.8 W | Extra Wide, 76° FWHM, (1.1 SC) | |
LTR-6RD-H-SL10L-DM1_LTR-6RD-T-SL35K8MDS
|
3500 K | 80 CRI | 1192 lm | 100 | 12 W | Medium, 37° FWHM, (0.7 SC) | |
LTR-6RD-H-SL10L-DM1_LTR-6RD-T-SL35K8NRS
|
3500 K | 80 CRI | 1146 lm | 96 | 12.0 W | Narrow, 28° FWHM, (0.5 SC) | |
LTR-6RD-H-SL10L-DM1_LTR-6RD-T-SL35K8VNRS
|
3500 K | 80 CRI | 1288 lm | 107 | 12.0 W | Very Narrow,18° FWHM, (0.3 SC) | |
LTR-6RD-H-SL10L-DM1_LTR-6RD-T-SL35K8WDS
|
3500 K | 80 CRI | 1104 lm | 92 | 12 W | Wide, 59° FWHM, (0.9 SC) | |
LTR-6RD-H-SL10L-DM1_LTR-6RD-T-SL35K8XWS
|
3500 K | 80 CRI | 1063 lm | 89 | 12 W | Extra Wide, 76° FWHM, (1.1 SC) | |
LTR-6RD-H-SL15L-DM1_LTR-6RD-T-SL35K8MDS
|
3500 K | 80 CRI | 1712 lm | 92 | 18.7 W | Medium, 37° FWHM, (0.7 SC) | |
LTR-6RD-H-SL15L-DM1_LTR-6RD-T-SL35K8NRS
|
3500 K | 80 CRI | 1623 lm | 87 | 18.7 W | Narrow, 28° FWHM, (0.5 SC) | |
LTR-6RD-H-SL15L-DM1_LTR-6RD-T-SL35K8VNRS
|
3500 K | 80 CRI | 1851 lm | 99 | 18.7 W | Very Narrow,18° FWHM, (0.3 SC) | |
LTR-6RD-H-SL15L-DM1_LTR-6RD-T-SL35K8WDS
|
3500 K | 80 CRI | 1586 lm | 85 | 18.7 W | Wide, 59° FWHM, (0.9 SC) | |
LTR-6RD-H-SL15L-DM1_LTR-6RD-T-SL35K8XWS
|
3500 K | 80 CRI | 1527 lm | 82 | 18.7 W | Extra Wide, 76° FWHM, (1.1 SC) | |
LTR-6RD-H-VL50L-DM1_LTR-6RD-T-VL35K8MDS
|
3500 K | 80 CRI | 5308 lm | 109 | 48.7 W | Medium, 37° FWHM, (0.7 SC) | |
LTR-6RD-H-VL50L-DM1_LTR-6RD-T-VL35K8NRS
|
3500 K | 80 CRI | 5105 lm | 105 | 48.7 W | Narrow, 34° FWHM, (0.6 SC) | |
LTR-6RD-H-VL50L-DM1_LTR-6RD-T-VL35K8VNRS
|
3500 K | 80 CRI | 5740 lm | 118 | 48.7 W | Very Narrow,18° FWHM, (0.3 SC) | |
LTR-6RD-H-VL50L-DM1_LTR-6RD-T-VL35K8WDS
|
3500 K | 80 CRI | 4918 lm | 101 | 48.7 W | Wide, 59° FWHM, (0.9 SC) | |
LTR-6RD-H-VL50L-DM1_LTR-6RD-T-VL35K8XWS
|
3500 K | 80 CRI | 4734 lm | 98 | 48.7 W | Extra Wide, 76° FWHM, (1.1 SC) | |
LTR-6RD-H-VL55L-DM1_LTR-6RD-T-VL35K8MDS
|
3500 K | 80 CRI | 5887 lm | 110 | 53.9 W | Medium, 37° FWHM, (0.7 SC) | |
LTR-6RD-H-VL55L-DM1_LTR-6RD-T-VL35K8NRS
|
3500 K | 80 CRI | 5662 lm | 105 | 53.9 W | Narrow, 34° FWHM, (0.6 SC) | |
LTR-6RD-H-VL55L-DM1_LTR-6RD-T-VL35K8VNRS
|
3500 K | 80 CRI | 6365 lm | 119 | 53.9 W | Very Narrow,18° FWHM, (0.3 SC) | |
LTR-6RD-H-VL55L-DM1_LTR-6RD-T-VL35K8WDS
|
3500 K | 80 CRI | 5454 lm | 102 | 53.9 W | Wide, 59° FWHM, (0.9 SC) | |
LTR-6RD-H-VL55L-DM1_LTR-6RD-T-VL35K8XWS
|
3500 K | 80 CRI | 5250 lm | 98 | 53.9 W | Extra Wide, 76° FWHM, (1.1 SC) | |
LTR-6RD-H-VL60L-DM1_LTR-6RD-T-VL35K8MDS
|
3500 K | 80 CRI | 6557 lm | 109 | 60.68 W | Medium, 37° FWHM, (0.7 SC) | |
LTR-6RD-H-VL60L-DM1_LTR-6RD-T-VL35K8NRS
|
3500 K | 80 CRI | 6299 lm | 104 | 60.7 W | Narrow, 34° FWHM, (0.6 SC) | |
LTR-6RD-H-VL60L-DM1_LTR-6RD-T-VL35K8VNRS
|
3500 K | 80 CRI | 7090 lm | 117 | 60.7 W | Very Narrow,18° FWHM, (0.3 SC) | |
LTR-6RD-H-VL60L-DM1_LTR-6RD-T-VL35K8WDS
|
3500 K | 80 CRI | 6075 lm | 101 | 60.68 W | Wide, 59° FWHM, (0.9 SC) | |
LTR-6RD-H-VL60L-DM1_LTR-6RD-T-VL35K8XWS
|
3500 K | 80 CRI | 5848 lm | 97 | 60.68 W | Extra Wide, 76° FWHM, (1.1 SC) | |
LTR-6RD-H-XL70L-DM1_LTR-6RD-T-XL35K8MDS
|
3500 K | 80 CRI | 7645 lm | 107 | 72.1 W | Medium, 37° FWHM, (0.7 SC) | |
LTR-6RD-H-XL70L-DM1_LTR-6RD-T-XL35K8NRS
|
3500 K | 80 CRI | 7353 lm | 102 | 72.1 W | Narrow, 34° FWHM, (0.6 SC) | |
LTR-6RD-H-XL70L-DM1_LTR-6RD-T-XL35K8VNRS
|
3500 K | 80 CRI | 8266 lm | 115 | 72.1 W | Very Narrow,18° FWHM, (0.3 SC) | |
LTR-6RD-H-XL70L-DM1_LTR-6RD-T-XL35K8WDS
|
3500 K | 80 CRI | 7083 lm | 99 | 72.1 W | Wide, 59° FWHM, (0.9 SC) | |
LTR-6RD-H-XL70L-DM1_LTR-6RD-T-XL35K8XWS
|
3500 K | 80 CRI | 6819 lm | 95 | 72.1 W | Extra Wide, 76° FWHM, (1.1 SC) | |
LTR-6RD-H-XL80L-DM1_LTR-6RD-T-XL35K8MDS
|
3500 K | 80 CRI | 8602 lm | 103 | 84.3 W | Medium, 37° FWHM, (0.7 SC) | |
LTR-6RD-H-XL80L-DM1_LTR-6RD-T-XL35K8NRS
|
3500 K | 80 CRI | 8273 lm | 98 | 84.3 W | Narrow, 34° FWHM, (0.6 SC) | |
LTR-6RD-H-XL80L-DM1_LTR-6RD-T-XL35K8VNRS
|
3500 K | 80 CRI | 9301 lm | 111 | 84.3 W | Very Narrow,18° FWHM, (0.3 SC) | |
LTR-6RD-H-XL80L-DM1_LTR-6RD-T-XL35K8WDS
|
3500 K | 80 CRI | 7970 lm | 95 | 84.3 W | Wide, 59° FWHM, (0.9 SC) | |
LTR-6RD-H-XL80L-DM1_LTR-6RD-T-XL35K8XWS
|
3500 K | 80 CRI | 7672 lm | 92 | 84.3 W | Extra Wide, 76° FWHM, (1.1 SC) | |
LTR-6RD-H-XL90L-DM1_LTR-6RD-T-XL35K8MDS
|
3500 K | 80 CRI | 9756 lm | 100 | 98.1 W | Medium, 37° FWHM, (0.7 SC) | |
LTR-6RD-H-XL90L-DM1_LTR-6RD-T-XL35K8NRS
|
3500 K | 80 CRI | 9383 lm | 96 | 98.1 W | Narrow, 34° FWHM, (0.6 SC) | |
LTR-6RD-H-XL90L-DM1_LTR-6RD-T-XL35K8VNRS
|
3500 K | 80 CRI | 10549 lm | 108 | 98.1 W | Very Narrow,18° FWHM, (0.3 SC) | |
LTR-6RD-H-XL90L-DM1_LTR-6RD-T-XL35K8WDS
|
3500 K | 80 CRI | 9039 lm | 93 | 98.1 W | Wide, 59° FWHM, (0.9 SC) | |
LTR-6RD-H-XL90L-DM1_LTR-6RD-T-XL35K8XWS
|
3500 K | 80 CRI | 8701 lm | 89 | 98.1 W | Extra Wide, 76° FWHM, (1.1 SC) |
Please wait, preparing to download your file.
Stocked Items
Catalog Number | UPC | Product Description | |
---|---|---|---|
Catalog Number LTR-6RD-H-ML20L-DM1 | UPC 785235433174 | Product Description LED, 6” Downlight Housing, New Construction, Round, Medium Lumen, 2000 LMS, 0-10V 1% Dimming Driver, 120-277V | Check Inventory |
Catalog Number LTR-6RD-H-SL10L-DM1 | UPC 785235433150 | Product Description LED, 6” Downlight Housing, New Construction, Round, Standard Lumen, 1000 LMS, 0-10V 1% Dimming Driver, 120-277V | Check Inventory |
Catalog Number LTR-6RD-H-SL15L-DM1 | UPC 785235433167 | Product Description LED, 6” Downlight Housing, New Construction, Round, Standard Lumen, 1500 LMS, 0-10V 1% Dimming Driver, 120-277V | Check Inventory |
Catalog Number LTR-6RD-T-HL35K8WDSS | UPC 785235433204 | Product Description LED, 6” Downlight Trim, Round, High Lumen, 80+ CRI, 3500K, Wide, Semi-Specular Clear Reflector | Check Inventory |
Catalog Number LTR-6RD-T-ML35K8WDSS | UPC 785235433198 | Product Description LED, 6” Downlight Trim, Round, Medium Lumen, 80+ CRI, 3500K, Wide, Semi-Specular Clear Reflector | Check Inventory |
Catalog Number LTR-6RD-T-SL35K8WDSS | UPC 785235433235 | Product Description LED, 6” Downlight Trim, Round, Standard Lumen, 80+ CRI, 3500K, Wide, Semi-Specular Clear Reflector | Check Inventory |
Catalog Number LTR-6RD-T-SL35K8WDSSWT | UPC 785235433211 | Product Description LED, 6” Downlight Trim, Round, Standard Lumen, 80+ CRI, 3500K, Wide, Semi-Specular Clear Reflector, White Flange | Check Inventory |