- Products
- Lighting & Controls
- Commercial Indoor Lighting
- Recessed Downlights
- LITEISTRY™ 6" Round Lensed Wall Wash
Item Added to Your Cart!
LITEISTRY™ 6" Round Lensed Wall Wash
By Prescolite
LITEISTRY™ 6" Round Lensed Wall Wash
By Prescolite
The LITEISTRY™ family offers a broad palette of architectural downlighting solutions with consistent aperture appearance, quiet ceiling design, and optical performance. Create spaces with the confidence that LITEISTRY™ will complement your vision to transform every architectural space into a masterpiece.
- 6" architectural LED lensed round wall wash delivering 600–4500 lm
- Provides smooth uniform vertical illumination
- 2700K–5000K, 80+ and 90+ CRI options
- Available for New Construction (non-IC), IC and Chicago Plenum applications
- Variety of dimming protocol options including 0-10V, DALI, DMX, Lutron Forward Phase and EcoSystem
- NX Distributed Intelligence™ wired and wireless controls capability available
- 2 SDCM color consistency
- Long life L90 at 55,000 hrs (TM-21)
- Five year warranty
Product Details
General
Aperture | 6 in |
Application |
|
Controls - Networked | NX Distributed Intelligence |
Dimming Protocol |
|
Dimming Range |
|
Light Source | LED |
Certifications and Compliance
Compliance | Buy American (TAA) 52.225-11 |
Resources and Downloads
Specifications
Installation/Instruction Manual (IOM)
BIM
Please wait, preparing to download your file.
Photometry (9)
Product Name | Color Temp | CRI | Lumens | Lm/W | WattsWatts | Dist. Type | Resources |
---|---|---|---|---|---|---|---|
LTR-6RD-H-HL35L-DM1_LTR-6RW-T-HL35K8LWWS
|
3500 K | 80 CRI | 2360 lm | 55 | 43 W | Lensed Wall Wash | |
LTR-6RD-H-HL40L-DM1_LTR-6RW-T-HL35K8LWWS
|
3500 K | 80 CRI | 2698 lm | 53 | 51.6 W | Lensed Wall Wash | |
LTR-6RD-H-HL45L-DM1_LTR-6RW-T-HL35K8LWWS
|
3500 K | 80 CRI | 2831 lm | 52 | 55.1 W | Lensed Wall Wash | |
LTR-6RD-H-ML20L-DM1_LTR-6RW-T-ML35K8LWWS
|
3500 K | 80 CRI | 1710 lm | 76 | 22.6 W | Lensed Wall Wash | |
LTR-6RD-H-ML25L-DM1_LTR-6RW-T-ML35K8LWWS
|
3500 K | 80 CRI | 1630 lm | 59 | 27.7 W | Lensed Wall Wash | |
LTR-6RD-H-ML30L-DM1_LTR-6RW-T-ML35K8LWWS
|
3500 K | 80 CRI | 1943 lm | 57 | 34.33 W | Lensed Wall Wash | |
LTR-6RD-H-SL06L-DM1_LTR-6RW-T-SL35K8LWWS
|
3500 K | 80 CRI | 425 lm | 55 | 7.8 W | Lensed Wall Wash | |
LTR-6RD-H-SL10L-DM1_LTR-6RW-T-SL35K8LWWS
|
3500 K | 80 CRI | 679 lm | 57 | 12 W | Lensed Wall Wash | |
LTR-6RD-H-SL15L-DM1_LTR-6RW-T-SL35K8LWWS
|
3500 K | 80 CRI | 976 lm | 53 | 18.7 W | Lensed Wall Wash |
Please wait, preparing to download your file.